(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CSA standard compliant, 5-port solenoid valve pilot type metal seal non-plug-in type.
Part Number |
---|
30-VFS4110-4DZ-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Indicator light / Surge voltage suppressor | Piping specifications | Type of manual operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,023.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC220V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/2 | 80 to 300 | 0.1 to 1.0 | 2.8 | Internal | With indicator light and surge voltage suppressor | Side ported | Non-locking push type (flush type) |
Loading...
Number of Ports | 5-Port Valve | Specifications | Lubrication Free | Plumbing | Sub-Base Plumbing |
---|---|---|---|---|---|
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Seal Type | Standard |
Lead wire electrical entry | DIN terminal | Body type | Non plug-in sub-plate | Body options | Standard |
Please check the type/dimensions/specifications of the part 30-VFS4110-4DZ-04 in the CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS4000 series.
Part Number |
---|
30-VFS4110-3DZ-03 |
30-VFS4110-3DZ-03N |
30-VFS4110-3DZ-04T |
30-VFS4110-5D-03 |
30-VFS4110-5DZ |
30-VFS4110-5DZ-03 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Indicator light / Surge voltage suppressor | Piping specifications | Type of manual operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,477.75 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | 110/120 V AC | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 3/8 | 50 to 300 | 0.1 to 1.0 | 2.6 | Internal | With indicator light and surge voltage suppressor | Side ported | Non-locking push type (flush type) | ||
฿ 2,851.75 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | 110/120 V AC | [Single] Single | Direct | NPT | Self-Recovery (Spring Return) | 3/8 | 50 to 300 | 0.1 to 1.0 | 2.6 | Internal | With indicator light and surge voltage suppressor | Side ported | Non-locking push type (flush type) | ||
฿ 2,477.75 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | 110/120 V AC | [Single] Single | Direct | NPTF | Self-Recovery (Spring Return) | 1/2 | 80 to 300 | 0.1 to 1.0 | 2.8 | Internal | With indicator light and surge voltage suppressor | Side ported | Non-locking push type (flush type) | ||
฿ 2,477.75 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 3/8 | 50 to 300 | 0.1 to 1.0 | 2.6 | Internal | None | Side ported | Non-locking push type (flush type) | ||
฿ 2,477.75 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.1 to 1.0 | - | Internal | With indicator light and surge voltage suppressor | - | Non-locking push type (flush type) | ||
฿ 2,477.75 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 3/8 | 50 to 300 | 0.1 to 1.0 | 2.6 | Internal | With indicator light and surge voltage suppressor | Side ported | Non-locking push type (flush type) |
How can we improve?
How can we improve?