(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CSA standard compliant, 5-port solenoid valve pilot type metal seal non-plug-in type.
Part Number |
---|
30-VFS2410-5DZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value | Indicator light / Surge voltage suppressor | Piping specifications | Type of manual operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 3-Position Exhaust Center | DC24V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.15 to 1 | - | With indicator light and surge voltage suppressor | - | Non-locking push type (flush type) |
Loading...
Number of Ports | 5-Port Valve | Specifications | Lubrication Free | Plumbing | Sub-Base Plumbing |
---|---|---|---|---|---|
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Seal Type | Standard |
Pilot Air Supply | Internal | Lead wire electrical entry | DIN terminal | Body type | Non plug-in sub-plate |
Please check the type/dimensions/specifications of the part 30-VFS2410-5DZ in the CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS2000 series.
Part Number |
---|
30-VFS2110-2DZ-02 |
30-VFS2110-3D |
30-VFS2110-3DZ |
30-VFS2410-5DZ-02 |
30-VFS2410-5DZC |
30-VFS2510-5D-01 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value | Indicator light / Surge voltage suppressor | Piping specifications | Type of manual operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,365.75 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC200V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | 40 to 160 | 0.1 to 1.0 | 0.58 | With indicator light and surge voltage suppressor | Side ported | Non-locking push type (flush type) | ||
฿ 10,365.75 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | 110/120 V AC | [Single] Single | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.1 to 1.0 | - | None | - | Non-locking push type (flush type) | ||
฿ 2,500.70 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | 110/120 V AC | [Single] Single | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.1 to 1.0 | - | With indicator light and surge voltage suppressor | - | Non-locking push type (flush type) | ||
฿ 10,365.75 | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Exhaust Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | 40 to 160 | 0.15 to 1 | 0.60 | With indicator light and surge voltage suppressor | Side ported | Non-locking push type (flush type) | ||
฿ 10,365.75 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 3-Position Exhaust Center | DC24V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.15 to 1 | - | With indicator light and surge voltage suppressor | - | Locking type (lever) | ||
฿ 10,365.75 | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Pressure Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | 20 to 40 | 0.15 to 1 | 0.55 | None | Side ported | Non-locking push type (flush type) |
How can we improve?
How can we improve?