1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS2000 (Part Number)

SMC MECHANICAL AIR VALVE

CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS2000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,226.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

CSA standard compliant, 5-port solenoid valve pilot type metal seal non-plug-in type.

 
Part Number
30-VFS2210-3DZ-02N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Indicator light / Surge voltage suppressor Piping specifications Type of manual operation

฿ 10,365.75

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) Single Use2-Position Exhaust110/120 V ACDoubleDirectNPTSelf-Retaining1/440 to 1600.1 to 1.00.58With indicator light and surge voltage suppressorSide portedNon-locking push type (flush type)

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Specifications Lubrication Free Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Seal Type Standard
Pilot Air Supply Internal Lead wire electrical entry DIN terminal Body type Non plug-in sub-plate

Please check the type/dimensions/specifications of the part 30-VFS2210-3DZ-02N in the CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS2000 series.

Products with similar specification

Part Number
30-VFS2110-2DZ-02
30-VFS2110-3D
30-VFS2110-3DZ
30-VFS2210-3DZ-02T
30-VFS2210-5D
30-VFS2210-5D-01
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Indicator light / Surge voltage suppressor Piping specifications Type of manual operation

฿ 10,365.75

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustAC200V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/440 to 1600.1 to 1.00.58With indicator light and surge voltage suppressorSide portedNon-locking push type (flush type)

฿ 10,365.75

1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position Exhaust110/120 V AC[Single] SingleManifold Base-Self-Recovery (Spring Return)--0.1 to 1.0-None-Non-locking push type (flush type)

฿ 2,500.70

1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position Exhaust110/120 V AC[Single] SingleManifold Base-Self-Recovery (Spring Return)--0.1 to 1.0-With indicator light and surge voltage suppressor-Non-locking push type (flush type)

฿ 10,365.75

1 Piece(s) 55 Day(s) Single Use2-Position Exhaust110/120 V ACDoubleDirectNPTFSelf-Retaining1/440 to 1600.1 to 1.00.58With indicator light and surge voltage suppressorSide portedNon-locking push type (flush type)

฿ 10,365.75

1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position ExhaustDC24VDoubleManifold Base-Self-Retaining--0.1 to 1.0-None-Non-locking push type (flush type)

฿ 10,365.75

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustDC24VDoubleDirect[Rc (R)] RcSelf-Retaining1/820 to 400.1 to 1.00.55NoneSide portedNon-locking push type (flush type)