(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]UL standard compatible, 3 port solenoid valve, Base piping type.
Part Number |
---|
30-SY515D-5DZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Number of Solenoids | Mounting Orientation | Status at Power Off | Pressure Rating (MPa) | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Valve specifications | Port pipe connection port diameter (subplate) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,050.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | Double | Manifold Base | Self-Retaining | 0.1 to 0.7 | Internal | Standard | DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | Non-compliant | None | SY5000 | - |
Loading...
Number of Ports | 3-Port Valve | Voltage | DC24V | Specifications | Lubrication Free |
---|---|---|---|---|---|
Plumbing | Sub-Base Plumbing | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part 30-SY515D-5DZ in the UL Standard Compliant Product, 3-Port Solenoid Valve, Base Piping Type, Single Unit SY300/500 Series series.
Part Number |
---|
30-SY315-5G |
30-SY315-5HZE |
30-SY315-5L |
30-SY515DR-5MN |
30-SY515R-5DZD |
30-SY515R-5HZ-02 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Switching Type | Number of Solenoids | Mounting Orientation | Status at Power Off | Pressure Rating (MPa) | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Valve specifications | Port pipe connection port diameter (subplate) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,768.85 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | [Single] Single | Manifold Base | Self-Recovery (Pressure Differential Return) | 0.15 to 0.7 | Internal | Standard | Grommet (lead wire length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | Non-compliant | None | SY3000 | - | ||
฿ 1,768.85 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | [Single] Single | Manifold Base | Self-Recovery (Pressure Differential Return) | 0.15 to 0.7 | Internal | Standard | Grommet (Lead length 600 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | Non-compliant | None | SY3000 | - | ||
฿ 11,742.75 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | [Single] Single | Manifold Base | Self-Recovery (Pressure Differential Return) | 0.15 to 0.7 | Internal | Standard | L-shaped plug connector (With lead length 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | Non-compliant | None | SY3000 | - | ||
฿ 1,768.85 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | Double | Manifold Base | Self-Retaining | 0.25 to 0.7 | External | Standard | M plug connector (without lead wire) | Non-locking, push type | Without indicator light / surge voltage suppressor | Non-compliant | None | SY5000 | - | ||
฿ 1,768.85 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | [Single] Single | Manifold Base | Self-Recovery (Pressure Differential Return) | 0.25 to 0.7 | External | Standard | DIN terminal (with connector) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | Non-compliant | None | SY5000 | - | ||
฿ 4,805.05 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | [Single] Single | Direct | Self-Recovery (Pressure Differential Return) | 0.25 to 0.7 | External | Standard | Grommet (Lead length 600 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | Non-compliant | None | SY5000 | 1/4 |
How can we improve?
How can we improve?