1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
UL Standard Compliant Product, 3-Port Solenoid Valve, Direct Piping Type, Single Unit SY300/500 Series (Part Number)

SMC MECHANICAL AIR VALVE

UL Standard Compliant Product, 3-Port Solenoid Valve, Direct Piping Type, Single Unit SY300/500 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 869.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]UL standard compatible, 3 port solenoid valve, Direct piping type.

 
Part Number
30-SY313-5DZ-M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Valve specifications Type of fitting thread part

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleMSelf-Recovery (Pressure Differential Return)M5-0.15 to 0.7StandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY313Rc

Loading...

  1. 1

Basic Information

Number of Ports 3-Port Valve Application Single Use Voltage DC24V
Mounting Orientation Direct Specifications Lubrication Free Plumbing Direct Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Seal Type Soft Seal
Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part 30-SY313-5DZ-M5 in the UL Standard Compliant Product, 3-Port Solenoid Valve, Direct Piping Type, Single Unit SY300/500 Series series.

Products with similar specification

Part Number
30-SY313-5DZ-C6
30-SY313-5DZ-M5-F2
30-SY313-5G-C4
30-SY313-5G-M5
30-SY313-5G-M5-F1
30-SY313-5GZ-C4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSwitching Type Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Valve specifications Type of fitting thread part

฿ 11,742.75

1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.7StandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY313Rc

฿ 11,742.75

1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleMSelf-Recovery (Pressure Differential Return)M5-0.15 to 0.7StandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorWith side bracketNon-compliant30-SY313Rc

฿ 1,768.85

1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7StandardGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNon-compliant30-SY313Rc

฿ 1,768.85

1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleMSelf-Recovery (Pressure Differential Return)M5-0.15 to 0.7StandardGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNon-compliant30-SY313Rc

฿ 869.55

1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleMSelf-Recovery (Pressure Differential Return)M5-0.15 to 0.7StandardGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorWith foot bracketNon-compliant30-SY313-

฿ 1,768.85

1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7StandardGrommet (lead wire length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY313Rc