(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]UL standard compatible, 3 port solenoid valve, Direct piping type.
Part Number |
---|
30-SY513-5G-01-F1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Connecting Tube Diameter | Pressure Rating (MPa) | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Valve specifications | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,050.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | [Single] Single | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | - | 0.15 to 0.7 | Standard | Grommet (lead wire length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | With foot bracket | Non-compliant | 30-SY513 | - |
Loading...
Number of Ports | 3-Port Valve | Application | Single Use | Voltage | DC24V |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Lubrication Free | Plumbing | Direct Plumbing |
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
Pilot Air Supply | Internal |
Please check the type/dimensions/specifications of the part 30-SY513-5G-01-F1 in the UL Standard Compliant Product, 3-Port Solenoid Valve, Direct Piping Type, Single Unit SY300/500 Series series.
Part Number |
---|
30-SY313-5G-C4 |
30-SY313-5G-M5 |
30-SY313-5G-M5-F1 |
30-SY513-5G-C6 |
30-SY513-5GS-01 |
30-SY513-5GS-C4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Type | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Connecting Tube Diameter | Pressure Rating (MPa) | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Valve specifications | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,768.85 | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø4 | 0.15 to 0.7 | Standard | Grommet (lead wire length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | Non-compliant | 30-SY313 | Rc | ||
฿ 1,768.85 | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | [Single] Single | M | Self-Recovery (Pressure Differential Return) | M5 | - | 0.15 to 0.7 | Standard | Grommet (lead wire length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | Non-compliant | 30-SY313 | Rc | ||
฿ 869.55 | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | [Single] Single | M | Self-Recovery (Pressure Differential Return) | M5 | - | 0.15 to 0.7 | Standard | Grommet (lead wire length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | With foot bracket | Non-compliant | 30-SY313 | - | ||
฿ 1,768.85 | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø6 | 0.15 to 0.7 | Standard | Grommet (lead wire length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | Non-compliant | 30-SY513 | Rc | ||
฿ 1,768.85 | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | [Single] Single | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | - | 0.15 to 0.7 | Standard | Grommet (lead wire length: 300 mm) | Non-locking, push type | With surge voltage suppressor | No bracket | Non-compliant | 30-SY513 | - | ||
฿ 1,768.85 | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø4 | 0.15 to 0.7 | Standard | Grommet (lead wire length: 300 mm) | Non-locking, push type | With surge voltage suppressor | No bracket | Non-compliant | 30-SY513 | Rc |
How can we improve?
How can we improve?