1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UL Standard Compliant Product, 3-Port Solenoid Valve, Direct Piping Type, Single Unit SY300/500 Series

UL Standard Compliant Product, 3-Port Solenoid Valve, Direct Piping Type, Single Unit SY300/500 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 869.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]UL standard compatible, 3 port solenoid valve, Direct piping type.

 
Part Number
30-SY313-5DZ-C6
30-SY313-5DZ-M5
30-SY313-5DZ-M5-F2
30-SY313-5G-C4
30-SY313-5G-M5
30-SY313-5G-M5-F1
30-SY313-5GZ-C4
30-SY313-5GZ-M5
30-SY313-5HZE-C6
30-SY313-5LOZ-M5
30-SY313-5LUD-C4
30-SY313-5LZ-C4
30-SY313-5LZ-C6-F1
30-SY313-5LZ-M5
30-SY313-5M-C4
30-SY313-5MO-M5-F1
30-SY313-5MOD-C4
30-SY313-5MOD-C4-Q
30-SY313-5MZ-C4
30-SY313-5MZ-C6
30-SY313D-5MOD-C6
30-SY313D-5MOD-C6-Q
30-SY313T-5GZ-C4-F1
30-SY313T-5GZ-C4-F1-Q
30-SY313T-5GZ-M5
30-SY313T-5HZ-C4
30-SY313T-5LZ-C4-F1
30-SY513-5D-01
30-SY513-5D-01F
30-SY513-5D-01F-F2-Q
30-SY513-5D-C6
30-SY513-5DOSE-N7
30-SY513-5DZ-01
30-SY513-5DZ-01-F1
30-SY513-5DZ-01-F2
30-SY513-5DZ-01-F2-Q
30-SY513-5DZ-01-Q
30-SY513-5DZ-01F-Q
30-SY513-5DZ-C6
30-SY513-5DZ-C6-F1
30-SY513-5DZ-C6-F2
30-SY513-5DZ-C8-F1
30-SY513-5DZD-01
30-SY513-5DZD-C8
30-SY513-5DZE-01
30-SY513-5G-01
30-SY513-5G-01-F1
30-SY513-5G-C6
30-SY513-5GS-01
30-SY513-5GS-C4
30-SY513-5GS-C4-Q
30-SY513-5GZ-01
30-SY513-5HZ-01
30-SY513-5HZ-01-F1
30-SY513-5HZ-01-F2
30-SY513-5HZ-01N-F2
30-SY513-5HZE-01
30-SY513-5LOZ-01
30-SY513-5LOZ-C6-F1
30-SY513-5LOZ-C8-Q
30-SY513-5LOZE-01
30-SY513-5LZ-01
30-SY513-5LZ-01-F1
30-SY513-5LZ-01-F1-Q
30-SY513-5LZ-C6
30-SY513-5LZ-C6-F2
30-SY513-5LZD-01
30-SY513-5LZD-C8
30-SY513-5LZE-01
30-SY513-5LZE-01-F1
30-SY513-5LZE-C6
30-SY513-5MN-01F
30-SY513-5MZ-01
30-SY513-5MZE-01
30-SY513-5MZE-01-F2
30-SY513-5W7Z-01
30-SY513-5WOU-01F
30-SY513-5WOU-01F-Q
30-SY513-5WOUD-C8F-F2-Q
30-SY513-5WOZ-01-F1
30-SY513-5YOSE-N7
30-SY513-5YZ-01F-Q
30-SY513-5YZD-C8
30-SY513T-5GZ-01
30-SY513T-5GZE-C6-F2
30-SY513T-5GZE-C6-F2-Q
30-SY513T-5MOZ-01-F1
30-SY523-5G-01
30-SY523-5G-01-F1
30-SY523-5GZ-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Valve specifications Type of fitting thread part

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.7StandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY313Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleMSelf-Recovery (Pressure Differential Return)M5-0.15 to 0.7StandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY313Rc

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleMSelf-Recovery (Pressure Differential Return)M5-0.15 to 0.7StandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorWith side bracketNon-compliant30-SY313Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7StandardGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNon-compliant30-SY313Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleMSelf-Recovery (Pressure Differential Return)M5-0.15 to 0.7StandardGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNon-compliant30-SY313Rc

฿ 869.55

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleMSelf-Recovery (Pressure Differential Return)M5-0.15 to 0.7StandardGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorWith foot bracketNon-compliant30-SY313-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7StandardGrommet (lead wire length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY313Rc

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleMSelf-Recovery (Pressure Differential Return)M5-0.15 to 0.7StandardGrommet (lead wire length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY313Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.7StandardGrommet (Lead length 600 mm)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY313Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleMSelf-Recovery (Pressure Differential Return)M5-0.15 to 0.7StandardL plug connector (without connector)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY313Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7StandardL-shaped plug connector (With lead length 300 mm)Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressor (non-polar type)No bracketNon-compliant30-SY313Rc

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7StandardL-shaped plug connector (With lead length 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY313Rc

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.7StandardL-shaped plug connector (With lead length 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorWith foot bracketNon-compliant30-SY313Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleMSelf-Recovery (Pressure Differential Return)M5-0.15 to 0.7StandardL-shaped plug connector (With lead length 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY313Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7StandardM-type plug connector (With lead length 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNon-compliant30-SY313Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleMSelf-Recovery (Pressure Differential Return)M5-0.15 to 0.7StandardM plug connector (without connector)Non-locking, push typeWithout indicator light / surge voltage suppressorWith foot bracketNon-compliant30-SY313Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7StandardM plug connector (without connector)Push-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorNo bracketNon-compliant30-SY313Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7StandardM plug connector (without connector)Push-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorNo bracketCE compliant product30-SY313Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7StandardM-type plug connector (With lead length 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY313Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.7StandardM-type plug connector (With lead length 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY313Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally ClosedDoubleOne-Touch PlumbingSelf-Retaining-Ø60.1 to 0.7StandardM plug connector (without connector)Push-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorNo bracketNon-compliant30-SY313Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally ClosedDoubleOne-Touch PlumbingSelf-Retaining-Ø60.1 to 0.7StandardM plug connector (without connector)Push-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorNo bracketCE compliant product30-SY313Rc

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7With energy saving circuitGrommet (lead wire length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorWith foot bracketNon-compliant30-SY313Rc

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7With energy saving circuitGrommet (lead wire length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorWith foot bracketCE compliant product30-SY313Rc

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleMSelf-Recovery (Pressure Differential Return)M5-0.15 to 0.7With energy saving circuitGrommet (lead wire length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY313Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7With energy saving circuitGrommet (Lead length 600 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY313Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7With energy saving circuitL-shaped plug connector (With lead length 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorWith foot bracketNon-compliant30-SY313Rc

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardDIN terminal (with connector)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNon-compliant30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleGSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardDIN terminal (with connector)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNon-compliant30-SY513-

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleGSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardDIN terminal (with connector)Non-locking, push typeWithout indicator light / surge voltage suppressorWith side bracketCE compliant product30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.7StandardDIN terminal (with connector)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNon-compliant30-SY513Rc

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø1/40.15 to 0.7StandardDIN terminal (without connector)Push-turn locking hand-operated typeWith surge voltage suppressorNo bracketNon-compliant30-SY513Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorWith foot bracketNon-compliant30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorWith side bracketNon-compliant30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorWith side bracketCE compliant product30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketCE compliant product30-SY513-

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleGSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketCE compliant product30-SY513-

฿ 4,805.05

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.7StandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.7StandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorWith foot bracketNon-compliant30-SY513Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.7StandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorWith side bracketNon-compliant30-SY513Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø80.15 to 0.7StandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorWith foot bracketNon-compliant30-SY513Rc

฿ 7,050.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardDIN terminal (with connector)Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513-

฿ 7,050.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø80.15 to 0.7StandardDIN terminal (with connector)Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardDIN terminal (with connector)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNon-compliant30-SY513-

฿ 7,050.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorWith foot bracketNon-compliant30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.7StandardGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNon-compliant30-SY513Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardGrommet (lead wire length: 300 mm)Non-locking, push typeWith surge voltage suppressorNo bracketNon-compliant30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7StandardGrommet (lead wire length: 300 mm)Non-locking, push typeWith surge voltage suppressorNo bracketNon-compliant30-SY513Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7StandardGrommet (lead wire length: 300 mm)Non-locking, push typeWith surge voltage suppressorNo bracketCE compliant product30-SY513Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardGrommet (lead wire length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardGrommet (Lead length 600 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513-

฿ 1,827.50

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardGrommet (Lead length 600 mm)Non-locking, push typeWith indicator light and surge voltage suppressorWith foot bracketNon-compliant30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardGrommet (Lead length 600 mm)Non-locking, push typeWith indicator light and surge voltage suppressorWith side bracketNon-compliant30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleNPTSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardGrommet (Lead length 600 mm)Non-locking, push typeWith indicator light and surge voltage suppressorWith side bracketNon-compliant30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardGrommet (Lead length 600 mm)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardL plug connector (without connector)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.7StandardL plug connector (without connector)Non-locking, push typeWith indicator light and surge voltage suppressorWith foot bracketNon-compliant30-SY513Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø80.15 to 0.7StandardL plug connector (without connector)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketCE compliant product30-SY513Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardL plug connector (without connector)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardL-shaped plug connector (With lead length 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardL-shaped plug connector (With lead length 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorWith foot bracketNon-compliant30-SY513-

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardL-shaped plug connector (With lead length 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorWith foot bracketCE compliant product30-SY513-

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.7StandardL-shaped plug connector (With lead length 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513Rc

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.7StandardL-shaped plug connector (With lead length 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorWith side bracketNon-compliant30-SY513Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardL-shaped plug connector (With lead length 300 mm)Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø80.15 to 0.7StandardL-shaped plug connector (With lead length 300 mm)Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardL-shaped plug connector (With lead length 300 mm)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513-

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardL-shaped plug connector (With lead length 300 mm)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorWith foot bracketNon-compliant30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.7StandardL-shaped plug connector (With lead length 300 mm)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleGSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardM plug connector (without lead wire)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNon-compliant30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardM-type plug connector (With lead length 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardM-type plug connector (With lead length 300 mm)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardM-type plug connector (With lead length 300 mm)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorWith side bracketNon-compliant30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardM8 connector (Length with connector cable 5,000 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleGSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardM8 connector (without connector cable)Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)No bracketNon-compliant30-SY513-

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleGSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardM8 connector (without connector cable)Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)No bracketCE compliant product30-SY513-

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø80.15 to 0.7StandardM8 connector (without connector cable)Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressor (non-polar type)With side bracketCE compliant product30-SY513G

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardM8 connector (without connector cable)Non-locking, push typeWith indicator light and surge voltage suppressorWith foot bracketNon-compliant30-SY513-

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø1/40.15 to 0.7StandardEN-175301-803C standard DIN terminal (Without connector)Push-turn locking hand-operated typeWith surge voltage suppressorNo bracketNon-compliant30-SY513Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleGSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardEN-175301-803C standard DIN terminal (With connector)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketCE compliant product30-SY513-

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø80.15 to 0.7StandardEN-175301-803C standard DIN terminal (With connector)Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513Rc

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7With energy saving circuitGrommet (lead wire length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513-

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.7With energy saving circuitGrommet (lead wire length: 300 mm)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorWith side bracketNon-compliant30-SY513Rc

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.7With energy saving circuitGrommet (lead wire length: 300 mm)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorWith side bracketCE compliant product30-SY513Rc

฿ 7,050.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7With energy saving circuitM plug connector (without connector)Non-locking, push typeWith indicator light and surge voltage suppressorWith foot bracketNon-compliant30-SY513-

฿ 7,050.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Open[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNon-compliant30-SY523-

฿ 7,050.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Open[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorWith foot bracketNon-compliant30-SY523-

฿ 2,477.75

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally Open[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardGrommet (lead wire length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY523-

Loading...

Basic Information

Number of Ports 3-Port Valve Application Single Use Voltage DC24V
Mounting Orientation Direct Specifications Lubrication Free Plumbing Direct Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Seal Type Soft Seal
Pilot Air Supply Internal