1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UL Standard Compliant 5-Port Solenoid Valve, Base Mounted, SY3000/5000/7000/9000 (Part Number)

SMC MECHANICAL AIR VALVE

UL Standard Compliant 5-Port Solenoid Valve, Base Mounted, SY3000/5000/7000/9000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 869.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

- UL Standard Compliant 5-Port Solenoid Valve, Base Mounted, SY3000/5000/7000/9000 from SMC.
- This base mounted is conforming to 4 series of solenoid valve including SY3000, SY5000, SY7000 and SY9000.
- Mounting method can be selected into 3 types, Without bracket, With foot bracket, or With side bracket (*SY9000 has no bracket).
- Pipe port type can be selected 4 types, Rc, NPT, NPTF or G.
- The manual override method can be selected, Non-locking push type, Push-turn locking, slotted type or Push-turn locking lever type.

Part Number
30-SY7240-5W7Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Body type Valve specifications

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position ExhaustDC24VDoubleManifold Base-Self-Retaining--0.1 to 0.7-InternalStandardM8 connector (Length with connector cable, 5 m)Non-locking, push typeWith indicator light and surge voltage suppressorNoneNon-compliantBase Mounted TypeSY7000

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Specifications Lubrication Free Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Seal Type Soft Seal

Please check the type/dimensions/specifications of the part 30-SY7240-5W7Z in the UL Standard Compliant 5-Port Solenoid Valve, Base Mounted, SY3000/5000/7000/9000 series.

Products with similar specification

Part Number
30-SY3140-5DZE-01
30-SY3140-5FU
30-SY3140-5FU-Q
30-SY7240-5W7Z-03
30-SY7240-5WOZE
30-SY7240R-5DZ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Body type Valve specifications

฿ 1,768.85

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/863 or less0.15 to 0.70.24InternalStandardDIN terminal (with connector)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNoneNon-compliantBase Mounted TypeSY3000

฿ 1,768.85

1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)--0.15 to 0.7-InternalStandardNoneNon-locking, push typeNoneNoneNon-compliantBase piping type / plug-in typeSY3000

฿ 1,768.85

1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)--0.15 to 0.7-InternalStandardNoneNon-locking, push typeNoneNoneCE compliant productBase piping type / plug-in typeSY3000

฿ 1,768.85

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustDC24VDoubleDirect[Rc (R)] RcSelf-Retaining3/8-0.1 to 0.7-InternalStandardM8 connector (Length with connector cable, 5 m)Non-locking, push typeWith indicator light and surge voltage suppressorNoneNon-compliantBase Mounted TypeSY7000

฿ 1,768.85

1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position ExhaustDC24VDoubleManifold Base-Self-Retaining--0.1 to 0.7-InternalStandardM8 connector (without connector cable)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNoneNon-compliantBase Mounted TypeSY7000

฿ 1,768.85

1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position ExhaustDC24VDoubleManifold Base-Self-Retaining---0.1 to 0.7-ExternalStandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorNoneNon-compliantBase Mounted TypeSY7000