(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- UL Standard Compliant 5-Port Solenoid Valve, Base Mounted, SY3000/5000/7000/9000 from SMC.
- This base mounted is conforming to 4 series of solenoid valve including SY3000, SY5000, SY7000 and SY9000.
- Mounting method can be selected into 3 types, Without bracket, With foot bracket, or With side bracket (*SY9000 has no bracket).
- Pipe port type can be selected 4 types, Rc, NPT, NPTF or G.
- The manual override method can be selected, Non-locking push type, Push-turn locking, slotted type or Push-turn locking lever type.
Part Number |
---|
30-SY7140-5DZ-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | CE compliant | Body type | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 3/8 | 100 or Less | 0.15 to 0.7 | - | Internal | Standard | DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY7000 |
Loading...
Number of Ports | 5-Port Valve | Specifications | Lubrication Free | Plumbing | Sub-Base Plumbing |
---|---|---|---|---|---|
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part 30-SY7140-5DZ-03 in the UL Standard Compliant 5-Port Solenoid Valve, Base Mounted, SY3000/5000/7000/9000 series.
Part Number |
---|
30-SY3140-5DZE-01 |
30-SY3140-5FU |
30-SY3140-5FU-Q |
30-SY7140-5DZ-03N |
30-SY7140-5DZ-03N-X90 |
30-SY7140-5DZ-03N-X90-Q |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | CE compliant | Body type | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,768.85 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | DIN terminal (with connector) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | None | Non-locking, push type | None | None | Non-compliant | Base piping type / plug-in type | SY3000 | ||
฿ 1,768.85 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | None | Non-locking, push type | None | None | CE compliant product | Base piping type / plug-in type | SY3000 | ||
฿ 1,768.85 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | NPT | Self-Recovery (Pressure Differential Return) | 3/8 | 100 or Less | 0.15 to 0.7 | - | Internal | Standard | DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY7000 | ||
฿ 1,768.85 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | NPT | Self-Recovery (Pressure Differential Return) | 3/8 | 100 or Less | 0.15 to 0.7 | - | Internal | Standard | DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | Main valve fluorine rubber specification | Non-compliant | Base Mounted Type | SY7000 | ||
฿ 1,768.85 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | NPT | Self-Recovery (Pressure Differential Return) | 3/8 | 100 or Less | 0.15 to 0.7 | - | Internal | Standard | DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | Main valve fluorine rubber specification | CE compliant product | Base Mounted Type | SY7000 |
How can we improve?
How can we improve?