(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- UL Standard Compliant 5-Port Solenoid Valve, Base Mounted, SY3000/5000/7000/9000 from SMC.
- This base mounted is conforming to 4 series of solenoid valve including SY3000, SY5000, SY7000 and SY9000.
- Mounting method can be selected into 3 types, Without bracket, With foot bracket, or With side bracket (*SY9000 has no bracket).
- Pipe port type can be selected 4 types, Rc, NPT, NPTF or G.
- The manual override method can be selected, Non-locking push type, Push-turn locking, slotted type or Push-turn locking lever type.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | CE compliant | Body type | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | DIN terminal (with connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | DIN terminal (with connector) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | None | Non-locking, push type | None | None | Non-compliant | Base piping type / plug-in type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | None | Non-locking, push type | None | None | CE compliant product | Base piping type / plug-in type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | None | Push-turn locking screwdriver-operated type | None | None | CE compliant product | Base piping type / plug-in type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | None | Push-turn locking hand-operated type | None | None | Non-compliant | Base piping type / plug-in type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | None | Push-turn locking hand-operated type | None | None | CE compliant product | Base piping type / plug-in type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | Grommet (lead wire length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | Grommet (lead wire length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | Grommet (lead wire length: 300 mm) | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | Grommet (lead wire length: 300 mm) | Push-turn locking hand-operated type | With surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | Grommet (lead wire length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | Grommet (lead wire length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | Grommet (lead wire length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | Grommet (lead wire length: 300 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | Grommet (Lead length 600 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | Grommet (Lead length 600 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 869.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | Grommet (Lead length 600 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | None | CE compliant product | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | Grommet (Lead length 600 mm) | Non-locking, push type | With surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 11,742.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | Grommet (Lead length 600 mm) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | None | CE compliant product | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | Grommet (Lead length 600 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | Grommet (Lead length 600 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | L-shaped plug connector (With lead length 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | L-shaped plug connector (With lead length 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | L plug connector (without lead wire) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 869.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | L plug connector (without lead wire) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | L plug connector (without lead wire) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | L plug connector (without connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | L plug connector (without connector) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | L plug connector (without connector) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | None | CE compliant product | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | L plug connector (without connector) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | L plug connector (without connector) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | L plug connector (without connector) | Non-locking, push type | With indicator light and surge voltage suppressor | None | CE compliant product | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | L plug connector (without connector) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | L plug connector (without connector) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 869.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | L plug connector (without connector) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | Main valve fluorine rubber specification | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | L-shaped plug connector (With lead length 300 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor (non-polar type) | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | L-shaped plug connector (With lead length 300 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor (non-polar type) | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | L-shaped plug connector (With lead length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,985.60 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | L-shaped plug connector (With lead length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | L-shaped plug connector (With lead length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | CE compliant product | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | L-shaped plug connector (With lead length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | CE compliant product | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | L-shaped plug connector (With lead length 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | L-shaped plug connector (With lead length 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | L-shaped plug connector (With lead length 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | None | CE compliant product | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | L-shaped plug connector (With lead length 300 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | L-shaped plug connector (With lead length 300 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 7,922.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | L-shaped plug connector (With lead length 300 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | None | CE compliant product | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | M-type plug connector (With lead length 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 869.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | M plug connector (without lead wire) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | M plug connector (without lead wire) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | M plug connector (without connector) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | M plug connector (without connector) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | M-type plug connector (With lead length 300 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor (non-polar type) | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | M-type plug connector (With lead length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | M-type plug connector (With lead length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | M-type plug connector (With lead length 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 11,742.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | M-type plug connector (With lead length 300 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | M8 connector (With connector cable length 0.3 m) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | M8 connector (Length with connector cable, 0.5 m) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | M8 connector (Length with connector cable, 5 m) | Non-locking, push type | Without indicator light / surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | M8 connector (Length with connector cable, 5 m) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | None | CE compliant product | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | M8 connector (Length with connector cable, 5 m) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | -0.1 to 0.7 | - | External | Standard | Grommet (Lead length 600 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | -0.1 to 0.7 | 0.24 | External | Standard | L plug connector (without connector) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | -0.1 to 0.7 | 0.24 | External | Standard | L-shaped plug connector (With lead length 300 mm) | Push-turn locking hand-operated type | With surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | -0.1 to 0.7 | 0.24 | External | Standard | L-shaped plug connector (With lead length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | -0.1 to 0.7 | - | External | Standard | L-shaped plug connector (With lead length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | -0.1 to 0.7 | 0.24 | External | Standard | L-shaped plug connector (With lead length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | -0.1 to 0.7 | 0.24 | External | Standard | M-type plug connector (With lead length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | -0.1 to 0.7 | 0.24 | External | Standard | M-type plug connector (With lead length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | With energy saving circuit | Grommet (Lead length 600 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | With energy saving circuit | L plug connector (without connector) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 2,709.80 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | - | Self-Retaining | - | - | 0.1 to 0.7 | - | Internal | Standard | DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 2,709.80 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/8 | - | 0.1 to 0.7 | 0.24 | Internal | Standard | DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 2,709.80 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/8 | - | 0.1 to 0.7 | 0.24 | Internal | Standard | DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | None | CE compliant product | Base Mounted Type | SY3000 | ||
฿ 11,742.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/8 | - | 0.1 to 0.7 | 0.24 | Internal | Standard | DIN terminal (with connector) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 2,709.80 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | - | Self-Retaining | - | - | 0.1 to 0.7 | - | Internal | Standard | Grommet (lead wire length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 2,709.80 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/8 | - | 0.1 to 0.7 | 0.24 | Internal | Standard | Grommet (lead wire length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 2,709.80 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | - | Self-Retaining | - | - | 0.1 to 0.7 | - | Internal | Standard | Grommet (lead wire length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 2,709.80 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/8 | - | 0.1 to 0.7 | 0.24 | Internal | Standard | Grommet (lead wire length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 2,709.80 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | - | Self-Retaining | - | - | 0.1 to 0.7 | - | Internal | Standard | Grommet (Lead length 600 mm) | Non-locking, push type | With surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 869.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/8 | - | 0.1 to 0.7 | 0.24 | Internal | Standard | Grommet (Lead length 600 mm) | Non-locking, push type | With surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 2,709.80 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/8 | - | 0.1 to 0.7 | 0.24 | Internal | Standard | Grommet (Lead length 600 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 2,709.80 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/8 | - | 0.1 to 0.7 | 0.24 | Internal | Standard | L-shaped plug connector (With lead length 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 2,709.80 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | - | Self-Retaining | - | - | 0.1 to 0.7 | - | Internal | Standard | L plug connector (without connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 2,709.80 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/8 | - | 0.1 to 0.7 | 0.24 | Internal | Standard | L plug connector (without connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
฿ 2,709.80 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | - | Self-Retaining | - | - | 0.1 to 0.7 | - | Internal | Standard | L plug connector (without connector) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | None | Non-compliant | Base Mounted Type | SY3000 |
Loading...
Number of Ports | 5-Port Valve | Specifications | Lubrication Free | Plumbing | Sub-Base Plumbing |
---|---|---|---|---|---|
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
How can we improve?
How can we improve?