(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can only be used in Japan as a pressure-resistant explosion-proof structure certified product
・ Structural standard (Gas steam explosion proof): d2G4 (Type test model T46132)
・ Technical standards (IEC standard 79 related): Exd II BT4 (Type test model TC14604)
* This product has been certified by the Industrial Safety Technology Association of Japan (TIIS) for the explosion-proof structure and electrical machinery / equipment type certification for the pilot valve model.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Voltage | Plumbing Thread Nominal | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Manual | Bracket | Body size | External lead wire intake method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,956.40 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | None | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,175.70 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 6,956.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC100V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | None | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,176.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC100V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 6,956.40 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | None | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,176.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,176.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC100V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,055.85 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | None | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,275.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,056.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC100V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | None | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,275.15 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC100V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,056.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing turn lock D type (Driver operation type) | None | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,275.15 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing turn lock D type (Driver operation type) | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 6,956.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | None | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
฿ 7,176.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
฿ 6,956.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC100V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | None | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
฿ 6,956.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | None | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
฿ 7,175.70 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
฿ 7,056.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | None | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
฿ 7,275.15 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
฿ 7,056.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC100V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | None | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
฿ 7,275.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing turn lock D type (Driver operation type) | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
฿ 5,581.10 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | None | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,800.40 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | With Bracket | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,581.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC100V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | None | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,800.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC100V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | With Bracket | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,581.10 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | None | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,800.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | With Bracket | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,581.10 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC100V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | None | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,800.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC100V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | With Bracket | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,681.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | None | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,900.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | With Bracket | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,681.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC100V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | None | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,900.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC100V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | With Bracket | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,681.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing turn lock D type (Driver operation type) | None | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,900.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing turn lock D type (Driver operation type) | With Bracket | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,680.55 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC100V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing turn lock D type (Driver operation type) | None | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,900.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC100V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing turn lock D type (Driver operation type) | With Bracket | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 7,016.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | None | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,235.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,235.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC200V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,016.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | None | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,235.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,016.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC200V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | None | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,235.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC200V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,335.50 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,335.50 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing turn lock D type (Driver operation type) | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,015.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | None | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
฿ 7,235.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
฿ 7,016.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | None | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
฿ 7,235.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
฿ 7,116.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | None | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
฿ 7,335.50 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
฿ 7,116.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC200V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | None | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
฿ 7,336.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing turn lock D type (Driver operation type) | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
฿ 5,641.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | None | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,859.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | With Bracket | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,640.60 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC200V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | None | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,860.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC200V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | With Bracket | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,640.60 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | None | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,860.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | With Bracket | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,640.60 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC200V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | None | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,859.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC200V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | With Bracket | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,741.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | None | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,960.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | With Bracket | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,741.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC200V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | None | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,960.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC200V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | With Bracket | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,741.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing turn lock D type (Driver operation type) | None | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,960.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing turn lock D type (Driver operation type) | With Bracket | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,741.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC200V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing turn lock D type (Driver operation type) | None | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,960.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC200V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing turn lock D type (Driver operation type) | With Bracket | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 7,015.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC110V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | None | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,235.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC110V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,235.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC110V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,336.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC110V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
฿ 7,015.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC110V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | None | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
฿ 814,164.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC110V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
฿ 7,016.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC110V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | None | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
฿ 7,235.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC110V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
฿ 814,164.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC110V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | With Bracket | 50-VPE500 | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
฿ 5,641.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC110V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | None | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,860.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC110V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | With Bracket | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,640.60 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC110V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing type | None | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,641.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC110V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | None | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,860.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC110V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | With Bracket | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,641.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC110V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | None | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,859.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC110V | 3/8 | 0.2 to 0.8 | 2.4 | Internal | Bushing type | With Bracket | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,740.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC110V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | None | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,960.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC110V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | With Bracket | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method | ||
฿ 5,960.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC110V | 1/4 | 0.2 to 0.8 | 1.6 | Internal | Bushing turn lock D type (Driver operation type) | With Bracket | 50-VPE500 | Conduit pressure resistant screw coupling type lead-in method |
Loading...
Number of Ports | 3-Port Valve | Application | Single Use | Number of Solenoids | Single |
---|---|---|---|---|---|
Mounting Orientation | Direct | Pipe Port Type | Rc | Specifications | Explosion Proof / Lubrication Free |
Status at Power Off | Self-Recovery (Spring Return) | Plumbing | Direct Plumbing | Type | Solenoid Valves |
Driving Type | Pilot Type Spool |
How can we improve?
How can we improve?