(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can only be used in Japan as an intrinsically safe explosion-proof structure certified product
・ Exia II BT4 (TIIS certified product)
This product has been certified as an intrinsically safe explosion-proof system that combines an electromagnet for solenoid valves and a safety cage in the explosion-proof structure electromechanical equipment type certification of the Industrial Safety Technology Association of Japan (TIIS).
* Due to the system display and the selection of the attached barrier, the B (Zener type) barrier has been discontinued (December, 2017). Select A (Zener type) or F (Insulated type).
Part Number |
---|
51-SY9240-ALL3D-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Application | Switching Type | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Lead wire electrical entry | Manual | Valve specifications | System display |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,028.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | - | Single Use | 2-Position Exhaust | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/2 | 0.1 to 0.7 | 2.2 | Internal | L-shaped plug connector with cover (Lead length 300 mm) | Push-turn locking screwdriver-operated type | 51-SY9000 | Z728.H |
Loading...
Number of Ports | 5-Port Valve | Voltage | DC12V | Specifications | Lubrication Free |
---|---|---|---|---|---|
Plumbing | Sub-Base Plumbing | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part 51-SY9240-ALL3D-04 in the Intrinsically Safe Explosion-Proof Structure Certified (Japan) 5-Port Solenoid Valve, Base Mounted, 51-SY5000/7000/9000 series.
Part Number |
---|
51-SY5140-ALL10E-02 |
51-SY5140-ALL20E |
51-SY5140-ALL3E |
51-SY9240-ALL6 |
51-SY9240-ALL6-04 |
51-SY9240-ALL6E-04 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Application | Switching Type | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Lead wire electrical entry | Manual | Valve specifications | System display |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,294.25 | 1 Piece(s) | 55 Day(s) | - | Single Use | 2-Position Exhaust | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/4 | 0.15 to 0.7 | 0.64 | Internal | L-shaped plug connector with cover (Lead length 1,000 mm) | Push-turn locking hand-operated type | 51-SY5000 | Z728.H | ||
฿ 10,365.75 | 1 Piece(s) | 55 Day(s) | - | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.15 to 0.7 | - | Internal | L-shaped plug connector with cover (Lead length 2,000 mm) | Push-turn locking hand-operated type | 51-SY5000 | Z728.H | ||
฿ 7,050.75 | 1 Piece(s) | 55 Day(s) | - | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.15 to 0.7 | - | Internal | L-shaped plug connector with cover (Lead length 300 mm) | Push-turn locking hand-operated type | 51-SY5000 | Z728.H | ||
฿ 11,296.50 | 1 Piece(s) | 55 Day(s) | - | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | - | Self-Retaining | - | 0.1 to 0.7 | - | Internal | L-shaped plug connector with cover (Lead length 600 mm) | - | 51-SY9000 | Z728.H | ||
฿ 11,789.50 | 1 Piece(s) | 55 Day(s) | - | Single Use | 2-Position Exhaust | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/2 | 0.1 to 0.7 | 2.2 | Internal | L-shaped plug connector with cover (Lead length 600 mm) | - | 51-SY9000 | Z728.H | ||
฿ 10,365.75 | 1 Piece(s) | 55 Day(s) | - | Single Use | 2-Position Exhaust | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/2 | 0.1 to 0.7 | 2.2 | Internal | L-shaped plug connector with cover (Lead length 600 mm) | Push-turn locking hand-operated type | 51-SY9000 | Z728.H |
How can we improve?
How can we improve?