1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Intrinsically Safe Explosion-Proof Structure Certified (Japan) 5-Port Solenoid Valve, Base Mounted, 51-SY5000/7000/9000 (Part Number)

SMC MECHANICAL AIR VALVE

Intrinsically Safe Explosion-Proof Structure Certified (Japan) 5-Port Solenoid Valve, Base Mounted, 51-SY5000/7000/9000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,028.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

Can only be used in Japan as an intrinsically safe explosion-proof structure certified product

・ Exia II BT4 (TIIS certified product)
This product has been certified as an intrinsically safe explosion-proof system that combines an electromagnet for solenoid valves and a safety cage in the explosion-proof structure electromechanical equipment type certification of the Industrial Safety Technology Association of Japan (TIIS).

* Due to the system display and the selection of the attached barrier, the B (Zener type) barrier has been discontinued (December, 2017). Select A (Zener type) or F (Insulated type).

Part Number
51-SY5140-AOLL6E-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplication Switching Type Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Pressure Rating
(MPa)
CV Value Pilot Air Supply Lead wire electrical entry Manual Valve specifications System display

฿ 10,365.75

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) -Single Use2-Position Exhaust[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/40.15 to 0.70.64InternalL-shaped plug connector with cover (Lead length 600 mm)Push-turn locking hand-operated type51-SY5000Z728.H (No barrier)

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Voltage DC12V Specifications Lubrication Free
Plumbing Sub-Base Plumbing Type Solenoid Valves Driving Type Pilot Type Spool
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part 51-SY5140-AOLL6E-02 in the Intrinsically Safe Explosion-Proof Structure Certified (Japan) 5-Port Solenoid Valve, Base Mounted, 51-SY5000/7000/9000 series.

Products with similar specification

Part Number
51-SY5140-ALL10E-02
51-SY5140-ALL20E
51-SY5140-ALL3E
51-SY5140-AOTT10-02
51-SY5140-AOTT3
51-SY5140-AOTT30D
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSApplication Switching Type Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Pressure Rating
(MPa)
CV Value Pilot Air Supply Lead wire electrical entry Manual Valve specifications System display

฿ 6,294.25

1 Piece(s) 55 Day(s) -Single Use2-Position Exhaust[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/40.15 to 0.70.64InternalL-shaped plug connector with cover (Lead length 1,000 mm)Push-turn locking hand-operated type51-SY5000Z728.H

฿ 10,365.75

1 Piece(s) 55 Day(s) -Unit for Manifold Mounting2-Position Exhaust[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)-0.15 to 0.7-InternalL-shaped plug connector with cover (Lead length 2,000 mm)Push-turn locking hand-operated type51-SY5000Z728.H

฿ 7,050.75

1 Piece(s) 55 Day(s) -Unit for Manifold Mounting2-Position Exhaust[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)-0.15 to 0.7-InternalL-shaped plug connector with cover (Lead length 300 mm)Push-turn locking hand-operated type51-SY5000Z728.H

฿ 3,509.65

1 Piece(s) 55 Day(s) -Single Use2-Position Exhaust[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/40.15 to 0.70.64InternalCable type (Lead length 1,000 mm)-51-SY5000Z728.H (No barrier)

฿ 10,365.75

1 Piece(s) 55 Day(s) -Unit for Manifold Mounting2-Position Exhaust[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)-0.15 to 0.7-InternalCable type (Lead length 300 mm)-51-SY5000Z728.H (No barrier)

฿ 3,392.00

1 Piece(s) 55 Day(s) -Unit for Manifold Mounting2-Position Exhaust[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)-0.15 to 0.7-InternalCable type (Lead length 3,000 mm)Push-turn locking screwdriver-operated type51-SY5000Z728.H (No barrier)