(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Mounting Orientation | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Bracket | Piping specifications | Type of manual operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,428.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Grommet (lead wire length: 300 mm) | Without indicator light / surge voltage suppressor | With Bracket | For body porting of P, R and A ports | Non-lock push type | ||
฿ 1,470.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Grommet (lead wire length: 300 mm) | With indicator light and surge voltage suppressor | With Bracket | For body porting of P, R and A ports | Push-turn locking driver operation type | ||
฿ 11,742.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | L-shaped plug connector (With lead length 300 mm) | Without indicator light / surge voltage suppressor | No bracket | For body porting of P, R and A ports | Non-lock push type | ||
฿ 1,469.65 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | L-shaped plug connector (With lead length 300 mm) | Without indicator light / surge voltage suppressor | With Bracket | For body porting of P, R and A ports | Non-lock push type | ||
฿ 1,469.65 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | L-shaped plug connector (With lead length 300 mm) | Without indicator light / surge voltage suppressor | With Bracket | For body porting of P, R and A ports | Push-turn locking driver operation type | ||
฿ 1,449.25 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | L plug connector (without connector) | With indicator light and surge voltage suppressor | No bracket | For body porting of P, R and A ports | Non-lock push type | ||
฿ 1,491.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | L plug connector (without connector) | With indicator light and surge voltage suppressor | With Bracket | For body porting of P, R and A ports | Non-lock push type | ||
฿ 1,490.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | L-shaped plug connector (With lead length 300 mm) | With surge voltage suppressor | With Bracket | For body porting of P, R and A ports | Non-lock push type | ||
฿ 1,553.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | L-shaped plug connector (With lead length 300 mm) | With indicator light and surge voltage suppressor (non-polar type) | With Bracket | For body porting of P, R and A ports | Non-lock push type | ||
฿ 1,470.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | L-shaped plug connector (With lead length 300 mm) | With indicator light and surge voltage suppressor | No bracket | For body porting of P, R and A ports | Non-lock push type | ||
฿ 1,511.30 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | L-shaped plug connector (With lead length 300 mm) | With indicator light and surge voltage suppressor | With Bracket | For body porting of P, R and A ports | Non-lock push type | ||
฿ 1,469.65 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | L-shaped plug connector (With lead length 300 mm) | With indicator light and surge voltage suppressor | No bracket | For body porting of P, R and A ports | Push-turn locking driver operation type | ||
฿ 1,511.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 3 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | L-shaped plug connector (With lead length 300 mm) | With indicator light and surge voltage suppressor | With Bracket | For body porting of P, R and A ports | Push-turn locking driver operation type | ||
฿ 1,470.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | M-type plug connector (With lead length 300 mm) | Without indicator light / surge voltage suppressor | With Bracket | For body porting of P, R and A ports | Non-lock push type | ||
฿ 1,470.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | M plug connector (without connector) | - | No bracket | For body porting of P, R and A ports | Push-turn locking driver operation type | ||
฿ 1,470.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | M-type plug connector (With lead length 300 mm) | With indicator light and surge voltage suppressor | No bracket | For body porting of P, R and A ports | Non-lock push type | ||
฿ 1,511.30 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | M-type plug connector (With lead length 300 mm) | With indicator light and surge voltage suppressor | With Bracket | For body porting of P, R and A ports | Non-lock push type | ||
฿ 1,469.65 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC12V | Direct | M | M3 | Direct Plumbing | L-shaped plug connector (With lead length 300 mm) | Without indicator light / surge voltage suppressor | With Bracket | For body porting of P, R and A ports | Push-turn locking driver operation type | ||
฿ 1,511.30 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC12V | Direct | M | M3 | Direct Plumbing | L-shaped plug connector (With lead length 300 mm) | With indicator light and surge voltage suppressor | With Bracket | For body porting of P, R and A ports | Push-turn locking driver operation type | ||
฿ 1,408.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Sub-Base Plumbing | Grommet (lead wire length: 300 mm) | Without indicator light / surge voltage suppressor | No bracket | - | Non-lock push type | ||
฿ 1,490.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Sub-Base Plumbing | L-shaped plug connector (With lead length 300 mm) | With indicator light and surge voltage suppressor | No bracket | - | Non-lock push type | ||
฿ 1,511.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Sub-Base Plumbing | L-shaped plug connector (With lead length 300 mm) | With indicator light and surge voltage suppressor | No bracket | - | Push-turn locking hand-operated type | ||
฿ 1,449.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Sub-Base Plumbing | M-type plug connector (With lead length 300 mm) | Without indicator light / surge voltage suppressor | No bracket | - | Non-lock push type | ||
฿ 1,469.65 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Sub-Base Plumbing | M plug connector (without connector) | With indicator light and surge voltage suppressor | No bracket | - | Non-lock push type | ||
฿ 1,491.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Sub-Base Plumbing | M-type plug connector (With lead length 300 mm) | With indicator light and surge voltage suppressor | No bracket | - | Non-lock push type | ||
฿ 1,470.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Open | DC24V | Direct | M | M3 | Direct Plumbing | Grommet (lead wire length: 300 mm) | With indicator light and surge voltage suppressor | With Bracket | For body porting of P, R and A ports | Non-lock push type | ||
฿ 1,511.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Open | DC24V | Direct | M | M3 | Direct Plumbing | Grommet (Lead length 600 mm) | With surge voltage suppressor | With Bracket | For body porting of P, R and A ports | Non-lock push type | ||
฿ 11,742.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Open | DC24V | Direct | M | M3 | Direct Plumbing | Grommet (Lead length 600 mm) | With indicator light and surge voltage suppressor | With Bracket | For body porting of P, R and A ports | Non-lock push type | ||
฿ 1,470.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Open | DC24V | Direct | M | M3 | Direct Plumbing | L-shaped plug connector (With lead length 300 mm) | Without indicator light / surge voltage suppressor | With Bracket | For body porting of P, R and A ports | Non-lock push type | ||
฿ 1,469.65 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Open | DC24V | Direct | M | M3 | Direct Plumbing | L-shaped plug connector (With lead length 300 mm) | Without indicator light / surge voltage suppressor | With Bracket | For body porting of P, R and A ports | Push-turn locking driver operation type | ||
฿ 1,469.65 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Open | DC24V | Direct | M | M3 | Direct Plumbing | L-shaped plug connector (With lead length 300 mm) | With indicator light and surge voltage suppressor | No bracket | For body porting of P, R and A ports | Push-turn locking driver operation type | ||
฿ 1,511.30 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 3 Day(s) | Single Use | 2-Position Normally Open | DC24V | Direct | M | M3 | Direct Plumbing | L-shaped plug connector (With lead length 300 mm) | With indicator light and surge voltage suppressor | With Bracket | For body porting of P, R and A ports | Push-turn locking driver operation type | ||
฿ 1,469.65 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Open | DC12V | Direct | M | M3 | Direct Plumbing | L-shaped plug connector (With lead length 300 mm) | Without indicator light / surge voltage suppressor | With Bracket | For body porting of P, R and A ports | Push-turn locking driver operation type | ||
฿ 1,449.25 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Open | DC24V | Direct | M | M3 | Sub-Base Plumbing | Grommet (lead wire length: 300 mm) | With indicator light and surge voltage suppressor | No bracket | - | Push-turn locking driver operation type | ||
฿ 1,470.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Open | DC24V | Direct | M | M3 | Sub-Base Plumbing | L plug connector (without connector) | With indicator light and surge voltage suppressor | No bracket | - | Push-turn locking driver operation type | ||
฿ 1,491.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Open | DC24V | Direct | M | M3 | Sub-Base Plumbing | L plug connector (without connector) | With indicator light and surge voltage suppressor | No bracket | - | Push-turn locking hand-operated type | ||
฿ 1,490.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Open | DC24V | Direct | M | M3 | Sub-Base Plumbing | L-shaped plug connector (With lead length 300 mm) | With indicator light and surge voltage suppressor | No bracket | - | Non-lock push type | ||
฿ 1,511.30 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Open | DC24V | Direct | M | M3 | Sub-Base Plumbing | L-shaped plug connector (With lead length 300 mm) | With indicator light and surge voltage suppressor | No bracket | - | Push-turn locking hand-operated type |
Loading...
Number of Ports | 3-Port Valve | Number of Solenoids | Single | Specifications | Lubrication Free / Clean Room |
---|---|---|---|---|---|
Status at Power Off | Self-Recovery (Spring Return) | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
Pressure Rating(MPa) | 0 to 0.7 | Seal Type | Soft Seal | CV Value | 0.012 |
Pilot Air Supply | Internal |
How can we improve?
How can we improve?