(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Mounting Orientation | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Piping specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,284.00 | SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | M | M3 | Direct Plumbing | Non-Locking | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | For manifold | ||
฿ 2,233.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | For body porting of P, R and A ports | ||
฿ 1,428.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | For body porting of P, R and A ports | ||
฿ 1,490.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | Grommet lead wire length: 300 mm | Non-locking, push type | - | With Bracket | For body porting of P, R and A ports | ||
฿ 1,469.65 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | Grommet lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | For body porting of P, R and A ports | ||
฿ 1,325.00 | 3 PORT SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | M | M3 | Direct Plumbing | Non-Locking | Grommet lead wire length: 600 mm | Non-locking, push type | With surge voltage suppressor | No bracket | For manifold | ||
฿ 1,469.65 | 3 PORT SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | Grommet lead wire length: 600 mm | Non-locking, push type | With surge voltage suppressor | No bracket | For body porting of P, R and A ports | ||
฿ 1,428.00 | 3 PORT SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | M | M3 | Direct Plumbing | Non-Locking | Grommet lead wire length: 600 mm | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | With Bracket | For manifold | ||
฿ 1,573.00 | 3 PORT SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | Grommet lead wire length: 600 mm | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | With Bracket | For body porting of P, R and A ports | ||
฿ 1,345.55 | 3 PORT SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | M | M3 | Direct Plumbing | Non-Locking | Grommet lead wire length: 600 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | For manifold | ||
฿ 1,491.00 | 3 PORT SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | Grommet lead wire length: 600 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | For body porting of P, R and A ports | ||
฿ 1,532.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | Grommet lead wire length: 600 mm | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | For body porting of P, R and A ports | ||
฿ 1,491.00 | 3 PORT SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Lock | Grommet lead wire length: 600 mm | Locking type, screwdriver operated | With indicator light and surge voltage suppressor | No bracket | For body porting of P, R and A ports | ||
฿ 1,532.00 | 3 PORT SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Lock | Grommet lead wire length: 600 mm | Locking type, screwdriver operated | With indicator light and surge voltage suppressor | With Bracket | For body porting of P, R and A ports | ||
฿ 1,325.00 | 3 PORT SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | M | M3 | Direct Plumbing | Non-Locking | L plug connector, lead wire length 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | For manifold | ||
฿ 1,470.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | L plug connector, lead wire length 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | For body porting of P, R and A ports | ||
฿ 1,449.25 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | L plug connector (without connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | For body porting of P, R and A ports | ||
฿ 1,532.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | L plug connector (without connector) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | With Bracket | For body porting of P, R and A ports | ||
฿ 1,304.00 | 3 PORT SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | M | M3 | Direct Plumbing | Non-Locking | L plug connector (without connector) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | For manifold | ||
฿ 1,491.00 | 3 PORT SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | L plug connector (without connector) | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | For body porting of P, R and A ports | ||
฿ 1,553.00 | 3 PORT SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | L plug connector, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | With Bracket | For body porting of P, R and A ports | ||
฿ 1,366.00 | 3 PORT SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | M | M3 | Direct Plumbing | Lock | L plug connector, lead wire length 300 mm | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | For manifold | ||
฿ 1,552.95 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Lock | L plug connector, lead wire length 300 mm | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor (non-polar type) | With Bracket | For body porting of P, R and A ports | ||
฿ 1,325.00 | 3 PORT SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | M | M3 | Direct Plumbing | Non-Locking | L plug connector, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | For manifold | ||
฿ 1,365.95 | 3 PORT SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | M | M3 | Direct Plumbing | Non-Locking | L plug connector, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | For manifold | ||
฿ 1,470.00 | 3 PORT SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | L plug connector, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | For body porting of P, R and A ports | ||
฿ 1,511.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | L plug connector, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | For body porting of P, R and A ports | ||
฿ 1,325.15 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | M | M3 | Direct Plumbing | Lock | L plug connector, lead wire length 300 mm | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | For manifold | ||
฿ 1,511.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Lock | L plug connector, lead wire length 300 mm | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | With Bracket | For body porting of P, R and A ports | ||
฿ 1,283.50 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | M | M3 | Direct Plumbing | Non-Locking | - | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | For manifold | ||
฿ 1,345.55 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | M | M3 | Direct Plumbing | Lock | M plug connector (without connector) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | With Bracket | For manifold | ||
฿ 1,491.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Lock | M plug connector (without connector) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | With Bracket | For body porting of P, R and A ports | ||
฿ 1,531.70 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | - | Non-locking, push type | - | With Bracket | For body porting of P, R and A ports | ||
฿ 1,449.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | - | Non-locking, push type | With surge voltage suppressor | No bracket | For body porting of P, R and A ports | ||
฿ 1,490.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | - | Non-locking, push type | With surge voltage suppressor | With Bracket | For body porting of P, R and A ports | ||
฿ 1,511.30 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | - | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | For body porting of P, R and A ports | ||
฿ 1,511.30 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Lock | - | Locking type, screwdriver operated | With indicator light and surge voltage suppressor | With Bracket | For body porting of P, R and A ports | ||
฿ 1,511.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Lock | - | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | With Bracket | For body porting of P, R and A ports | ||
฿ 1,428.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | AC100V | Direct | M | M3 | Sub-Base Plumbing | Lock | M plug connector (without lead wire) | Locking type, screwdriver operated | Without indicator light / surge voltage suppressor | No bracket | - | ||
฿ 1,303.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | AC100V | Manifold Base | - | - | Sub-Base Plumbing | Lock | M plug connector (without lead wire) | Locking type, screwdriver operated | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,470.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | AC100V | Direct | M | M3 | Sub-Base Plumbing | Lock | M plug connector (without lead wire) | Locking type, screwdriver operated | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,325.15 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | AC100V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,408.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | AC200V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,573.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | AC200V | Direct | M | M3 | Sub-Base Plumbing | Non-Locking | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,263.10 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | AC110V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | M plug connector (without connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | - | ||
฿ 1,346.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | AC220V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | M plug connector (without connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | - | ||
฿ 1,407.60 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | AC220V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,242.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | - | ||
฿ 1,407.60 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Sub-Base Plumbing | Non-Locking | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | - | ||
฿ 1,263.10 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | Grommet lead wire length: 300 mm | Non-locking, push type | With surge voltage suppressor | No bracket | - | ||
฿ 1,284.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | Grommet lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,449.25 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Sub-Base Plumbing | Non-Locking | Grommet lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,470.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Sub-Base Plumbing | Lock | Grommet lead wire length: 300 mm | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,345.55 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | Grommet lead wire length: 600 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,284.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | L plug connector, lead wire length 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | - | ||
฿ 1,449.25 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Sub-Base Plumbing | Non-Locking | L plug connector, lead wire length 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | - | ||
฿ 1,304.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | L plug connector (without lead wire) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,263.10 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | L plug connector (without connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | - | ||
฿ 1,283.50 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | L plug connector (without connector) | Non-locking, push type | With surge voltage suppressor | No bracket | - | ||
฿ 1,345.55 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | L plug connector (without connector) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | - | ||
฿ 1,303.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | L plug connector (without connector) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 2,233.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Lock | L plug connector (without connector) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 4,918.95 | SMC SY TYPE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | L plug connector, lead wire length 300 mm | Non-locking, push type | With surge voltage suppressor | No bracket | - | ||
฿ 1,365.95 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | L plug connector, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | - | ||
฿ 1,531.70 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Sub-Base Plumbing | Non-Locking | L plug connector, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | - | ||
฿ 1,325.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | L plug connector, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,490.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 5 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Sub-Base Plumbing | Non-Locking | L plug connector, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,491.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Sub-Base Plumbing | Lock | L plug connector, lead wire length 300 mm | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,345.55 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Lock | L plug connector, lead wire length 300 mm | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,284.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | - | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | - | ||
฿ 1,449.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Sub-Base Plumbing | Non-Locking | - | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | - | ||
฿ 1,284.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Lock | - | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | No bracket | - | ||
฿ 1,263.10 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | M plug connector (without connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | - | ||
฿ 1,428.00 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Sub-Base Plumbing | Non-Locking | M plug connector (without connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | - | ||
฿ 1,303.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | M plug connector (without connector) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,470.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Sub-Base Plumbing | Non-Locking | M plug connector (without connector) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,428.00 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Lock | M plug connector (without connector) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,490.90 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Sub-Base Plumbing | Lock | M plug connector (without connector) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,325.15 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,490.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Sub-Base Plumbing | Non-Locking | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,325.15 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Lock | - | Locking type, screwdriver operated | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,490.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Sub-Base Plumbing | Lock | - | Locking type, screwdriver operated | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,345.55 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | Lock | - | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,511.30 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Sub-Base Plumbing | Lock | - | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | No bracket | - | ||
฿ 1,242.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC12V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | - | ||
฿ 1,408.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC12V | Direct | M | M3 | Sub-Base Plumbing | Non-Locking | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | - | ||
฿ 1,284.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC12V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | L plug connector, lead wire length 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | - | ||
฿ 1,449.25 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC12V | Direct | M | M3 | Sub-Base Plumbing | Non-Locking | L plug connector, lead wire length 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | - | ||
฿ 1,263.10 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC12V | Manifold Base | - | - | Sub-Base Plumbing | Lock | L plug connector (without connector) | Locking type, screwdriver operated | Without indicator light / surge voltage suppressor | No bracket | - | ||
฿ 1,325.15 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 5 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC12V | Manifold Base | - | - | Sub-Base Plumbing | Non-Locking | L plug connector, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | - |
Loading...
Number of Ports | 3-Port Valve | Number of Solenoids | Single | Specifications | Lubrication Free / Clean Room |
---|---|---|---|---|---|
Status at Power Off | Self-Recovery (Spring Return) | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
Pressure Rating(MPa) | 0 to 0.7 | Seal Type | Soft Seal | CV Value | 0.008 |
Pilot Air Supply | Internal | Type | Clean series (Relief type) |
How can we improve?
How can we improve?