(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom
Part Number |
---|
10-SY113-5MOZD-M3-F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Mounting Orientation | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Piping specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,345.55 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | M | M3 | Direct Plumbing | Lock | M plug connector (without connector) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | With Bracket | For manifold |
Loading...
Number of Ports | 3-Port Valve | Number of Solenoids | Single | Specifications | Lubrication Free / Clean Room |
---|---|---|---|---|---|
Status at Power Off | Self-Recovery (Spring Return) | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
Pressure Rating(MPa) | 0 to 0.7 | Seal Type | Soft Seal | CV Value | 0.008 |
Pilot Air Supply | Internal | Type | Clean series (Relief type) |
Please check the type/dimensions/specifications of the part 10-SY113-5MOZD-M3-F in the 3-Port Solenoid Valve, Direct-Acting, Elastic Body Seal, Clean Series 10-SY100 Series series.
Part Number |
---|
10-SY113-5GR-PM3-F |
10-SY113-5GZ-PM3-F |
10-SY113-5HS-M3 |
10-SY113-5MOZD-PM3-F |
10-SY113-5MR-PM3-F |
10-SY113-5MS-PM3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Mounting Orientation | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Piping specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,490.90 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | Grommet lead wire length: 300 mm | Non-locking, push type | - | With Bracket | For body porting of P, R and A ports | ||
฿ 1,469.65 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | Grommet lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | For body porting of P, R and A ports | ||
฿ 1,325.00 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | M | M3 | Direct Plumbing | Non-Locking | Grommet lead wire length: 600 mm | Non-locking, push type | With surge voltage suppressor | No bracket | For manifold | ||
฿ 1,491.00 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Lock | M plug connector (without connector) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | With Bracket | For body porting of P, R and A ports | ||
฿ 1,531.70 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | - | Non-locking, push type | - | With Bracket | For body porting of P, R and A ports | ||
฿ 1,449.00 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | Non-Locking | - | Non-locking, push type | With surge voltage suppressor | No bracket | For body porting of P, R and A ports |
How can we improve?
How can we improve?