1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
3-Port Solenoid Valve, Direct-Acting, Elastic Body Seal, Clean Series 10-SY100 Series (Part Number)

SMC SOLENOID AIR VALVE ITEM

3-Port Solenoid Valve, Direct-Acting, Elastic Body Seal, Clean Series 10-SY100 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,242.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom

Part Number
10-SY114-5MO-M3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Plumbing Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Piping specifications

฿ 1,428.00

SMC SOLENOID AIR VALVE ITEM 1 Piece(s) 55 Day(s) Single Use2-Position Normally ClosedDC24VDirectMM3Sub-Base PlumbingNon-LockingM plug connector (without connector)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracket-

Loading...

  1. 1

Basic Information

Number of Ports 3-Port Valve Number of Solenoids Single Specifications Lubrication Free / Clean Room
Status at Power Off Self-Recovery (Spring Return) Type Solenoid Valves Driving Type Pilot Type Spool
Pressure Rating(MPa) 0 to 0.7 Seal Type Soft Seal CV Value 0.008
Pilot Air Supply Internal Type Clean series (Relief type)

Please check the type/dimensions/specifications of the part 10-SY114-5MO-M3 in the 3-Port Solenoid Valve, Direct-Acting, Elastic Body Seal, Clean Series 10-SY100 Series series.

Products with similar specification

Part Number
10-SY113-5GR-PM3-F
10-SY113-5GZ-PM3-F
10-SY113-5HS-M3
10-SY114-5MOZ
10-SY114-5MOZ-M3
10-SY114-5MOZE
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Plumbing Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Piping specifications

฿ 1,490.90

1 Piece(s) 55 Day(s) Single Use2-Position Normally ClosedDC24VDirectMM3Direct PlumbingNon-LockingGrommet lead wire length: 300 mmNon-locking, push type-With BracketFor body porting of P, R and A ports

฿ 1,469.65

1 Piece(s) 55 Day(s) Single Use2-Position Normally ClosedDC24VDirectMM3Direct PlumbingNon-LockingGrommet lead wire length: 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorWith BracketFor body porting of P, R and A ports

฿ 1,325.00

1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position Normally ClosedDC24VManifold BaseMM3Direct PlumbingNon-LockingGrommet lead wire length: 600 mmNon-locking, push typeWith surge voltage suppressorNo bracketFor manifold

฿ 1,303.90

1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position Normally ClosedDC24VManifold Base--Sub-Base PlumbingNon-LockingM plug connector (without connector)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracket-

฿ 1,470.00

1 Piece(s) 55 Day(s) Single Use2-Position Normally ClosedDC24VDirectMM3Sub-Base PlumbingNon-LockingM plug connector (without connector)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracket-

฿ 1,428.00

1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position Normally ClosedDC24VManifold Base--Sub-Base PlumbingLockM plug connector (without connector)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNo bracket-