(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom
Part Number |
---|
10-SY3160-5LZ-C6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Voltage | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Connecting Tube Diameter | Pressure Rating (MPa) | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 869.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø6 | 0.15 to 0.7 | Standard | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY3000 |
Loading...
Number of Ports | 5-Port Valve | Application | Unit for Manifold Mounting | Mounting Orientation | Manifold Base |
---|---|---|---|---|---|
Specifications | Lubrication Free / Clean Room | Plumbing | Direct Plumbing | Type | Solenoid Valves |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal | Pilot Air Supply | Internal |
Type | Clean series (Relief type) |
Please check the type/dimensions/specifications of the part 10-SY3160-5LZ-C6 in the 5-Port Solenoid Valve, Body Ported, Clean, 10-SY3000/5000/7000, Type 60 series.
Part Number |
---|
10-SY3160-5L-C4 |
10-SY3160-5L-C6 |
10-SY3160-5LOU-C4 |
10-SY3160-5LZE-C4 |
10-SY3160-5LZE-C6 |
10-SY3160-5LZE-M5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Type | Voltage | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Connecting Tube Diameter | Pressure Rating (MPa) | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,265.25 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø4 | 0.15 to 0.7 | Standard | L plug connector with lead wire (length 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | 10-SY3000 | ||
฿ 869.55 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø6 | 0.15 to 0.7 | Standard | L plug connector with lead wire (length 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | 10-SY3000 | ||
฿ 869.55 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø4 | 0.15 to 0.7 | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | 10-SY3000 | ||
฿ 2,323.90 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø4 | 0.15 to 0.7 | Standard | L plug connector with lead wire (length 300 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | 10-SY3000 | ||
฿ 2,324.00 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø6 | 0.15 to 0.7 | Standard | L plug connector with lead wire (length 300 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | 10-SY3000 | ||
฿ 2,166.65 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | M | Self-Recovery (Pressure Differential Return) | M5 | - | 0.15 to 0.7 | Standard | L plug connector with lead wire (length 300 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | 10-SY3000 |
How can we improve?
How can we improve?