(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series, Clean Series]
· Suitable for clean environment
· It prevents dust generation in the cleanroom
2-position single
* Please refer to the digital catalog for information on part numbers other than the above.
2-position double
* Please refer to the digital catalog for information on part numbers other than the above.
3-Position Closed Center, Exhaust Center, Pressure Center
* Please refer to the digital catalog for information on part numbers other than the above.
Series | 10-SY3000 | 10-SY5000 | 10-SY7000 | 10-SY9000 | ||
---|---|---|---|---|---|---|
Operating fluid | Air | |||||
Internal pilot Operating pressure range MPa | 2-position single | 0.15 to 0.7 | ||||
2-position double | 0.1 to 0.7 | |||||
3 positions | 0.2 to 0.7 | |||||
External pilot Operating pressure range MPa | Operating pressure range | -100 kPa to 0.7 | ||||
Pilot Pressure Range | 2-position single | 0.25 to 0.7 | ||||
2-position double | 0.25 to 0.7 | |||||
3 positions | 0.25 to 0.7 | |||||
Ambient and Working Fluid Temperature °C | -10 to 50 (No freezing.) | |||||
Maximum operating frequency (Hz) | 2 Position Single, Double | 10 | 5 | 5 | 5 | |
3 positions | 3 | 3 | 3 | 3 | ||
Manual (Manual Operation) | Non-locking push type, push-turn locking slotted type, push-turn locking lever type | |||||
Pilot Exhaust Method | Internal pilot | Common exhaust type for main valve and pilot valve | ||||
External pilot | Pilot valve individual exhaust type | |||||
Lubrication | Not required | |||||
Mounting orientation | Free | |||||
^*) Impact resistance / vibration resistance m/s^2 | 150/30 | |||||
Protective structure | Dust-proof (*DIN terminal and M8 connector are IP65) |
*Based on IEC60529.
*) Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction when tested under 45 to 2,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)
Electrical Entry | Grommet (G)/(H) L-type plug connector (L) M-type plug connector (M) DIN terminal (D)/(Y) M8 connector (W) | |||
---|---|---|---|---|
G, H, L, M, W | D, Y | |||
Coil Rated Voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
AC 50/60 Hz | 100, 110, 200, 220 | |||
Allowable voltage fluctuation | ±10% of rated voltage* | |||
Power Consumption W | DC | Standard | 0.35 {With light: 0.4 (0.45 for DIN terminal with light)} | |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
※ Apparent Power VA | AC | 100 V | 0.78 (With light: 0.81) | 0.78 (With light: 0.87) |
110 V [115 V] | 0.86 (With light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (With light: 0.97) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (With light: 1.22) | 1.15 (With light: 1.30) | ||
220 V [230 V] | 1.30 (With light: 1.34) [1.42 (with light: 1.46)] | 1.27 (With light: 1.46) [1.39 (with light: 1.60)] | ||
Surge voltage suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator light | LED (neon bulb for DIN terminal AC) |
*110 V AC and 115 V, 220 V AC and 230 V are shared.
* For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15% to +5% of the rated voltage.
* The DIN terminal / M8 connector does not have a power saving circuit.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,112.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | - | 0.1 to 0.7 | 0.64 | Internal | Standard | - | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 2,796.50 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | - | Self-Retaining | - | - | 0.1 to 0.7 | - | Internal | Standard | - | Non-locking, push type | With surge voltage suppressor | 10-SY5000 | ||
฿ 2,678.35 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | - | Self-Retaining | - | - | 0.1 to 0.7 | - | Internal | Standard | - | Non-locking, push type | Without indicator light / surge voltage suppressor | 10-SY5000 | ||
฿ 3,073.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 29 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | - | 0.1 to 0.7 | 0.64 | Internal | Standard | - | Non-locking, push type | With surge voltage suppressor | 10-SY5000 | ||
฿ 3,073.00 | 5 PORT SOLENOID VALVE | 1 Piece(s) | 29 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | - | 0.1 to 0.7 | 0.64 | Internal | Standard | M plug connector with lead (length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | 10-SY5000 | ||
฿ 2,797.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | - | Self-Retaining | - | - | 0.1 to 0.7 | - | Internal | Standard | - | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,150.95 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | - | 0.1 to 0.7 | 0.64 | Internal | Standard | - | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,230.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | - | -0.1 to 0.7 | 0.64 | External | Standard | - | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,348.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 29 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | - | -0.1 to 0.7 | 0.64 | External | Standard | - | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | 10-SY5000 | ||
฿ 2,914.65 | 5 PORT SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | - | Self-Retaining | - | - | -0.1 to 0.7 | - | External | Standard | - | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 2,955.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | - | Self-Retaining | - | - | -0.1 to 0.7 | - | External | Standard | - | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 2,914.65 | 5 PORT SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | - | Self-Retaining | - | - | -0.1 to 0.7 | - | External | Standard | L plug connector with lead (length 300 mm) | Push-turn locking screwdriver-operated type | With surge voltage suppressor | 10-SY5000 | ||
฿ 3,073.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | - | Self-Retaining | - | - | -0.1 to 0.7 | - | External | With energy saving circuit | - | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,505.40 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | - | -0.1 to 0.7 | 0.64 | External | With energy saving circuit | M plug connector with lead (length: 300 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 2,993.70 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | - | Self-Retaining | - | - | 0.1 to 0.7 | - | Internal | With energy saving circuit | - | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,348.15 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | - | 0.1 to 0.7 | 0.64 | Internal | With energy saving circuit | - | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 2,915.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | - | Self-Retaining | - | - | 0.1 to 0.7 | - | Internal | With energy saving circuit | - | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,269.10 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | - | 0.1 to 0.7 | 0.64 | Internal | With energy saving circuit | - | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,269.10 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | - | 0.1 to 0.7 | 0.64 | Internal | With energy saving circuit | - | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,309.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | - | 0.1 to 0.7 | 0.64 | Internal | With energy saving circuit | L plug connector with lead (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,309.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | - | 0.1 to 0.7 | 0.64 | Internal | With energy saving circuit | L plug connector with lead (length 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,309.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 29 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | - | 0.1 to 0.7 | 0.64 | Internal | With energy saving circuit | M plug connector with lead (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,348.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | - | 0.1 to 0.7 | 0.64 | Internal | With energy saving circuit | M plug connector with lead (length: 300 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,151.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 3-Position Closed Center | AC100V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.2 to 0.7 | - | Internal | Standard | - | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,545.35 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Closed Center | AC100V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | - | 0.2 to 0.7 | 0.5 | Internal | Standard | L plug connector with lead (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,112.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 3-Position Closed Center | DC24V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.2 to 0.7 | - | Internal | Standard | - | Non-locking, push type | With surge voltage suppressor | 10-SY5000 | ||
฿ 3,150.95 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 3-Position Closed Center | DC24V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.2 to 0.7 | - | Internal | Standard | - | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,111.85 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 3-Position Closed Center | DC24V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.2 to 0.7 | - | Internal | Standard | M plug connector with lead (length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | 10-SY5000 | ||
฿ 3,623.55 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Closed Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | - | -0.1 to 0.7 | 0.5 | External | Standard | - | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,703.00 | SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Closed Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | - | -0.1 to 0.7 | 0.5 | External | Standard | L plug connector with lead (length 300 mm) | Push-turn locking hand-operated type | With surge voltage suppressor | 10-SY5000 | ||
฿ 3,348.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 3-Position Closed Center | DC24V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.2 to 0.7 | - | Internal | With energy saving circuit | L plug connector with lead (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,702.60 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Closed Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | - | 0.2 to 0.7 | 0.5 | Internal | With energy saving circuit | L plug connector with lead (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,545.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Exhaust Center | AC200V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | - | 0.2 to 0.7 | 0.44 | Internal | Standard | - | Non-locking, push type | Without indicator light / surge voltage suppressor | 10-SY5000 | ||
฿ 3,742.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Exhaust Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | - | 0.2 to 0.7 | 0.44 | Internal | With energy saving circuit | - | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,663.50 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Exhaust Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | - | 0.2 to 0.7 | 0.44 | Internal | With energy saving circuit | - | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,033.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 3-Position Pressure Center | DC24V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.2 to 0.7 | - | Internal | Standard | - | Non-locking, push type | Without indicator light / surge voltage suppressor | 10-SY5000 | ||
฿ 3,190.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 3-Position Pressure Center | DC24V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.2 to 0.7 | - | Internal | Standard | - | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,545.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Pressure Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | - | 0.2 to 0.7 | 0.85 | Internal | Standard | L plug connector with lead (length 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,190.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 3-Position Pressure Center | DC24V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.2 to 0.7 | - | Internal | Standard | - | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,545.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Pressure Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | - | 0.2 to 0.7 | 0.85 | Internal | Standard | - | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,624.00 | SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Pressure Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | - | 0.2 to 0.7 | 0.85 | Internal | Standard | M plug connector with lead (length: 300 mm) | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | 10-SY5000 | ||
฿ 3,584.45 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Pressure Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | - | 0.2 to 0.7 | 0.85 | Internal | Standard | M plug connector with lead (length: 300 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | 10-SY5000 | ||
฿ 3,269.00 | SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 3-Position Pressure Center | DC24V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | - | -0.1 to 0.7 | - | External | Standard | L plug connector with lead (length 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | 10-SY5000 | ||
฿ 2,285.00 | SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | AC100V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | L plug connector with lead (length 300 mm) | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | 10-SY7000 | ||
฿ 3,052.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC200V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 3/8 | 100 or Less | 0.15 to 0.7 | - | Internal | Standard | - | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | 10-SY7000 | ||
฿ 2,738.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 3/8 | 100 or Less | 0.15 to 0.7 | - | Internal | Standard | - | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | 10-SY7000 | ||
฿ 2,717.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/4 | - | 0.15 to 0.7 | 1.1 | Internal | Standard | - | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | 10-SY7000 | ||
฿ 2,678.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/4 | - | 0.15 to 0.7 | 1.1 | Internal | Standard | M plug connector with lead (length: 300 mm) | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | 10-SY7000 | ||
฿ 3,111.85 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/4 | - | -0.1 to 0.7 | 1.1 | External | Standard | - | Push-turn locking screwdriver-operated type | With indicator light / surge voltage suppressor (Non-polarized type) | 10-SY7000 | ||
฿ 2,442.05 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | -0.1 to 0.7 | - | External | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY7000 | ||
฿ 2,875.55 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 3/8 | 100 or Less | -0.1 to 0.7 | - | External | Standard | M plug connector with lead (length: 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | 10-SY7000 | ||
฿ 2,579.75 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | -0.1 to 0.7 | - | External | With energy saving circuit | - | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY7000 | ||
฿ 3,309.05 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC100V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 3/8 | - | 0.1 to 0.7 | - | Internal | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY7000 | ||
฿ 3,348.15 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | - | 0.1 to 0.7 | 1.1 | Internal | Standard | - | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | 10-SY7000 | ||
฿ 3,269.10 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | - | 0.1 to 0.7 | 1.1 | Internal | Standard | M plug connector with lead (length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | 10-SY7000 | ||
฿ 3,309.05 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | - | 0.1 to 0.7 | 1.1 | Internal | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY7000 | ||
฿ 5,120.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | - | 0.1 to 0.7 | 1.1 | Internal | Standard | M8 connector with connector cable (5,000 mm) | Non-locking, push type | With surge voltage suppressor | 10-SY7000 | ||
฿ 3,584.45 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 3/8 | - | -0.1 to 0.7 | - | External | With energy saving circuit | - | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY7000 | ||
฿ 3,702.60 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | - | -0.1 to 0.7 | 1.1 | External | With energy saving circuit | - | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY7000 | ||
฿ 4,412.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Closed Center | AC200V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 3/8 | - | 0.2 to 0.7 | 0.8 | Internal | Standard | - | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | 10-SY7000 | ||
฿ 3,427.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 3-Position Closed Center | DC24V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.2 to 0.7 | - | Internal | Standard | - | Non-locking, push type | Without indicator light / surge voltage suppressor | 10-SY7000 | ||
฿ 3,664.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Closed Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 3/8 | - | 0.2 to 0.7 | 0.8 | Internal | Standard | L plug connector with lead (length 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | 10-SY7000 | ||
฿ 5,514.80 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Closed Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | - | 0.2 to 0.7 | 0.8 | Internal | Standard | M8 connector with connector cable (5,000 mm) | Non-locking, push type | With surge voltage suppressor | 10-SY7000 | ||
฿ 4,372.40 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Closed Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 3/8 | - | -0.1 to 0.7 | 0.8 | External | Standard | - | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | 10-SY7000 | ||
฿ 3,900.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Closed Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | - | -0.1 to 0.7 | 0.8 | External | Standard | - | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | 10-SY7000 | ||
฿ 5,120.40 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Closed Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | - | -0.1 to 0.7 | 0.8 | External | Standard | M8 connector with connector cable (1,000 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY7000 | ||
฿ 4,096.15 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Closed Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | - | -0.1 to 0.7 | 0.8 | External | With energy saving circuit | - | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY7000 | ||
฿ 3,624.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 3-Position Closed Center | DC24V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | - | -0.1 to 0.7 | - | External | With energy saving circuit | - | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY7000 | ||
฿ 3,427.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 3-Position Exhaust Center | DC24V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.2 to 0.7 | - | Internal | Standard | - | Non-locking, push type | Without indicator light / surge voltage suppressor | 10-SY7000 | ||
฿ 3,702.60 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Exhaust Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | - | 0.2 to 0.7 | 0.71 | Internal | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY7000 | ||
฿ 3,741.70 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Exhaust Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 3/8 | - | 0.2 to 0.7 | 0.71 | Internal | Standard | L plug connector with lead (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY7000 | ||
฿ 3,703.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Pressure Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | - | 0.2 to 0.7 | 1.3 | Internal | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | 10-SY7000 | ||
฿ 3,821.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Pressure Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 3/8 | - | 0.2 to 0.7 | 1.3 | Internal | Standard | L plug connector with lead (length 300 mm) | Push-turn locking screwdriver-operated type | With indicator light / surge voltage suppressor (Non-polarized type) | 10-SY7000 | ||
฿ 3,269.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 3-Position Pressure Center | DC24V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.2 to 0.7 | - | Internal | Standard | M plug connector with lead (length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | 10-SY7000 |
Loading...
Number of Ports | 5-Port Valve | Specifications | Lubrication Free / Clean Room | Plumbing | Sub-Base Plumbing |
---|---|---|---|---|---|
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
CE compliant | Non-compliant | Type | Clean series (Relief type) |
How can we improve?
How can we improve?