(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series, Clean Series]
· Suitable for clean environment
· It prevents dust generation in the cleanroom
*Values in [ ] are for AC.
■2-position single
Grommet (G), (H): 10-SY3120-□G/H□□-C4/C6/N3/N7 (-F2)
■2-position double
Grommet (G), (H): 10-SY3220-□G/H□□-C4/C6/N3/N7 (-F2)
■3-position closed center, exhaust center, pressure center
Grommet (G), (H): 10-SY3320/3420/3520-□G/H□□-C4/C6/N3/N7 (-F2)
■2-position single
Grommet (G), (H): 10-SY5120-□G/H□□-C4/C6/C8/N3/N7/N9 (-F2)
■2-position double
Grommet (G), (H): 10-SY5220-□G/H□□-C4/C6/C8/N3/N7/N9 (-F2)
■3-position closed center, exhaust center, pressure center
Grommet (G), (H): 10-SY5320/5420/5520-□G/H□□-C4/C6/C8/N3/N7/N9□ (-F2)
■2-position single
Grommet (G), (H): 10-SY7120-□G/H□□-C8/C10/N9/N11□ (-F2)
■2-position double
Grommet (G), (H): 10-SY7220-□G/H□□-C8/C10/N9/N11□ (-F2)
■3-position closed center, exhaust center, pressure center
Grommet (G), (H): 10-SY7320/7420/7520-□G/H□□-C8/C10/N9/N11□ (-F2)
■2-position single
Grommet (G), (H): 10-SY9120-□G/H□□-C8/C10/C12/N9/N11□
■2-position double
Grommet (G), (H): 10-SY9220-□G/H□□-C8/C10/C12/N9/N11□
■3-position closed center, exhaust center, pressure center
Grommet (G), (H): 10-SY9320/9420/9520-□G/H□□-C8/C10/C12/N9/N11□
Series | |||||
---|---|---|---|---|---|
10-SY3000 | 10-SY5000 | 10-SY7000 | 10-SY9000 | ||
Operating fluid | Air | ||||
Internal pilot operating pressure range (MPa) | 2-position single | 0.15 to 0.7 | |||
2-position double | 0.1 to 0.7 | ||||
3 positions | 0.2 to 0.7 | ||||
Ambient and Working Fluid Temperature °C | -10 to +50 (No freezing.) | ||||
Maximum operating frequency (Hz) | 2 Position Single, Double | 10 | 5 | 5 | 5 |
3 positions | 3 | 3 | 3 | 3 | |
Manual (Manual Operation) | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | ||||
Pilot Exhaust Method | Common exhaust type for main valve and pilot valve | ||||
Lubrication | Not required | ||||
Mounting orientation | Free | ||||
^*) Impact resistance / vibration resistance m/s^2 | 150/30 | ||||
Protective structure | Dust-proof (*DIN terminal and M8 connector are IP65) |
*Based on IEC60529.
*) Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction when tested under 45 to 2,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)
Electrical Entry | Grommet (G)/(H), DIN terminal (D)/(Y), L plug connector (L), M8 connector (W), M plug connector (M) | |||
---|---|---|---|---|
G, H, L, M, W | D, Y | |||
Coil Rated Voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
AC 50/60 Hz | 100, 110, 200, 220 | |||
Allowable voltage fluctuation | ±10% of rated voltage* | |||
Power Consumption W | DC | Standard | 0.35 {With light: 0.4 (0.45 for DIN terminal with light)} | |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
*Apparent power (VA) | AC | 100 V | 0.78 (With light: 0.81) | 0.78 (With light: 0.87) |
110 V [115 V] | 0.86 (With light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (With light: 0.97) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (With light: 1.22) | 1.15 (With light: 1.30) | ||
220 V [230 V] | 1.30 (With light: 1.34) [1.42 (with light: 1.46)] | 1.27 (With light: 1.46) [1.39 (with light: 1.60)] | ||
Surge voltage suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator light | LED (neon bulb for DIN terminal AC) |
*110 V AC and 115 V, 220 V AC and 230 V are shared.
* For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15% to +5% of the rated voltage.
* The DIN terminal / M8 connector does not have a power saving circuit.
*Values in ( ) are for the normal position.
Part Number |
---|
10-SY5320-5M-C6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Voltage | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,269.10 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 3-Position Closed Center | DC24V | Double | One-Touch Plumbing | Self-Recovery (Spring Return) | - | - | Ø6 | 0.2 to 0.7 | 0.33 | Standard | M plug connector with lead (length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | 10-SY5000 |
Loading...
Number of Ports | 5-Port Valve | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Specifications | Lubrication Free / Clean Room | Plumbing | Direct Plumbing | Type | Solenoid Valves |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal | Pilot Air Supply | Internal |
CE compliant | Non-compliant | Type | Clean series (Relief type) |
Please check the type/dimensions/specifications of the part 10-SY5320-5M-C6 in the 5-Port Solenoid Valve, Body Ported, Clean, 10-SY3000/5000/7000/9000 series.
Part Number |
---|
10-SY3120-1LZ-C6-F1 |
10-SY3120-1LZE-M5-F1 |
10-SY3120-2LZD-M5 |
10-SY5320T-5LZ-01-F2 |
10-SY5320T-5MZE-C4 |
10-SY5320T-5MZE-C6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Type | Voltage | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,265.25 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | AC100V | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | 63 or less | Ø6 | 0.15 to 0.7 | 0.19 | Standard | L plug connector with lead (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | With foot bracket | 10-SY3000 | ||
฿ 2,126.70 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | AC100V | [Single] Single | M | Self-Recovery (Pressure Differential Return) | M5 | - | - | 0.15 to 0.7 | 0.16 | Standard | L plug connector with lead (length 300 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | With foot bracket | 10-SY3000 | ||
฿ 2,127.00 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | AC200V | [Single] Single | M | Self-Recovery (Pressure Differential Return) | M5 | - | - | 0.15 to 0.7 | 0.16 | Standard | L plug connector with lead (length 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | 10-SY3000 | ||
฿ 3,406.80 | 1 Piece(s) | 55 Day(s) | 3-Position Closed Center | DC24V | Double | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | - | - | 0.2 to 0.7 | 0.45 | With energy saving circuit | L plug connector with lead (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | With side bracket | 10-SY5000 | ||
฿ 3,545.00 | 1 Piece(s) | 55 Day(s) | 3-Position Closed Center | DC24V | Double | One-Touch Plumbing | Self-Recovery (Spring Return) | - | - | Ø4 | 0.2 to 0.7 | 0.19 | With energy saving circuit | M plug connector with lead (length: 300 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | No bracket | 10-SY5000 | ||
฿ 3,545.00 | 1 Piece(s) | 55 Day(s) | 3-Position Closed Center | DC24V | Double | One-Touch Plumbing | Self-Recovery (Spring Return) | - | - | Ø6 | 0.2 to 0.7 | 0.33 | With energy saving circuit | M plug connector with lead (length: 300 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | No bracket | 10-SY5000 |
How can we improve?
How can we improve?