(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom
[Please click here for the catalog]
P.184 EX500 Distributed serial wiring support
P.265 Single unit / sub plate type [IP67 compliant]
Part Number |
---|
10-SV3100R-5FU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Application | Switching Type | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Manual Switch | Manual | Indicator light / Surge voltage suppressor | Connector | Valve specifications | Back-pressure check valve |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,918.95 | SMC SV TYPE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.25 to 0.7 | - | External | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV3000 | None |
Loading...
Voltage | DC24V | Specifications | Lubrication Free / Clean Room | Plumbing | Sub-Base Plumbing |
---|---|---|---|---|---|
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
Type | Clean series (Relief type) | Protective Enclosure | IP67 compliant |
Please check the type/dimensions/specifications of the part 10-SV3100R-5FU in the 5-Port Solenoid Valve, Clean Series 10-SV1000/2000/3000/4000 Series series.
Part Number |
---|
10-SV1100-5W1U-01 |
10-SV1100-5W1UD-01 |
10-SV1100-5W4U-01F |
10-SV3200-5FR |
10-SV3200-5FRD |
10-SV3200-5FU |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Ports | Application | Switching Type | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Manual Switch | Manual | Indicator light / Surge voltage suppressor | Connector | Valve specifications | Back-pressure check valve |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,457.40 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 0.15 to 0.7 | 0.24 | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 300 mm | 10-SV1000 | None | ||
฿ 4,918.95 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 0.15 to 0.7 | 0.24 | Internal | Lock | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 300 mm | 10-SV1000 | None | ||
฿ 4,918.95 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | [Single] Single | Direct | G | Self-Recovery (Pressure Differential Return) | 1/8 | 0.15 to 0.7 | 0.24 | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 2,000 mm | 10-SV1000 | None | ||
฿ 4,918.95 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | - | Self-Retaining | - | 0.1 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | Without indicator light / With surge voltage suppressor | - | 10-SV3000 | None | ||
฿ 4,918.95 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | - | Self-Retaining | - | 0.1 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | Without indicator light / With surge voltage suppressor | - | 10-SV3000 | None | ||
฿ 2,865.35 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | - | Self-Retaining | - | 0.1 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV3000 | None |
How can we improve?
How can we improve?