1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
5-Port Solenoid Valve, Clean Series 10-SV1000/2000/3000/4000 Series (Part Number)

SMC SOLENOID AIR VALVE

5-Port Solenoid Valve, Clean Series 10-SV1000/2000/3000/4000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 545.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom

[Please click here for the catalog]
P.184 EX500 Distributed serial wiring support
P.265 Single unit / sub plate type [IP67 compliant]

Part Number
10-SV2100-5FUD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Application Switching Type Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor Connector Valve specifications Back-pressure check valve

฿ 3,343.05

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 5-Port ValveUnit for Manifold Mounting2-Position Exhaust[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)-0.15 to 0.7-InternalLockLock push turn type (Driver operation type)With light and with surge voltage suppressor-10-SV2000None

Loading...

  1. 1

Basic Information

Voltage DC24V Specifications Lubrication Free / Clean Room Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Seal Type Soft Seal
Type Clean series (Relief type) Protective Enclosure IP67 compliant

Please check the type/dimensions/specifications of the part 10-SV2100-5FUD in the 5-Port Solenoid Valve, Clean Series 10-SV1000/2000/3000/4000 Series series.

Products with similar specification

Part Number
10-SV1100-5W1U-01
10-SV1100-5W1UD-01
10-SV1100-5W4U-01F
10-SV2100-5W1U-02N
10-SV2100-5W3UD-02N
10-SV2100R-5FU
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Ports Application Switching Type Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor Connector Valve specifications Back-pressure check valve

฿ 4,457.40

1 Piece(s) 55 Day(s) 5-Port ValveSingle Use2-Position Exhaust[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/80.15 to 0.70.24InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressorM12 waterproof connector, cable length 300 mm10-SV1000None

฿ 4,918.95

1 Piece(s) 55 Day(s) 5-Port ValveSingle Use2-Position Exhaust[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/80.15 to 0.70.24InternalLockPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorM12 waterproof connector, cable length 300 mm10-SV1000None

฿ 4,918.95

1 Piece(s) 55 Day(s) 5-Port ValveSingle Use2-Position Exhaust[Single] SingleDirectGSelf-Recovery (Pressure Differential Return)1/80.15 to 0.70.24InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressorM12 waterproof connector, cable length 2,000 mm10-SV1000None

฿ 4,675.00

1 Piece(s) 55 Day(s) 5-Port ValveSingle Use2-Position Exhaust[Single] SingleDirectNPTSelf-Recovery (Pressure Differential Return)1/40.15 to 0.70.64InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressorM12 waterproof connector, cable length 300 mm10-SV2000None

฿ 4,756.60

1 Piece(s) 55 Day(s) 5-Port ValveSingle Use2-Position Exhaust[Single] SingleDirectNPTSelf-Recovery (Pressure Differential Return)1/40.15 to 0.70.64InternalLockPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorM12 waterproof connector, cable length 1,000 mm10-SV2000None

฿ 3,343.05

1 Piece(s) 55 Day(s) 5-Port ValveUnit for Manifold Mounting2-Position Exhaust[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)-0.25 to 0.7-ExternalNon-LockingNon-locking, push typeWith light and with surge voltage suppressor-10-SV2000None