(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom
[Please click here for the catalog]
P.184 EX500 Distributed serial wiring support
P.265 Single unit / sub plate type [IP67 compliant]
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Application | Switching Type | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Manual Switch | Manual | Indicator light / Surge voltage suppressor | Connector | Valve specifications | Back-pressure check valve |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,729.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Dual 3-Port Valve | Unit for Manifold Mounting | [Others] 4 positions (N.C. + N.C.) | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.15 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | Without indicator light / With surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 4,729.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Dual 3-Port Valve | Unit for Manifold Mounting | [Others] 4 positions (N.C. + N.C.) | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.15 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 4,729.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Dual 3-Port Valve | Unit for Manifold Mounting | [Others] 4 positions (N.C. + N.C.) | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.15 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | With light and with surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 5,082.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Dual 3-Port Valve | Unit for Manifold Mounting | [Others] 4 positions (N.C. + N.C.) | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.15 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV1000 | Built-in | ||
฿ 1,830.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Dual 3-Port Valve | Unit for Manifold Mounting | [Others] 4 positions (N.C. + N.C.) | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.15 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | With light and with surge voltage suppressor | - | 10-SV1000 | Built-in | ||
฿ 4,729.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Dual 3-Port Valve | Unit for Manifold Mounting | [Others] 4 positions (N.O. + N.O.) | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.15 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 4,729.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Dual 3-Port Valve | Unit for Manifold Mounting | [Others] 4 positions (N.C. + N.O.) | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.15 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | With light and with surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 4,918.95 | SMC SV TYPE | 1 Piece(s) | 55 Day(s) | Dual 3-Port Valve | Unit for Manifold Mounting | [Others] 4 positions (N.C. + N.C.) | [Single] Single | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.15 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV2000 | None | ||
฿ 4,918.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Dual 3-Port Valve | Unit for Manifold Mounting | [Others] 4 positions (N.C. + N.C.) | [Single] Single | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.15 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | With light and with surge voltage suppressor | - | 10-SV2000 | None | ||
฿ 4,918.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Dual 3-Port Valve | Unit for Manifold Mounting | [Others] 4 positions (N.O. + N.O.) | [Single] Single | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.15 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV2000 | None | ||
฿ 1,830.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.15 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | Without indicator light / With surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 2,002.60 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.15 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 3,152.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.15 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | With light and with surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 4,457.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 0.15 to 0.7 | 0.24 | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 300 mm | 10-SV1000 | None | ||
฿ 4,918.95 | SMC SV TYPE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 0.15 to 0.7 | 0.24 | Internal | Lock | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 300 mm | 10-SV1000 | None | ||
฿ 4,918.95 | SMC SV TYPE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | [Single] Single | Direct | G | Self-Recovery (Pressure Differential Return) | 1/8 | 0.15 to 0.7 | 0.24 | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 2,000 mm | 10-SV1000 | None | ||
฿ 3,506.25 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.15 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV1000 | Built-in | ||
฿ 3,370.25 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.25 to 0.7 | - | External | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 4,918.95 | SMC SV TYPE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.25 to 0.7 | - | External | Lock | Lock push turn type (Driver operation type) | With light and with surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 4,918.95 | SMC SV TYPE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.25 to 0.7 | - | External | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV1000 | Built-in | ||
฿ 4,918.95 | SMC SV TYPE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | - | Self-Retaining | - | 0.1 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | Without indicator light / With surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 4,076.60 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | - | Self-Retaining | - | 0.1 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 4,076.60 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | - | Self-Retaining | - | 0.1 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | With light and with surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 5,381.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/8 | 0.1 to 0.7 | 0.24 | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 300 mm | 10-SV1000 | None | ||
฿ 5,381.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | Double | Direct | G | Self-Retaining | 1/8 | 0.1 to 0.7 | 0.24 | Internal | Lock | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 300 mm | 10-SV1000 | None | ||
฿ 4,430.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | - | Self-Retaining | - | 0.1 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV1000 | Built-in | ||
฿ 4,430.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | - | Self-Retaining | - | 0.1 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | With light and with surge voltage suppressor | - | 10-SV1000 | Built-in | ||
฿ 4,294.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | - | Self-Retaining | - | 0.25 to 0.7 | - | External | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 4,918.95 | SMC SV TYPE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 3-Position Closed Center | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | Without indicator light / With surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 4,729.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 3-Position Closed Center | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 4,729.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 3-Position Closed Center | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | With light and with surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 4,918.95 | SMC SV TYPE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 3-Position Closed Center | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.25 to 0.7 | - | External | Lock | Lock push turn type (Driver operation type) | With light and with surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 4,918.95 | SMC SV TYPE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 3-Position Exhaust Center | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 4,729.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 3-Position Exhaust Center | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | With light and with surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 4,918.95 | SMC SV TYPE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 3-Position Exhaust Center | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.25 to 0.7 | - | External | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 4,918.95 | SMC SV TYPE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 3-Position Pressure Center | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 6,033.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 3-Position Pressure Center | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | 0.2 to 0.7 | 0.29 | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 300 mm | 10-SV1000 | None | ||
฿ 4,918.95 | SMC SV TYPE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 3-Position Pressure Center | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.25 to 0.7 | - | External | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV1000 | None | ||
฿ 3,343.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.15 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | Without indicator light / With surge voltage suppressor | - | 10-SV2000 | None | ||
฿ 3,343.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.15 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV2000 | None | ||
฿ 3,343.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.15 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | With light and with surge voltage suppressor | - | 10-SV2000 | None | ||
฿ 4,675.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | [Single] Single | Direct | NPT | Self-Recovery (Pressure Differential Return) | 1/4 | 0.15 to 0.7 | 0.64 | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 300 mm | 10-SV2000 | None | ||
฿ 4,756.60 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | [Single] Single | Direct | NPT | Self-Recovery (Pressure Differential Return) | 1/4 | 0.15 to 0.7 | 0.64 | Internal | Lock | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 1,000 mm | 10-SV2000 | None | ||
฿ 3,343.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.25 to 0.7 | - | External | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV2000 | None | ||
฿ 3,560.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.25 to 0.7 | - | External | Lock | Lock push turn type (Driver operation type) | With light and with surge voltage suppressor | - | 10-SV2000 | None | ||
฿ 4,375.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.25 to 0.7 | - | External | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 300 mm | 10-SV2000 | None | ||
฿ 1,830.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/4 | 0.25 to 0.7 | 0.64 | External | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 300 mm | 10-SV2000 | None | ||
฿ 4,918.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/4 | 0.25 to 0.7 | 0.64 | External | Non-Locking | Non-locking, push type | With surge voltage suppressor | M12 waterproof connector, cable length 500 mm | 10-SV2000 | None | ||
฿ 3,343.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | - | Self-Retaining | - | 0.1 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | Without indicator light / With surge voltage suppressor | - | 10-SV2000 | None | ||
฿ 3,343.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | - | Self-Retaining | - | 0.1 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV2000 | None | ||
฿ 3,343.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | - | Self-Retaining | - | 0.1 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | With light and with surge voltage suppressor | - | 10-SV2000 | None | ||
฿ 5,082.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | - | Self-Retaining | - | 0.1 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 300 mm | 10-SV2000 | None | ||
฿ 4,918.95 | SMC SV TYPE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | 0.1 to 0.7 | 0.64 | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 300 mm | 10-SV2000 | None | ||
฿ 157,157.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | Double | Direct | NPT | Self-Retaining | 1/4 | 0.1 to 0.7 | 0.64 | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 300 mm | 10-SV2000 | None | ||
฿ 4,918.95 | SMC SV TYPE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | 0.1 to 0.7 | 0.64 | Internal | Lock | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 1,000 mm | 10-SV2000 | None | ||
฿ 3,343.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | 0.1 to 0.7 | 0.64 | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 2,000 mm | 10-SV2000 | None | ||
฿ 3,343.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | - | Self-Retaining | - | 0.25 to 0.7 | - | External | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV2000 | None | ||
฿ 3,343.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | - | Self-Retaining | - | 0.25 to 0.7 | - | External | Lock | Lock push turn type (Driver operation type) | With light and with surge voltage suppressor | - | 10-SV2000 | None | ||
฿ 4,918.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 3-Position Closed Center | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV2000 | None | ||
฿ 4,918.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 3-Position Closed Center | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | With light and with surge voltage suppressor | - | 10-SV2000 | None | ||
฿ 6,740.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 3-Position Closed Center | Double | Direct | NPT | Self-Recovery (Spring Return) | 1/4 | 0.2 to 0.7 | 0.5 | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 5,000 mm | 10-SV2000 | None | ||
฿ 4,918.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 3-Position Closed Center | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.25 to 0.7 | - | External | Lock | Lock push turn type (Driver operation type) | With light and with surge voltage suppressor | - | 10-SV2000 | None | ||
฿ 6,468.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 3-Position Closed Center | Double | Direct | NPT | Self-Recovery (Spring Return) | 1/4 | 0.25 to 0.7 | 0.5 | External | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 300 mm | 10-SV2000 | None | ||
฿ 4,918.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 3-Position Exhaust Center | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV2000 | None | ||
฿ 4,918.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 3-Position Exhaust Center | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | With light and with surge voltage suppressor | - | 10-SV2000 | None | ||
฿ 4,918.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 3-Position Exhaust Center | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | 0.2 to 0.7 | 0.44 | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 300 mm | 10-SV2000 | None | ||
฿ 4,918.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.15 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | Without indicator light / With surge voltage suppressor | - | 10-SV3000 | None | ||
฿ 4,918.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.15 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | Without indicator light / With surge voltage suppressor | - | 10-SV3000 | None | ||
฿ 2,295.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.15 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV3000 | None | ||
฿ 4,918.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.15 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | With light and with surge voltage suppressor | - | 10-SV3000 | None | ||
฿ 5,027.75 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | [Single] Single | Direct | NPTF | Self-Recovery (Pressure Differential Return) | 3/8 | 0.15 to 0.7 | - | Internal | Lock | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 500 mm | 10-SV3000 | None | ||
฿ 4,918.95 | SMC SV TYPE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.25 to 0.7 | - | External | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV3000 | None | ||
฿ 4,918.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | - | Self-Retaining | - | 0.1 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | Without indicator light / With surge voltage suppressor | - | 10-SV3000 | None | ||
฿ 4,918.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | - | Self-Retaining | - | 0.1 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | Without indicator light / With surge voltage suppressor | - | 10-SV3000 | None | ||
฿ 2,865.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | - | Self-Retaining | - | 0.1 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV3000 | None | ||
฿ 4,918.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | - | Self-Retaining | - | 0.1 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | With light and with surge voltage suppressor | - | 10-SV3000 | None | ||
฿ 11,742.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | Double | Direct | NPT | Self-Retaining | 3/8 | 0.1 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 300 mm | 10-SV3000 | None | ||
฿ 5,925.35 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | Double | Direct | NPT | Self-Retaining | 1/4 | 0.1 to 0.7 | 1.1 | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 500 mm | 10-SV3000 | None | ||
฿ 4,918.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | Double | Direct | [Rc (R)] Rc | Self-Retaining | 3/8 | 0.1 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 5,000 mm | 10-SV3000 | None | ||
฿ 4,729.40 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | - | Self-Retaining | - | 0.25 to 0.7 | - | External | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV3000 | None | ||
฿ 545.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | Double | Direct | NPT | Self-Retaining | 3/8 | 0.25 to 0.7 | - | External | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 5,000 mm | 10-SV3000 | None | ||
฿ 5,164.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 3-Position Closed Center | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV3000 | None | ||
฿ 4,918.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 3-Position Closed Center | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | With light and with surge voltage suppressor | - | 10-SV3000 | None | ||
฿ 6,577.30 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 3-Position Closed Center | Double | Direct | NPT | Self-Recovery (Spring Return) | 1/4 | 0.2 to 0.7 | 0.8 | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | M12 waterproof connector, cable length 500 mm | 10-SV3000 | None | ||
฿ 5,163.75 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 3-Position Exhaust Center | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV3000 | None | ||
฿ 5,163.75 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 3-Position Exhaust Center | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | With light and with surge voltage suppressor | - | 10-SV3000 | None | ||
฿ 545.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 3-Position Exhaust Center | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.25 to 0.7 | - | External | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV3000 | None | ||
฿ 4,918.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.15 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV4000 | None | ||
฿ 545.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | 0.25 to 0.7 | - | External | Non-Locking | Non-locking, push type | With light and with surge voltage suppressor | - | 10-SV4000 | None | ||
฿ 4,918.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | - | Self-Retaining | - | 0.1 to 0.7 | - | Internal | Lock | Lock push turn type (Driver operation type) | Without indicator light / With surge voltage suppressor | - | 10-SV4000 | None |
Loading...
Voltage | DC24V | Specifications | Lubrication Free / Clean Room | Plumbing | Sub-Base Plumbing |
---|---|---|---|---|---|
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
Type | Clean series (Relief type) | Protective Enclosure | IP67 compliant |
How can we improve?
How can we improve?