1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
3-Port 3-Position Valve, Base Piping Type VEX3 Series (Part Number)

SMC SOLENOID AIR VALVE

3-Port 3-Position Valve, Base Piping Type VEX3 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,498.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Intermediate stop of cylinder with maximum ø125 is possible
・ Power consumption: 1 W
・ 4 manual operation methods
Non-lock push type
Locking type, screwdriver operated
Push-turn locking slotted type
Push-turn locking (manual-operation type)

Part Number
VEX3421-045D1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Voltage Number of Solenoids Mounting Orientation Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Type Driving Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Body type Option Body size

฿ 6,958.10

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Single UseDC24VDoubleDirect[Rc (R)] Rc1/2125 or lessSolenoid ValvesPilot Type Spool-0.1 to 1ExternalNon-LockingDIN terminal / with connectorNon-locking, push typeNonePilot solenoid typeNone42

Loading...

  1. 1

Basic Information

Number of Ports 3-Port Valve Switching Type 3-Position Closed Center Specifications Lubrication Free
Status at Power Off Self-Recovery (Spring Return) Plumbing Sub-Base Plumbing Seal Type Standard

Please check the type/dimensions/specifications of the part VEX3421-045D1 in the 3-Port 3-Position Valve, Base Piping Type VEX3 Series series.

Products with similar specification

Part Number
VEX3221-015DS1-N
VEX3221-015DZ1
VEX3221-015DZ1-N
VEX3421-045DZ1
VEX3421-045DZ1-N
VEX3421-045GU1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Voltage Number of Solenoids Mounting Orientation Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Type Driving Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Body type Option Body size

฿ 6,800.00

1 Piece(s) 55 Day(s) Single UseDC24VDoubleDirect[Rc (R)] Rc1/8-Solenoid ValvesPilot Type Spool-0.1 to 1ExternalNon-LockingDIN terminal / with connectorNon-locking, push typeWith surge voltage suppressorPilot solenoid typeSilencer for pilot exhaust (PE)22

฿ 6,800.00

1 Piece(s) 55 Day(s) Single UseDC24VDoubleDirect[Rc (R)] Rc1/8-Solenoid ValvesPilot Type Spool-0.1 to 1ExternalNon-LockingDIN terminal / with connectorNon-locking, push typeWith indicator light and surge voltage suppressorPilot solenoid typeNone22

฿ 6,800.00

1 Piece(s) 55 Day(s) Single UseDC24VDoubleDirect[Rc (R)] Rc1/8-Solenoid ValvesPilot Type Spool-0.1 to 1ExternalNon-LockingDIN terminal / with connectorNon-locking, push typeWith indicator light and surge voltage suppressorPilot solenoid typeSilencer for pilot exhaust (PE)22

฿ 7,353.35

1 Piece(s) 55 Day(s) Single UseDC24VDoubleDirect[Rc (R)] Rc1/2125 or lessSolenoid ValvesPilot Type Spool-0.1 to 1ExternalNon-LockingDIN terminal / with connectorNon-locking, push typeWith indicator light and surge voltage suppressorPilot solenoid typeNone42

฿ 7,432.40

1 Piece(s) 55 Day(s) Single UseDC24VDoubleDirect[Rc (R)] Rc1/2125 or lessSolenoid ValvesPilot Type Spool-0.1 to 1ExternalNon-LockingDIN terminal / with connectorNon-locking, push typeWith indicator light and surge voltage suppressorPilot solenoid typeSilencer for pilot exhaust (PE)42

฿ 6,720.95

1 Piece(s) 55 Day(s) Single UseDC24VDoubleDirect[Rc (R)] Rc1/2125 or lessSolenoid ValvesPilot Type Spool-0.1 to 1ExternalNon-LockingGrommet / lead length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)Pilot solenoid typeNone42