(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Intermediate stop of cylinder with maximum ø125 is possible
・ Power consumption: 1 W
・ 4 manual operation methods
Non-lock push type
Locking type, screwdriver operated
Push-turn locking slotted type
Push-turn locking (manual-operation type)
Part Number |
---|
VEX3221-025G1 |
VEX3221-025GR1 |
VEX3221-025GU1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Type | Driving Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Body type | Option | Body size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,800.00 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | Single Use | DC24V | Double | Direct | [Rc (R)] Rc | 1/4 | 80 or Less | Solenoid Valves | Pilot Type Spool | -0.1 to 1 | External | Non-Locking | Grommet / lead length 300 mm | Non-locking, push type | None | Pilot solenoid type | None | 22 | ||
฿ 3,755.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | DC24V | Double | Direct | [Rc (R)] Rc | 1/4 | 80 or Less | Solenoid Valves | Pilot Type Spool | -0.1 to 1 | External | Non-Locking | Grommet / lead length 300 mm | Non-locking, push type | - | Pilot solenoid type | None | 22 | ||
฿ 6,800.00 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | Single Use | DC24V | Double | Direct | [Rc (R)] Rc | 1/4 | 80 or Less | Solenoid Valves | Pilot Type Spool | -0.1 to 1 | External | Non-Locking | Grommet / lead length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | Pilot solenoid type | None | 22 |
Loading...
Number of Ports | 3-Port Valve | Switching Type | 3-Position Closed Center | Specifications | Lubrication Free |
---|---|---|---|---|---|
Status at Power Off | Self-Recovery (Spring Return) | Plumbing | Sub-Base Plumbing | Seal Type | Standard |
How can we improve?
How can we improve?