(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom
Part Number |
---|
10-SYJ512M-2G-M5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Mounting Orientation | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,623.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | AC200V | Direct | M | M5 | Direct Plumbing | 0.14 | Non-Locking | Standard | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket |
Loading...
Number of Ports | 3-Port Valve | Number of Solenoids | Single | Specifications | Lubrication Free / Clean Room |
---|---|---|---|---|---|
Status at Power Off | Self-Recovery (Spring Return) | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
Pressure Rating(MPa) | 0.15 to 0.7 | Seal Type | Soft Seal | Pilot Air Supply | Internal |
CE compliant | Non-compliant | Body options | Main valve / pilot valve common exhaust type | Type | Clean series (Relief type) |
Please check the type/dimensions/specifications of the part 10-SYJ512M-2G-M5 in the 3-port solenoid valve, pilot type, elastic seal, clean series 10-SYJ500 series series.
Part Number |
---|
10-SYJ512M-1LZ-M5-F |
10-SYJ512M-1MZD-M5-F |
10-SYJ512M-2D-M5-F |
10-SYJ512M-2L-M5-F |
10-SYJ512M-5D-M5-F |
10-SYJ512M-5DZ-M5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Mounting Orientation | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,658.00 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | AC100V | Direct | M | M5 | Direct Plumbing | 0.14 | Non-Locking | Standard | L plug connector, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | ||
฿ 1,658.00 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | AC100V | Direct | M | M5 | Direct Plumbing | 0.14 | Lock | Standard | - | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | With Bracket | ||
฿ 1,778.20 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | AC200V | Direct | M | M5 | Direct Plumbing | 0.14 | Non-Locking | Standard | DIN terminal (with connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | ||
฿ 4,918.95 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | AC200V | Direct | M | M5 | Direct Plumbing | 0.14 | Non-Locking | Standard | L plug connector, lead wire length 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | ||
฿ 1,691.50 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M5 | Direct Plumbing | 0.14 | Non-Locking | Standard | DIN terminal (with connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | ||
฿ 1,830.05 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M5 | Direct Plumbing | 0.14 | Non-Locking | Standard | DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket |
How can we improve?
How can we improve?