(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom
Grommet (G), (H): 10-SYJ3□2M-□G/H□□-M3
Grommet (G), (H): 10-SYJ3□4M-□G/H□□-M5
* [] is for AC
*) When ordering a body ported type solenoid valve with a single unit, the manifold mounting screw and gasket are not included, so please order separately if necessary.
Operating fluid | Air | |
---|---|---|
Operating pressure range MPa | Internal Pilot Type | 0.15 to 0.7 |
Ambient and operating fluid temperatures °C | -10 to +50 (No freezing.) | |
*1) Response time ms (At 0.5 MPa) | 15 or less | |
Maximum Operating Frequency Hz | 10 | |
Manual (Manual Operation) | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
Pilot Exhaust Method | Common exhaust type for main valve and pilot valve | |
Lubrication | Not required | |
Mounting orientation | Free | |
*2) Impact resistance / vibration resistance m/s^2 | 150/30 | |
Protective structure | Dust-proof (*M8 connector is IP65) |
*Based on IEC60529.
*1) Based on dynamic performance test, JIS B 8374-1981. (Coil temperature of 20°C, at rated voltage, without surge voltage suppressor)
*2) Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction when tested under 45 to 2,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)
Valve part number | Switching method | Pipe connection diameter | Flow rate characteristics | Effective Cross-Sectional Area mm^2 | ^*) Weight g | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1→2 (P→A) | 2→3 (A→R) | Grommet | L, M plug connector | M8 connector | |||||||||
C [dm^3/(s*bar)] | b | Cv | C [dm^3/(s*bar)] | b | Cv | ||||||||
Direct piping type | 10-SYJ312M | N.C. | M3 × 0.5 | — | — | — | — | — | — | 0.9 | 32 | 33 | 37 |
10-SYJ322M | N.O. | — | — | — | — | — | — | ||||||
Base Mounting Type (with Sub-Plate) | 10-SYJ314M | N.C. | M5 × 0.8 | 0.41 | 0.18 | 0.086 | 0.35 | 0.33 | 0.086 | — | 53 (32) | 54 (33) | 58 (37) |
10-SYJ324M | N.O. | 0.36 | 0.31 | 0.089 | 0.36 | 0.31 | 0.089 |
*) Value for DC. For AC, add 1 g. Values in parentheses are values without sub-plates.
Part Number |
---|
10-SYJ314M-5LNZD-M5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Mounting Orientation | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,692.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M5 | Sub-Base Plumbing | 0.086 | Lock | Standard | L plug connector (without lead wire) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket |
Loading...
Number of Ports | 3-Port Valve | Number of Solenoids | Single | Specifications | Lubrication Free / Clean Room |
---|---|---|---|---|---|
Status at Power Off | Self-Recovery (Pressure Differential Return) | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
Pressure Rating(MPa) | 0.15 to 0.7 | Seal Type | Soft Seal | Pilot Air Supply | Internal |
CE compliant | Non-compliant | Body options | Main valve / pilot valve common exhaust type | Type | Clean series (Relief type) |
Please check the type/dimensions/specifications of the part 10-SYJ314M-5LNZD-M5 in the 3-port solenoid valve, Pilot type elastic seal, clean series 10-SYJ300 series series.
Part Number |
---|
10-SYJ312M-5GZ-M3-F |
10-SYJ312M-5H-M3 |
10-SYJ312M-5HZ-M3 |
10-SYJ314M-5LO |
10-SYJ314M-5LOD |
10-SYJ314M-5LOU |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Mounting Orientation | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,851.75 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | - | Non-Locking | Standard | Grommet lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | ||
฿ 4,918.95 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | - | Non-Locking | Standard | Grommet lead wire length: 600 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | ||
฿ 1,570.80 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M3 | Direct Plumbing | - | Non-Locking | Standard | Grommet lead wire length: 600 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 1,501.95 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | - | Non-Locking | Standard | L plug connector (without connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | ||
฿ 1,501.95 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | - | Lock | Standard | L plug connector (without connector) | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | No bracket | ||
฿ 1,570.80 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | Sub-Base Plumbing | - | Non-Locking | Standard | L plug connector (without connector) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket |
How can we improve?
How can we improve?