(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom
Part Number |
---|
10-SYJ5143-5MNZ-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Plumbing | Connecting Tube Diameter | Pressure Rating (MPa) | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,089.30 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Sub-Base Plumbing | - | 0.15 to 0.7 | Standard | M plug connector without lead wire | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket |
Loading...
Number of Ports | 5-Port Valve | Specifications | Lubrication Free / Clean Room | Type | Solenoid Valves |
---|---|---|---|---|---|
Driving Type | Pilot Type Spool | Seal Type | Soft Seal | Pilot Air Supply | Internal |
CE compliant | Non-compliant | Type | Clean series (Relief type) |
Please check the type/dimensions/specifications of the part 10-SYJ5143-5MNZ-01 in the 5-Port Solenoid Valve, Elastic Seal, Clean Series 10-SYJ5000 Series series.
Part Number |
---|
10-SYJ5123-2G-C6 |
10-SYJ5123-4L-C6-F |
10-SYJ5123-5DZ-C6-F |
10-SYJ5143-5MOSD |
10-SYJ5143-5MOZ |
10-SYJ5143-5MOZ-01 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Plumbing | Connecting Tube Diameter | Pressure Rating (MPa) | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,071.45 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC200V | [Single] Single | Direct | One-Touch Plumbing | Self-Recovery (Spring Return) | - | Direct Plumbing | Ø6 | 0.15 to 0.7 | Standard | - | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | ||
฿ 2,140.30 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC220V | [Single] Single | Direct | One-Touch Plumbing | Self-Recovery (Spring Return) | - | Direct Plumbing | Ø6 | 0.15 to 0.7 | Standard | L plug connector with lead wire (length 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | ||
฿ 2,313.70 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | One-Touch Plumbing | Self-Recovery (Spring Return) | - | Direct Plumbing | Ø6 | 0.15 to 0.7 | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | With Bracket | ||
฿ 1,898.90 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Spring Return) | - | Sub-Base Plumbing | - | 0.15 to 0.7 | Standard | - | Push-turn locking (screwdriver-operated type) | With surge voltage suppressor | No bracket | ||
฿ 1,916.00 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Spring Return) | - | Sub-Base Plumbing | - | 0.15 to 0.7 | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 2,089.00 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Sub-Base Plumbing | - | 0.15 to 0.7 | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket |
How can we improve?
How can we improve?