1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
5-Port Solenoid Valve, Elastic Seal, Clean Series 10-SYJ5000 Series (Part Number)

SMC SOLENOID AIR VALVE

5-Port Solenoid Valve, Elastic Seal, Clean Series 10-SYJ5000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 397.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom

Part Number
10-SYJ5123-5MZ-M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Plumbing Connecting Tube Diameter Pressure Rating
(MPa)
Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket

฿ 1,933.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirectMSelf-Recovery (Spring Return)M5Direct Plumbing-0.15 to 0.7StandardM plug connector with lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracket

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Specifications Lubrication Free / Clean Room Type Solenoid Valves
Driving Type Pilot Type Spool Seal Type Soft Seal Pilot Air Supply Internal
CE compliant Non-compliant Type Clean series (Relief type)

Please check the type/dimensions/specifications of the part 10-SYJ5123-5MZ-M5 in the 5-Port Solenoid Valve, Elastic Seal, Clean Series 10-SYJ5000 Series series.

Products with similar specification

Part Number
10-SYJ5123-2G-C6
10-SYJ5123-4L-C6-F
10-SYJ5123-5DZ-C6-F
10-SYJ5123-5MZ-M5-F
10-SYJ5123-5MZD-M5-F
10-SYJ5123-6LD-M5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Plumbing Connecting Tube Diameter Pressure Rating
(MPa)
Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket

฿ 2,071.45

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustAC200V[Single] SingleDirectOne-Touch PlumbingSelf-Recovery (Spring Return)-Direct PlumbingØ60.15 to 0.7Standard-Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracket

฿ 2,140.30

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustAC220V[Single] SingleDirectOne-Touch PlumbingSelf-Recovery (Spring Return)-Direct PlumbingØ60.15 to 0.7StandardL plug connector with lead wire (length 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorWith Bracket

฿ 2,313.70

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirectOne-Touch PlumbingSelf-Recovery (Spring Return)-Direct PlumbingØ60.15 to 0.7Standard-Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)With Bracket

฿ 1,967.75

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirectMSelf-Recovery (Spring Return)M5Direct Plumbing-0.15 to 0.7StandardM plug connector with lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorWith Bracket

฿ 1,967.75

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirectMSelf-Recovery (Spring Return)M5Direct Plumbing-0.15 to 0.7StandardM plug connector with lead wire (length: 300 mm)Push-turn locking (screwdriver-operated type)With indicator light and surge voltage suppressorWith Bracket

฿ 4,918.95

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustDC12V[Single] SingleDirectMSelf-Recovery (Spring Return)M5Direct Plumbing-0.15 to 0.7StandardL plug connector with lead wire (length 300 mm)Push-turn locking (screwdriver-operated type)Without indicator light / surge voltage suppressorNo bracket