(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom
Part Number |
---|
10-SYJ5343-5GZ-01 |
10-SYJ5343-5LOZ-01 |
10-SYJ5343-5LZ-01 |
10-SYJ5343-5MOZ-01 |
10-SYJ5343-5MZ-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Plumbing | Connecting Tube Diameter | Pressure Rating (MPa) | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,849.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Closed Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Sub-Base Plumbing | - | 0.15 to 0.7 | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 4,918.95 | SMC SYJ TYPE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Closed Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Sub-Base Plumbing | - | 0.15 to 0.7 | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 3,918.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Closed Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Sub-Base Plumbing | - | 0.15 to 0.7 | Standard | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 3,884.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Closed Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Sub-Base Plumbing | - | 0.15 to 0.7 | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 4,918.95 | SMC SYJ TYPE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Closed Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Sub-Base Plumbing | - | 0.15 to 0.7 | Standard | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket |
Loading...
Number of Ports | 5-Port Valve | Specifications | Lubrication Free / Clean Room | Type | Solenoid Valves |
---|---|---|---|---|---|
Driving Type | Pilot Type Spool | Seal Type | Soft Seal | Pilot Air Supply | Internal |
CE compliant | Non-compliant | Type | Clean series (Relief type) |
How can we improve?
How can we improve?