(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom
Part Number |
---|
10-SYJ5223-5DZD-C6 |
10-SYJ5223-5LOZD-C6 |
10-SYJ5223-5MOZD-C6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Plumbing | Connecting Tube Diameter | Pressure Rating (MPa) | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,918.95 | SMC SYJ TYPE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | One-Touch Plumbing | Self-Retaining | - | Direct Plumbing | Ø6 | 0.1 to 0.7 | Standard | - | Push-turn locking (screwdriver-operated type) | With indicator light and surge voltage suppressor | No bracket | ||
฿ 2,763.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | One-Touch Plumbing | Self-Retaining | - | Direct Plumbing | Ø6 | 0.1 to 0.7 | Standard | - | Push-turn locking (screwdriver-operated type) | With indicator light and surge voltage suppressor | No bracket | ||
฿ 2,763.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | One-Touch Plumbing | Self-Retaining | - | Direct Plumbing | Ø6 | 0.1 to 0.7 | Standard | - | Push-turn locking (screwdriver-operated type) | With indicator light and surge voltage suppressor | No bracket |
Loading...
Number of Ports | 5-Port Valve | Specifications | Lubrication Free / Clean Room | Type | Solenoid Valves |
---|---|---|---|---|---|
Driving Type | Pilot Type Spool | Seal Type | Soft Seal | Pilot Air Supply | Internal |
CE compliant | Non-compliant | Type | Clean series (Relief type) |
How can we improve?
How can we improve?