(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[What is ATEX Directive?]
Since July 1, 2003, it has been mandatory within the EU to comply with the ATEX Directive for equipment used in potentially explosive atmospheres.
■CE mark and ATEX
The ATEX Directive is now part of the CE mark, which incorporates the traditional European explosion-proof standard.
■Purpose of ATEX Directive
The main purposes of ATEX are:
・ Prevention of electrostatic charge
・ Ignition prevention of sparks caused by friction, impact, and abrasion
・ Ignition prevention due to temperature rise due to the same as above
・ The responsibility lies with the manufacturer
・ Certification by zone/category
■Zone/Category
In ATEX, the objects to be applied are classified into categories for each dangerous place (zone).
・ Zone 0: Category 1
Possibility of explosive atmosphere (Zone): Continuous or long time > 1,000 hours/year
・ Zone 1: Category 2
Possibility of explosive atmosphere (Zone): occasionally 10 to 1,000 hours/year
・ Zone 2: Category 3
Possibility of explosive atmosphere (Zone): Less likely, short time < 10 hours/year
L plug connector (L) 52-SY5120-L□□-01□ (-F2)
With foot bracket 52-SY5120-L□□-01□-F1
L plug connector with cover (LL) 52-SY5120-LL□□-01□ (-F2)
Cable type (TT) 52-SY5120-TT□□-01□ (-F2)
Series | 52-SY5000 | 52-SY7000 | 52-SY9000 | ||
---|---|---|---|---|---|
Ambient and operating fluid temperatures | Temperature class T6 | -10 to +45°C (no freezing) | |||
Temperature class T4, T5 | -10 to +50°C (no freezing) | ||||
Coil temperature rise | 40°C or less (At rated time) | ||||
Barrier input voltage (Non-dangerous part side) | 1.1 W at 24 V DC (system rated voltage) | ||||
Coil rated voltage (Dangerous part side) | 0.52 W at 12 V DC | ||||
Intrinsically safe explosion-proof structure | ia | ||||
Group / gas classification | IIC | ||||
Protection rating | L type | Plug connector type | IP30 (LL: IP40) | ||
TT | Cable type | IP65 |
*) Impact resistance: No malfunction when tested once for each of the axial and perpendicular directions of the main valve and armature, energized and non-energized conditions. (Initial value)
Vibration resistance: No malfunction when tested under 8.3 to 2,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)
Part Number |
---|
52-SY9140-ATT10-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Plumbing | Applicable Cylinder Dia. (Ø) | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Lead wire electrical entry | Manual | Bracket | Piping specifications | Valve specifications | Type of fitting thread part | System display |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/2 | Sub-Base Plumbing | 125 or less | - | 0.15 to 0.7 | 2.2 | Internal | Cable type (Lead length 1,000 mm) | Non-locking, push type | No bracket | Base Mounted Type | 52-SY9000 | - | Z728.H |
Loading...
Number of Ports | 5-Port Valve | Voltage | DC12V | Specifications | Standard |
---|---|---|---|---|---|
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part 52-SY9140-ATT10-04 in the ATEX Directive 5-Port Solenoid Valve 52-SY Series ATEX Category 2 series.
Part Number |
---|
52-SY5120-AL3E-C8-F2 |
52-SY5120-AL6-01 |
52-SY5120-AL6-01-F1 |
52-SY9140-ATT100-04F |
52-SY9140-ATT3-04N |
52-SY9140-ATT30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Switching Type | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Plumbing | Applicable Cylinder Dia. (Ø) | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Lead wire electrical entry | Manual | Bracket | Piping specifications | Valve specifications | Type of fitting thread part | System display |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,031.00 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | [Single] Single | Direct | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Direct Plumbing | - | Ø8 | 0.15 to 0.7 | 0.45 | Internal | L-shaped plug connector (Lead length 300 mm) | Push-turn locking hand-operated type | With side bracket | Body Ported Type | 52-SY5000 | Rc | Z728.H | ||
฿ 2,851.75 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | Direct Plumbing | 80 or Less | - | 0.15 to 0.7 | 0.49 | Internal | L-shaped plug connector (Lead length 600 mm) | Non-locking, push type | No bracket | Body Ported Type | 52-SY5000 | - | Z728.H | ||
฿ 4,918.95 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | Direct Plumbing | 80 or Less | - | 0.15 to 0.7 | 0.49 | Internal | L-shaped plug connector (Lead length 600 mm) | Non-locking, push type | With foot bracket | Body Ported Type | 52-SY5000 | - | Z728.H | ||
฿ 2,851.75 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | [Single] Single | Direct | G | Self-Recovery (Pressure Differential Return) | 1/2 | Sub-Base Plumbing | 125 or less | - | 0.15 to 0.7 | 2.2 | Internal | Cable type (Lead length 10,000 mm) | Non-locking, push type | No bracket | Base Mounted Type | 52-SY9000 | - | Z728.H | ||
฿ 2,851.75 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | [Single] Single | Direct | NPT | Self-Recovery (Pressure Differential Return) | 1/2 | Sub-Base Plumbing | 125 or less | - | 0.15 to 0.7 | 2.2 | Internal | Cable type (Lead length 300 mm) | Non-locking, push type | No bracket | Base Mounted Type | 52-SY9000 | - | Z728.H | ||
฿ 10,365.75 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | Sub-Base Plumbing | - | - | 0.15 to 0.7 | - | Internal | Cable type (Lead length 3,000 mm) | Non-locking, push type | No bracket | Base Mounted Type | 52-SY9000 | - | Z728.H |
How can we improve?
How can we improve?