(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Plumbing | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,691.50 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | - | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | ||
฿ 2,851.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | - | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | ||
฿ 2,226.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 4-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Sub-Base Plumbing | - | 0.15 to 0.7 | - | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | ||
฿ 1,761.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | ||
฿ 1,761.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | - | Non-locking, push type | With surge voltage suppressor | No bracket | ||
฿ 1,813.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | ||
฿ 1,726.35 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | L plug connector with lead wire (length 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | ||
฿ 1,761.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | L plug connector with lead wire (length 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | ||
฿ 2,851.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 1,778.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | ||
฿ 1,813.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | - | Push-turn locking (screwdriver-operated type) | With indicator light and surge voltage suppressor (non-polar type) | With Bracket | ||
฿ 1,743.35 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 1,778.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | ||
฿ 1,761.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | - | Push-turn locking (hand-operated type) | With indicator light and surge voltage suppressor | No bracket | ||
฿ 1,743.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With surge voltage suppressor | No bracket | ||
฿ 1,778.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With surge voltage suppressor | With Bracket | ||
฿ 1,795.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | ||
฿ 1,830.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | With Bracket | ||
฿ 1,847.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | L plug connector with lead wire (length 300 mm) | Push-turn locking (hand-operated type) | With indicator light and surge voltage suppressor (non-polar type) | With Bracket | ||
฿ 1,761.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 1,795.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | ||
฿ 1,761.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | L plug connector with lead wire (length 300 mm) | Push-turn locking (screwdriver-operated type) | With indicator light and surge voltage suppressor | No bracket | ||
฿ 1,813.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | L plug connector with lead wire (length 300 mm) | Push-turn locking (hand-operated type) | With indicator light and surge voltage suppressor | With Bracket | ||
฿ 1,761.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | ||
฿ 1,726.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | M plug connector with lead wire (length: 300 mm) | Push-turn locking (screwdriver-operated type) | Without indicator light / surge voltage suppressor | No bracket | ||
฿ 1,761.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | M plug connector with lead wire (length: 300 mm) | Push-turn locking (screwdriver-operated type) | Without indicator light / surge voltage suppressor | With Bracket | ||
฿ 1,778.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | M plug connector with lead wire (length: 300 mm) | Push-turn locking (hand-operated type) | Without indicator light / surge voltage suppressor | With Bracket | ||
฿ 1,743.35 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 1,778.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | ||
฿ 1,795.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | ||
฿ 1,795.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | M plug connector with lead wire (length: 300 mm) | Push-turn locking (screwdriver-operated type) | With indicator light and surge voltage suppressor (non-polar type) | No bracket | ||
฿ 1,761.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 1,795.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | ||
฿ 1,761.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | M plug connector with lead wire (length: 300 mm) | Push-turn locking (screwdriver-operated type) | With indicator light and surge voltage suppressor | No bracket | ||
฿ 1,795.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | M plug connector with lead wire (length: 300 mm) | Push-turn locking (screwdriver-operated type) | With indicator light and surge voltage suppressor | With Bracket | ||
฿ 1,813.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | M plug connector with lead wire (length: 300 mm) | Push-turn locking (hand-operated type) | With indicator light and surge voltage suppressor | With Bracket | ||
฿ 1,726.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC12V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | - | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | ||
฿ 1,778.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC12V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | - | Push-turn locking (screwdriver-operated type) | With indicator light and surge voltage suppressor (non-polar type) | No bracket | ||
฿ 1,761.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC12V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | L plug connector with lead wire (length 300 mm) | Push-turn locking (screwdriver-operated type) | With indicator light and surge voltage suppressor | No bracket | ||
฿ 1,761.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC12V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M3 | Direct Plumbing | - | 0.15 to 0.7 | - | Standard | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 1,847.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | Standard | - | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | ||
฿ 1,881.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 1,898.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | Standard | - | Push-turn locking (screwdriver-operated type) | Without indicator light / surge voltage suppressor | No bracket | ||
฿ 1,881.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | Standard | L plug connector with lead wire (length 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | ||
฿ 1,898.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 1,898.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | Standard | - | Push-turn locking (screwdriver-operated type) | With indicator light and surge voltage suppressor | No bracket | ||
฿ 1,951.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | Standard | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | ||
฿ 1,916.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | Standard | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 1,881.90 | SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | Standard | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | ||
฿ 1,882.00 | SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | Standard | M plug connector with lead wire (length: 300 mm) | Push-turn locking (screwdriver-operated type) | Without indicator light / surge voltage suppressor | No bracket | ||
฿ 1,899.00 | SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | Standard | M plug connector without lead wire | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 1,864.00 | SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | Standard | - | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | ||
฿ 1,899.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 1,915.90 | SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | Standard | - | Push-turn locking (hand-operated type) | With indicator light and surge voltage suppressor | No bracket | ||
฿ 1,951.00 | SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | Standard | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | ||
฿ 1,915.90 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | Standard | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 1,915.90 | SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | Standard | M plug connector with lead wire (length: 300 mm) | Push-turn locking (screwdriver-operated type) | With indicator light and surge voltage suppressor | No bracket | ||
฿ 1,916.00 | SOLENOID VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC12V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | Standard | - | Push-turn locking (screwdriver-operated type) | With indicator light and surge voltage suppressor (non-polar type) | No bracket | ||
฿ 1,951.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC12V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | Standard | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | ||
฿ 2,003.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | With energy saving circuit | - | Push-turn locking (screwdriver-operated type) | With indicator light and surge voltage suppressor | No bracket | ||
฿ 1,968.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | With energy saving circuit | - | Push-turn locking (screwdriver-operated type) | With indicator light and surge voltage suppressor | No bracket | ||
฿ 1,985.60 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC12V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | With energy saving circuit | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 2,851.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M3 | Direct Plumbing | - | 0.1 to 0.7 | - | Standard | - | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | ||
฿ 2,535.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M3 | Direct Plumbing | - | 0.1 to 0.7 | - | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | With Bracket | ||
฿ 2,851.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M3 | Direct Plumbing | - | 0.1 to 0.7 | - | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 2,382.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M3 | Direct Plumbing | - | 0.1 to 0.7 | - | Standard | - | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | ||
฿ 2,451.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M3 | Direct Plumbing | - | 0.1 to 0.7 | - | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 2,499.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M3 | Direct Plumbing | - | 0.1 to 0.7 | - | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | ||
฿ 2,534.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M3 | Direct Plumbing | - | 0.1 to 0.7 | - | Standard | - | Push-turn locking (hand-operated type) | With indicator light and surge voltage suppressor | With Bracket | ||
฿ 2,555.10 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M3 | Direct Plumbing | - | 0.1 to 0.7 | - | Standard | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | ||
฿ 2,486.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M3 | Direct Plumbing | - | 0.1 to 0.7 | - | Standard | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 2,535.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M3 | Direct Plumbing | - | 0.1 to 0.7 | - | Standard | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | ||
฿ 2,535.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M3 | Direct Plumbing | - | 0.1 to 0.7 | - | Standard | L plug connector with lead wire (length 300 mm) | Push-turn locking (screwdriver-operated type) | With indicator light and surge voltage suppressor | With Bracket | ||
฿ 2,520.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M3 | Direct Plumbing | - | 0.1 to 0.7 | - | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | ||
฿ 2,451.40 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M3 | Direct Plumbing | - | 0.1 to 0.7 | - | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 2,499.85 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M3 | Direct Plumbing | - | 0.1 to 0.7 | - | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | ||
฿ 2,500.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M3 | Direct Plumbing | - | 0.1 to 0.7 | - | Standard | M plug connector with lead wire (length: 300 mm) | Push-turn locking (screwdriver-operated type) | With surge voltage suppressor | With Bracket | ||
฿ 2,555.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M3 | Direct Plumbing | - | 0.1 to 0.7 | - | Standard | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | ||
฿ 2,603.55 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M3 | Direct Plumbing | - | 0.1 to 0.7 | - | Standard | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | With Bracket | ||
฿ 2,486.25 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M3 | Direct Plumbing | - | 0.1 to 0.7 | - | Standard | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 2,535.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M3 | Direct Plumbing | - | 0.1 to 0.7 | - | Standard | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | ||
฿ 2,534.70 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M3 | Direct Plumbing | - | 0.1 to 0.7 | - | Standard | M plug connector with lead wire (length: 300 mm) | Push-turn locking (screwdriver-operated type) | With indicator light and surge voltage suppressor | With Bracket | ||
฿ 2,568.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M3 | Direct Plumbing | - | 0.1 to 0.7 | - | Standard | M plug connector with lead wire (length: 300 mm) | Push-turn locking (hand-operated type) | With indicator light and surge voltage suppressor | With Bracket | ||
฿ 2,520.25 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC12V | Double | Direct | M | Self-Retaining | M3 | Direct Plumbing | - | 0.1 to 0.7 | - | Standard | - | Push-turn locking (screwdriver-operated type) | With indicator light and surge voltage suppressor (non-polar type) | No bracket | ||
฿ 2,641.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | AC100V | Double | Direct | M | Self-Retaining | M5 | Sub-Base Plumbing | - | 0.1 to 0.7 | 0.12 | Standard | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 2,607.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M5 | Sub-Base Plumbing | - | 0.1 to 0.7 | 0.12 | Standard | - | Push-turn locking (screwdriver-operated type) | Without indicator light / surge voltage suppressor | No bracket | ||
฿ 2,676.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M5 | Sub-Base Plumbing | - | 0.1 to 0.7 | 0.12 | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
฿ 2,572.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M5 | Sub-Base Plumbing | - | 0.1 to 0.7 | 0.12 | Standard | L plug connector with lead wire (length 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | ||
฿ 2,675.80 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M5 | Sub-Base Plumbing | - | 0.1 to 0.7 | 0.12 | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | ||
฿ 2,606.95 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | Double | Direct | M | Self-Retaining | M5 | Sub-Base Plumbing | - | 0.1 to 0.7 | 0.12 | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket |
Loading...
Specifications | Lubrication Free / Clean Room | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
---|---|---|---|---|---|
Seal Type | Soft Seal | Pilot Air Supply | Internal | CE compliant | Non-compliant |
Type | Clean series (Relief type) |
How can we improve?
How can we improve?