(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating with copper base and zinc plating are not used. (Electroless nickel plating is used. )
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.
Part Number |
---|
25A-VP344-5D1-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Mounting Orientation | Pipe Port Type | Plumbing Thread Nominal | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Valve specifications | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,709.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Manifold Base | - | - | 0.2 to 0.7 | - | Internal | Standard | - | Non-locking, push type | Without indicator light / surge voltage suppressor | VP300 | Standard type (0.7 MPa) |
Loading...
Number of Ports | 3-Port Valve | Number of Solenoids | Single | Specifications | Lubrication Free |
---|---|---|---|---|---|
Status at Power Off | Self-Recovery (Spring Return) | Plumbing | Sub-Base Plumbing | Type | Solenoid Valves |
Driving Type | Pilot Type Poppet | Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part 25A-VP344-5D1-A in the 3-Port Solenoid Valve, Elastic Seal, Pilot / Poppet Type, Base Mounted, Rechargeable Battery Compatible series.
Part Number |
---|
25A-VP344-1D1-B |
25A-VP344-1DZ1-02A |
25A-VP344-1DZ1-A |
25A-VP344-5DS1-01A |
25A-VP344-5DS1-02A |
25A-VP344-5DSE1-01A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Mounting Orientation | Pipe Port Type | Plumbing Thread Nominal | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Valve specifications | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,709.80 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Open | AC100V | Manifold Base | - | - | 0.2 to 0.7 | - | Internal | Standard | - | Non-locking, push type | Without indicator light / surge voltage suppressor | VP300 | Standard type (0.7 MPa) | ||
฿ 2,709.80 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | AC100V | Direct | [Rc (R)] Rc | 1/4 | 0.2 to 0.7 | 0.9 | Internal | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | VP300 | Standard type (0.7 MPa) | ||
฿ 32,728.40 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | AC100V | Manifold Base | - | - | 0.2 to 0.7 | - | Internal | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | VP300 | Standard type (0.7 MPa) | ||
฿ 2,709.80 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | [Rc (R)] Rc | 1/8 | 0.2 to 0.7 | 0.8 | Internal | Standard | - | Non-locking, push type | With surge voltage suppressor | VP300 | Standard type (0.7 MPa) | ||
฿ 2,709.80 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | [Rc (R)] Rc | 1/4 | 0.2 to 0.7 | 0.9 | Internal | Standard | - | Non-locking, push type | With surge voltage suppressor | VP300 | Standard type (0.7 MPa) | ||
฿ 2,851.75 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Direct | [Rc (R)] Rc | 1/8 | 0.2 to 0.7 | 0.8 | Internal | Standard | - | Push-turn locking (hand-operated type) | With surge voltage suppressor | VP300 | Standard type (0.7 MPa) |
How can we improve?
How can we improve?