1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
3-Port Solenoid Valve, Elastic Seal, Pilot / Poppet Type, Base Mounted, Rechargeable Battery Compatible (Part Number)

SMC SOLENOID AIR VALVE

3-Port Solenoid Valve, Elastic Seal, Pilot / Poppet Type, Base Mounted, Rechargeable Battery Compatible
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,709.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating with copper base and zinc plating are not used. (Electroless nickel plating is used. )
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

 
Part Number
25A-VP744-5DZ1-03A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Valve specifications Functions

฿ 2,709.80

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Single Use2-Position Normally ClosedDC24VDirect[Rc (R)] Rc3/80.2 to 0.72.9InternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressorVP700Standard type (0.7 MPa)

Loading...

  1. 1

Basic Information

Number of Ports 3-Port Valve Number of Solenoids Single Specifications Lubrication Free
Status at Power Off Self-Recovery (Spring Return) Plumbing Sub-Base Plumbing Type Solenoid Valves
Driving Type Pilot Type Poppet Seal Type Soft Seal

Please check the type/dimensions/specifications of the part 25A-VP744-5DZ1-03A in the 3-Port Solenoid Valve, Elastic Seal, Pilot / Poppet Type, Base Mounted, Rechargeable Battery Compatible series.

Products with similar specification

Part Number
25A-VP344-1D1-B
25A-VP344-1DZ1-02A
25A-VP344-1DZ1-A
25A-VP744-5DZ1-04A
25A-VP744-5DZ1-04B
25A-VP744-5DZ1-A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Valve specifications Functions

฿ 2,709.80

1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position Normally OpenAC100VManifold Base--0.2 to 0.7-InternalStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorVP300Standard type (0.7 MPa)

฿ 2,709.80

1 Piece(s) 55 Day(s) Single Use2-Position Normally ClosedAC100VDirect[Rc (R)] Rc1/40.2 to 0.70.9InternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressorVP300Standard type (0.7 MPa)

฿ 32,728.40

1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position Normally ClosedAC100VManifold Base--0.2 to 0.7-InternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressorVP300Standard type (0.7 MPa)

฿ 2,709.80

1 Piece(s) 55 Day(s) Single Use2-Position Normally ClosedDC24VDirect[Rc (R)] Rc1/20.2 to 0.73.3InternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressorVP700Standard type (0.7 MPa)

฿ 2,709.80

1 Piece(s) 55 Day(s) Single Use2-Position Normally OpenDC24VDirect[Rc (R)] Rc1/20.2 to 0.73.3InternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressorVP700Standard type (0.7 MPa)

฿ 2,709.80

1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position Normally ClosedDC24VManifold Base--0.2 to 0.7-InternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressorVP700Standard type (0.7 MPa)