1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Body Ported, Rechargeable Battery Compatible (Part Number)

SMC SOLENOID AIR VALVE

3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Body Ported, Rechargeable Battery Compatible
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,709.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
Uses grease for low dew point, can be used at -70°C, improves performance in low dew point environment.

 
Part Number
25A-VP542-5DZD1-03A-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Voltage Pipe Port Type Plumbing Thread Nominal Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Functions

฿ 2,851.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Normally ClosedDC24V[Rc (R)] Rc3/80.2 to 0.72.2InternalStandard-Push-turn locking (screwdriver-operated type)With indicator light and surge voltage suppressorWith BracketStandard type (0.7 MPa)

Loading...

  1. 1

Basic Information

Number of Ports 3-Port Valve Application Single Use Number of Solenoids Single
Mounting Orientation Direct Specifications Lubrication Free Status at Power Off Self-Recovery (Spring Return)
Plumbing Direct Plumbing Type Solenoid Valves Driving Type Pilot Type Poppet
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part 25A-VP542-5DZD1-03A-F in the 3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Body Ported, Rechargeable Battery Compatible series.

Products with similar specification

Part Number
25A-VP342-1DZ1-02A
25A-VP342-1DZ1-02A-F
25A-VP342-1YZ1-02B
25A-VP542-5DZE1-02A
25A-VP542-5DZE1-02A-F
25A-VP542K-4DZD1-03A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSwitching Type Voltage Pipe Port Type Plumbing Thread Nominal Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Functions

฿ 2,709.80

1 Piece(s) 55 Day(s) 2-Position Normally ClosedAC100V[Rc (R)] Rc1/40.2 to 0.71InternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketStandard type (0.7 MPa)

฿ 2,709.80

1 Piece(s) 55 Day(s) 2-Position Normally ClosedAC100V[Rc (R)] Rc1/40.2 to 0.71InternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressorWith BracketStandard type (0.7 MPa)

฿ 32,728.40

1 Piece(s) 55 Day(s) 2-Position Normally OpenAC100V[Rc (R)] Rc1/40.2 to 0.71InternalStandardDIN (EN175301-803) terminalNon-locking, push typeWith indicator light and surge voltage suppressorNo bracketStandard type (0.7 MPa)

฿ 2,709.80

1 Piece(s) 55 Day(s) 2-Position Normally ClosedDC24V[Rc (R)] Rc1/40.2 to 0.71.8InternalStandard-Push-turn locking (hand-operated type)With indicator light and surge voltage suppressorNo bracketStandard type (0.7 MPa)

฿ 2,851.75

1 Piece(s) 55 Day(s) 2-Position Normally ClosedDC24V[Rc (R)] Rc1/40.2 to 0.71.8InternalStandard-Push-turn locking (hand-operated type)With indicator light and surge voltage suppressorWith BracketStandard type (0.7 MPa)

฿ 2,851.75

1 Piece(s) 55 Day(s) 2-Position Normally ClosedAC220V[Rc (R)] Rc3/80.2 to 12.2InternalStandard-Push-turn locking (screwdriver-operated type)With indicator light and surge voltage suppressorNo bracket-