(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
Uses grease for low dew point, can be used at -70°C, improves performance in low dew point environment.
Part Number |
---|
25A-VP542-5DZD1-02A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 32,728.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | DC24V | [Rc (R)] Rc | 1/4 | 0.2 to 0.7 | 1.8 | Internal | Standard | - | Push-turn locking (screwdriver-operated type) | With indicator light and surge voltage suppressor | No bracket | Standard type (0.7 MPa) |
Loading...
Number of Ports | 3-Port Valve | Application | Single Use | Number of Solenoids | Single |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Lubrication Free | Status at Power Off | Self-Recovery (Spring Return) |
Plumbing | Direct Plumbing | Type | Solenoid Valves | Driving Type | Pilot Type Poppet |
Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part 25A-VP542-5DZD1-02A in the 3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Body Ported, Rechargeable Battery Compatible series.
Part Number |
---|
25A-VP342-1DZ1-02A |
25A-VP342-1DZ1-02A-F |
25A-VP342-1YZ1-02B |
25A-VP542-5DZD1-03A-F |
25A-VP542-5DZE1-02A |
25A-VP542-5DZE1-02A-F |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,709.80 | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | [Rc (R)] Rc | 1/4 | 0.2 to 0.7 | 1 | Internal | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Standard type (0.7 MPa) | ||
฿ 2,709.80 | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | [Rc (R)] Rc | 1/4 | 0.2 to 0.7 | 1 | Internal | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | Standard type (0.7 MPa) | ||
฿ 32,728.40 | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC100V | [Rc (R)] Rc | 1/4 | 0.2 to 0.7 | 1 | Internal | Standard | DIN (EN175301-803) terminal | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Standard type (0.7 MPa) | ||
฿ 2,851.75 | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | DC24V | [Rc (R)] Rc | 3/8 | 0.2 to 0.7 | 2.2 | Internal | Standard | - | Push-turn locking (screwdriver-operated type) | With indicator light and surge voltage suppressor | With Bracket | Standard type (0.7 MPa) | ||
฿ 2,709.80 | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | DC24V | [Rc (R)] Rc | 1/4 | 0.2 to 0.7 | 1.8 | Internal | Standard | - | Push-turn locking (hand-operated type) | With indicator light and surge voltage suppressor | No bracket | Standard type (0.7 MPa) | ||
฿ 2,851.75 | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | DC24V | [Rc (R)] Rc | 1/4 | 0.2 to 0.7 | 1.8 | Internal | Standard | - | Push-turn locking (hand-operated type) | With indicator light and surge voltage suppressor | With Bracket | Standard type (0.7 MPa) |
How can we improve?
How can we improve?