1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
5-Port Solenoid Valve, Body Ported, Plug Lead Unit, Rechargeable Battery Compatible, 25A-VQZ1000 (Part Number)

SMC MECHANICAL AIR VALVE

5-Port Solenoid Valve, Body Ported, Plug Lead Unit, Rechargeable Battery Compatible, 25A-VQZ1000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,539.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating with copper base and zinc plating are not used. (Electroless nickel plating is used. )
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

 
Part Number
25A-VQZ1121B-5M1-C4-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Voltage Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Manual Switch Lead wire electrical entry Bracket CE compliant Functions

฿ 2,550.40

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Spring Return)--Ø40.15 to 0.70.26Non-Locking-With BracketNon-compliantFast-response type

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Application Single Use Mounting Orientation Direct
Specifications Lubrication Free Plumbing Direct Plumbing Type Solenoid Valves
Driving Type Pilot Type Spool Seal Type Soft Seal Pilot Air Supply Internal
Body size 10 mm (Width)

Please check the type/dimensions/specifications of the part 25A-VQZ1121B-5M1-C4-F in the 5-Port Solenoid Valve, Body Ported, Plug Lead Unit, Rechargeable Battery Compatible, 25A-VQZ1000 series.

Products with similar specification

Part Number
25A-VQZ1121-5L1-C6
25A-VQZ1121-5L1-M5
25A-VQZ1121-5LB1-C4
25A-VQZ1221-5L1-C6
25A-VQZ1221-5L1-M5
25A-VQZ1221-5M1-C6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSwitching Type Voltage Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Manual Switch Lead wire electrical entry Bracket CE compliant Functions

฿ 1,776.50

1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Spring Return)-63 or lessØ60.15 to 0.70.26Non-Locking-NoneNon-compliant-

฿ 1,539.35

1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Spring Return)M5--0.15 to 0.70.26Non-Locking-NoneNon-compliant-

฿ 2,550.40

1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Spring Return)--Ø40.15 to 0.70.26Lock-NoneNon-compliant-

฿ 3,262.30

1 Piece(s) 55 Day(s) 2-Position ExhaustDC24VDoubleOne-Touch PlumbingSelf-Recovery (Spring Return)-63 or lessØ60.1 to 0.70.26Non-Locking-NoneNon-compliant-

฿ 2,210.85

1 Piece(s) 55 Day(s) 2-Position ExhaustDC24VDoubleMSelf-RetainingM5--0.1 to 0.70.26Non-Locking-NoneNon-compliant-

฿ 2,550.40

1 Piece(s) 55 Day(s) 2-Position ExhaustDC24VDoubleOne-Touch PlumbingSelf-Retaining--Ø60.1 to 0.70.26Non-Locking-NoneNon-compliant-