(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating with copper base and zinc plating are not used. (Electroless nickel plating is used. )
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.
Part Number |
---|
25A-VQZ1121B-5M1-C4-F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Voltage | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Manual Switch | Lead wire electrical entry | Bracket | CE compliant | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,550.40 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Spring Return) | - | - | Ø4 | 0.15 to 0.7 | 0.26 | Non-Locking | - | With Bracket | Non-compliant | Fast-response type |
Loading...
Number of Ports | 5-Port Valve | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Specifications | Lubrication Free | Plumbing | Direct Plumbing | Type | Solenoid Valves |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal | Pilot Air Supply | Internal |
Body size | 10 mm (Width) |
Please check the type/dimensions/specifications of the part 25A-VQZ1121B-5M1-C4-F in the 5-Port Solenoid Valve, Body Ported, Plug Lead Unit, Rechargeable Battery Compatible, 25A-VQZ1000 series.
Part Number |
---|
25A-VQZ1121-5L1-C6 |
25A-VQZ1121-5L1-M5 |
25A-VQZ1121-5LB1-C4 |
25A-VQZ1221-5L1-C6 |
25A-VQZ1221-5L1-M5 |
25A-VQZ1221-5M1-C6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Type | Voltage | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Manual Switch | Lead wire electrical entry | Bracket | CE compliant | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,776.50 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Spring Return) | - | 63 or less | Ø6 | 0.15 to 0.7 | 0.26 | Non-Locking | - | None | Non-compliant | - | ||
฿ 1,539.35 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | M | Self-Recovery (Spring Return) | M5 | - | - | 0.15 to 0.7 | 0.26 | Non-Locking | - | None | Non-compliant | - | ||
฿ 2,550.40 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Spring Return) | - | - | Ø4 | 0.15 to 0.7 | 0.26 | Lock | - | None | Non-compliant | - | ||
฿ 3,262.30 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | Double | One-Touch Plumbing | Self-Recovery (Spring Return) | - | 63 or less | Ø6 | 0.1 to 0.7 | 0.26 | Non-Locking | - | None | Non-compliant | - | ||
฿ 2,210.85 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | Double | M | Self-Retaining | M5 | - | - | 0.1 to 0.7 | 0.26 | Non-Locking | - | None | Non-compliant | - | ||
฿ 2,550.40 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | Double | One-Touch Plumbing | Self-Retaining | - | - | Ø6 | 0.1 to 0.7 | 0.26 | Non-Locking | - | None | Non-compliant | - |
How can we improve?
How can we improve?