(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating with copper base and zinc plating are not used. (Electroless nickel plating is used. )
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.
Number of Ports | 5-Port Valve | Application | Unit for Manifold Mounting | Switching Type | 2-Position Exhaust |
---|---|---|---|---|---|
Voltage | DC24V | Number of Solenoids | Double | Mounting Orientation | Manifold Base |
Pipe Port Type | One-Touch Plumbing | Specifications | Lubrication Free | Status at Power Off | Self-Retaining |
Plumbing | Direct Plumbing | Applicable Cylinder Dia.(Ø) | 40 or less | Type | Solenoid Valves |
Driving Type | Pilot Type Spool | Connecting Tube Diameter | Ø6 | Pressure Rating(MPa) | 0.1 to 0.7 |
Seal Type | Soft Seal | CV Value | 0.51 | Pilot Air Supply | Internal |
Lead wire electrical entry | Plug connector type (With lead 300 mm) | CE compliant | Non-compliant | Functions | Standard type (0.4WDC) |
Port plug mounting port | None | With/Without Manifold Block | None |
Please check the type/dimensions/specifications of the part 25A-SQ2241D-5L1-C6 in the 5-Port Solenoid Valve, Plug Lead Type, Compatible With Rechargeable Batteries 25A-SQ2000 Series series.
How can we improve?
How can we improve?