1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

5-Port Solenoid Valve, Starter Unit, Base Mounted, Rechargeable Battery Compatible, 25A-VQ4000

5-Port Solenoid Valve, Starter Unit, Base Mounted, Rechargeable Battery Compatible, 25A-VQ4000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,652.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

Product Specifications

Part number display method

■Valve

5-port solenoid valve, plug-in / plug lead, single unit, base mounted, rechargeable battery compatible, 25A-VQ4000 series, valve part number display method

■Sub-plate

5-port solenoid valve, plug-in / plug lead, single unit, base mounted, rechargeable battery compatible, 25A-VQ4000 series, sub-plate part number display method

* The specifications and drawing of 25A- are the same as the standard product.

Part Number
25A-VQ4151-1G1-02
25A-VQ4201-51-03-Q
25A-VQ4251-5G1-02-Q
25A-VQ4251-5HE1-03
25A-VQ4351-5HW1-03-Q
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Thread Nominal Plumbing Type Driving Type Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Lead wire electrical entry Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Functions Piping connection port diameter Related component type Protective Enclosure

฿ 5,446.80

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 5-Port ValveSingle Use2-Position ExhaustAC100V[Single] SingleDirect[Rc (R)] RcLubrication FreeSelf-Recovery (Spring Return)1/4Sub-Base PlumbingSolenoid ValvesPilot Type Spool0.2 to 1Soft Seal2.1InternalGrommet lead wire length: 600 mmYesNon-compliantPlug lead sub-plate-Standard type (0.95 W)--Dust-proof

฿ 7,129.80

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 5-Port ValveSingle Use2-Position ExhaustDC24VDoubleDirect[Rc (R)] RcLubrication FreeSelf-Retaining3/8Sub-Base PlumbingSolenoid ValvesPilot Type Spool0.15 to 1Soft Seal2.1Internal-YesCE compliant productPlug-in sub-plate-Standard type (0.95 W)--Dust-proof

฿ 6,762.60

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 5-Port ValveSingle Use2-Position ExhaustDC24VDoubleDirect[Rc (R)] RcLubrication FreeSelf-Retaining1/4Sub-Base PlumbingSolenoid ValvesPilot Type Spool0.15 to 1Soft Seal2.1InternalGrommet lead wire length: 600 mmYesCE compliant productPlug lead sub-plate-Standard type (0.95 W)--Dust-proof

฿ 6,579.00

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 5-Port ValveSingle Use2-Position ExhaustDC24VDoubleDirect[Rc (R)] RcLubrication FreeSelf-Retaining3/8Sub-Base PlumbingSolenoid ValvesPilot Type Spool0.15 to 1Soft Seal2.1InternalGrommet lead wire length: 1500 mmWithout indicator light / With surge voltage suppressorNon-compliantPlug lead sub-plate-Standard type (0.95 W)--Dust-proof

฿ 7,986.60

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 5-Port ValveSingle Use3-Position Closed CenterDC24VDoubleDirect[Rc (R)] RcDrip-Proof / Lubrication FreeSelf-Recovery (Spring Return)3/8Sub-Base PlumbingSolenoid ValvesPilot Type Spool0.2 to 1Soft Seal1.9InternalGrommet lead wire length: 1500 mmYesCE compliant productPlug lead sub-plate-Standard type (0.95 W)--Dust-tight and water jet protection type (IP65 compliant.)

Loading...

  1. 1