(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[What is the ATEX directive?]
Since July 1, 2003, it has been mandatory within the EU to comply with the ATEX Directive for equipment used in potentially explosive atmospheres.
■CE mark and ATEX
The ATEX Directive is now part of the CE mark, which incorporates the conventional European explosion-proof standard.
■Purpose of ATEX Directive
The main purposes of ATEX are:
・ Prevention of static charge
・ Ignition prevention of sparks caused by friction, impact, and wear
・ Ignition prevention due to temperature rise due to the same as above
・ The responsibility lies with the manufacturer
・ Certification by zone/category
■Zone / category division
In ATEX, the objects to be applied are classified into categories according to the category of dangerous places (zone).
・ Zone 0: Category 1
Probability of explosive atmosphere (Zone): Continuous or long time > 1,000 hours/year
・ Zone 1: Category 2
Probability of explosive atmosphere (Zone): Occasionally 10 to 1,000 hours/year
・ Zone 2: Category 3
Probability of explosive atmosphere (Zone): Less likely, short time < 10 hours/year
Specifications other than the above are identical to that of the standard products of VBA series.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Thread type | Connection port size | Option | Specifications | Operation type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,394.20 | SMC VBA TYPE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | Rc | 1/4" | None | Standard product | Handle-operated type | ||
฿ 10,372.55 | SMC VBA TYPE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | Rc | 1/4" | Pressure gauge | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | Rc | 1/4" | Pressure gauge, elbow silencer | Standard product | Handle-operated type | ||
฿ 10,754.20 | SMC VBA TYPE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | Rc | 1/4" | Pressure gauge, elbow silencer, high-noise reduction silencer | Standard product | Handle-operated type | ||
฿ 10,587.60 | SMC VBA TYPE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | Rc | 1/4" | Pressure gauge, silencer | Standard product | Handle-operated type | ||
฿ 10,631.80 | SMC VBA TYPE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | Rc | 1/4" | Pressure gauge, high-noise reduction silencer | Standard product | Handle-operated type | ||
฿ 9,609.25 | SMC VBA TYPE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | Rc | 1/4" | Silencer | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | G | 1/4" | None | Standard product | Handle-operated type | ||
฿ 10,754.20 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | G | 1/4" | Pressure gauge, elbow silencer, high-noise reduction silencer | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | G | 1/4" | Pressure gauge, silencer | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | G | 1/4" | Pressure gauge, high-noise reduction silencer | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | G | 1/4" | Silencer | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | NPT | 1/4" | Pressure gauge, silencer | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | NPT | 1/4" | Pressure gauge, silencer | The unit name on the product name plate and pressure gauge is psi | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | NPTF | 1/4" | Pressure gauge, silencer | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | NPTF | 1/4" | Pressure gauge, silencer | The unit name on the product name plate and pressure gauge is psi | Handle-operated type | ||
฿ 9,882.95 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 to 4 times | Rc | 1/4" | None | Standard product | Handle-operated type | ||
฿ 2,851.75 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 to 4 times | Rc | 1/4" | Pressure gauge, elbow silencer | Standard product | Handle-operated type | ||
฿ 11,077.20 | SMC VBA TYPE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 to 4 times | Rc | 1/4" | Pressure gauge, silencer | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 to 4 times | Rc | 1/4" | High Muffling Silencer | Standard product | Handle-operated type | ||
฿ 9,882.95 | SMC VBA TYPE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 to 4 times | G | 1/4" | None | Standard product | Handle-operated type | ||
฿ 2,851.75 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 to 4 times | G | 1/4" | Pressure gauge, elbow silencer, high-noise reduction silencer | Standard product | Handle-operated type | ||
฿ 11,077.20 | SMC VBA TYPE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 to 4 times | G | 1/4" | Pressure gauge, silencer | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 to 4 times | NPT | 1/4" | None | The unit name on the product name plate and pressure gauge is psi | Handle-operated type | ||
฿ 11,077.20 | SMC VBA TYPE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 to 4 times | NPT | 1/4" | Pressure gauge, silencer | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 to 4 times | NPTF | 1/4" | Pressure gauge, silencer | The unit name on the product name plate and pressure gauge is psi | Handle-operated type | ||
฿ 4,918.95 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | Rc | 3/8" | None | Standard product | Handle-operated type | ||
฿ 4,918.95 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | Rc | 3/8" | Pressure gauge, silencer | Standard product | Handle-operated type | ||
฿ 4,918.95 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | Rc | 3/8" | Pressure gauge, high-noise reduction silencer | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | Rc | 3/8" | Silencer | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | G | 3/8" | None | Standard product | Handle-operated type | ||
฿ 18,807.10 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | G | 3/8" | Pressure gauge | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | G | 3/8" | Pressure gauge, silencer | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | G | 3/8" | Pressure gauge, high-noise reduction silencer | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | G | 3/8" | Silencer | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | NPT | 3/8" | Pressure gauge, silencer | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | G | 3/8" | Pressure gauge, silencer | Standard product | Air Operated Type | ||
฿ 27,985.40 | SMC VBA TYPE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | Rc | 1/2" | None | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | Rc | 1/2" | Pressure gauge | Standard product | Handle-operated type | ||
฿ 29,052.00 | BOOSTER VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | Rc | 1/2" | Pressure gauge, silencer | Standard product | Handle-operated type | ||
฿ 29,238.30 | SMC VBA TYPE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | Rc | 1/2" | Pressure gauge, high-noise reduction silencer | Standard product | Handle-operated type | ||
฿ 28,201.30 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | Rc | 1/2" | Silencer | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | G | 1/2" | None | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | G | 1/2" | Pressure gauge | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | G | 1/2" | Pressure gauge, silencer | Standard product | Handle-operated type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | G | 1/2" | Pressure gauge, high-noise reduction silencer | Standard product | Handle-operated type | ||
฿ 29,052.00 | BOOSTER VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | NPT | 1/2" | Pressure gauge, silencer | Standard product | Handle-operated type | ||
฿ 2,851.75 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | NPTF | 1/2" | Pressure gauge, silencer | The unit name on the product name plate and pressure gauge is psi | Handle-operated type | ||
฿ 27,985.40 | SMC VBA TYPE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | Rc | 1/2" | None | Standard product | Air Operated Type | ||
฿ 28,201.30 | SMC VBA TYPE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | Rc | 1/2" | Silencer | Standard product | Air Operated Type | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | G | 1/2" | None | Standard product | Air Operated Type | ||
฿ 29,668.40 | SMC VBA TYPE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | Rc | 1/2" | Pressure gauge, silencer | Standard product | Air operated type, maximum operating pressure 1.6 MPa | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | Rc | 1/2" | Pressure gauge, high-noise reduction silencer | Standard product | Air operated type, maximum operating pressure 1.6 MPa | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | Rc | 1/2" | Silencer | Standard product | Air operated type, maximum operating pressure 1.6 MPa | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | G | 1/2" | None | Standard product | Air operated type, maximum operating pressure 1.6 MPa | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | G | 1/2" | Pressure gauge, silencer | Standard product | Air operated type, maximum operating pressure 1.6 MPa | ||
฿ 29,854.55 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | G | 1/2" | Pressure gauge, high-noise reduction silencer | Standard product | Air operated type, maximum operating pressure 1.6 MPa | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pressure increase ratio 2 times | NPT | 1/2" | Pressure gauge, silencer | Standard product | Air operated type, maximum operating pressure 1.6 MPa |
Loading...
Type | Pressure Boosting Valve |
---|
How can we improve?
How can we improve?