1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Gripper, Parallel Open/Close Type Air Chuck, Standard Type, Clean And Low Dust Generation 11-/22-MHZ2 Series (Part Number)

AIR GRIPPER

Gripper, Parallel Open/Close Type Air Chuck, Standard Type, Clean And Low Dust Generation 11-/22-MHZ2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,898.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom

[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)

Part Number
11-MHZ2-20D-M9BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGripping Methods Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length Type

฿ 8,068.00

AIR GRIPPER 1 Piece(s) 55 Day(s) Pinch, Parallel Type / Open, Parallel Type26.316.36642Available in Cleanroom Environment20Basic form (Standard Type)M9B2 pcs.3 mClean Series (Vacuum type)

Loading...

  1. 1

Basic Information

Type Main body Number of Fingers 2 pcs. Main Body Shape Square Shape
Operation Method Double Acting Type Additional Functions With Linear Guide Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part 11-MHZ2-20D-M9BL in the Gripper, Parallel Open/Close Type Air Chuck, Standard Type, Clean And Low Dust Generation 11-/22-MHZ2 Series series.

Products with similar specification

Part Number
11-MHZ2-10D-F8N
11-MHZ2-10D-F8NL
11-MHZ2-10D-M9B
11-MHZ2-20D-M9BS
11-MHZ2-20D-M9BV
11-MHZ2-20D-M9BVL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGripping Methods Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length Type

฿ 7,040.00

1 Piece(s) 55 Day(s) Open, Parallel Type / Pinch, Parallel Type15.211.2-9.8Available in Cleanroom Environment10Basic form (Standard Type)F8N2 pcs.-Clean Series (Vacuum type)

฿ 7,192.80

1 Piece(s) 55 Day(s) Open, Parallel Type / Pinch, Parallel Type15.211.2-9.8Available in Cleanroom Environment10Basic form (Standard Type)F8N2 pcs.3 mClean Series (Vacuum type)

฿ 7,154.40

1 Piece(s) 55 Day(s) Open, Parallel Type / Pinch, Parallel Type15.211.2-9.8Available in Cleanroom Environment10Basic form (Standard Type)M9B2 pcs.-Clean Series (Vacuum type)

฿ 7,288.00

1 Piece(s) 55 Day(s) Open, Parallel Type / Pinch, Parallel Type26.316.36642Available in Cleanroom Environment20Basic form (Standard Type)M9B1 pc.-Clean Series (Vacuum type)

฿ 8,105.60

1 Piece(s) 55 Day(s) Open, Parallel Type / Pinch, Parallel Type26.316.36642Available in Cleanroom Environment20Basic form (Standard Type)M9BV2 pcs.-Clean Series (Vacuum type)

฿ 8,258.40

1 Piece(s) 55 Day(s) Open, Parallel Type / Pinch, Parallel Type26.316.36642Available in Cleanroom Environment20Basic form (Standard Type)M9BV2 pcs.3 mClean Series (Vacuum type)