(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom
[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)
Part Number |
---|
11-MHZ2-10D2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Gripping Methods | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Cylinder internal diameter (mm) | Finger position / Options | Auto switch | Number of switches | Lead wire length | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,898.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Through holes in opening/closing direction (Standard Type) | Without auto switch (built-in magnet) | None | None | Clean Series (Vacuum type) |
Loading...
Type | Main body | Number of Fingers | 2 pcs. | Main Body Shape | Square Shape |
---|---|---|---|---|---|
Operation Method | Double Acting Type | Additional Functions | With Linear Guide | Stroke Adjustment Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part 11-MHZ2-10D2 in the Gripper, Parallel Open/Close Type Air Chuck, Standard Type, Clean And Low Dust Generation 11-/22-MHZ2 Series series.
Part Number |
---|
11-MHZ2-10D-F8N |
11-MHZ2-10D-F8NL |
11-MHZ2-10D-M9B |
11-MHZ2-10D2-F8B |
11-MHZ2-10D2-F8NL |
11-MHZ2-10D2-M9B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Gripping Methods | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Cylinder internal diameter (mm) | Finger position / Options | Auto switch | Number of switches | Lead wire length | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,040.00 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type / Pinch, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | F8N | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,192.80 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type / Pinch, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | F8N | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,154.40 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type / Pinch, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9B | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,002.40 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type / Pinch, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Through holes in opening/closing direction (Standard Type) | F8B | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,192.80 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type / Pinch, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Through holes in opening/closing direction (Standard Type) | F8N | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,154.40 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type / Pinch, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Through holes in opening/closing direction (Standard Type) | M9B | 2 pcs. | - | Clean Series (Vacuum type) |
How can we improve?
How can we improve?