(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom
[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Gripping Methods | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Cylinder internal diameter (mm) | Finger position / Options | Auto switch | Number of switches | Lead wire length | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,898.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | Without auto switch (built-in magnet) | None | None | Clean Series (Vacuum type) | ||
฿ 5,898.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Side tap mounting method (Standard Type) | Without auto switch (built-in magnet) | None | None | Clean Series (Vacuum type) | ||
฿ 7,154.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Side tap mounting method (Standard Type) | M9B | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,306.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Side tap mounting method (Standard Type) | M9B | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,015.05 | SMC HAND/CHUCK FINGER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Side tap mounting method (Standard Type) | M9B | 1 pc. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,344.80 | AIR CHUCK | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Side tap mounting method (Standard Type) | M9BV | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,192.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Side tap mounting method (Standard Type) | M9N | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,035.45 | SMC HAND/CHUCK FINGER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Side tap mounting method (Standard Type) | M9N | 1 pc. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,420.80 | AIR CHUCK | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Side tap mounting method (Standard Type) | M9NW | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 5,898.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Through holes in opening/closing direction (Standard Type) | Without auto switch (built-in magnet) | None | None | Clean Series (Vacuum type) | ||
฿ 7,002.40 | AIR CHUCK | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Through holes in opening/closing direction (Standard Type) | F8B | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,192.80 | AIR CHUCK | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Through holes in opening/closing direction (Standard Type) | F8N | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,154.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Through holes in opening/closing direction (Standard Type) | M9B | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,763.05 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Through holes in opening/closing direction (Standard Type) | M9B | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 6,526.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Through holes in opening/closing direction (Standard Type) | M9B | 1 pc. | - | Clean Series (Vacuum type) | ||
฿ 7,344.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Through holes in opening/closing direction (Standard Type) | M9BV | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,496.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Through holes in opening/closing direction (Standard Type) | M9BV | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,649.60 | AIR CHUCK | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Through holes in opening/closing direction (Standard Type) | M9BV | 2 pcs. | 5 m | Clean Series (Vacuum type) | ||
฿ 7,420.80 | AIR CHUCK | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Through holes in opening/closing direction (Standard Type) | M9BW | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,459.20 | AIR CHUCK | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Through holes in opening/closing direction (Standard Type) | M9B | 2 pcs. | 5 m | Clean Series (Vacuum type) | ||
฿ 6,679.20 | AIR CHUCK | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Through holes in opening/closing direction (Standard Type) | M9B | 1 pc. | 5 m | Clean Series (Vacuum type) | ||
฿ 7,192.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Through holes in opening/closing direction (Standard Type) | M9N | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,344.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Through holes in opening/closing direction (Standard Type) | M9N | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,344.80 | AIR CHUCK | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Through holes in opening/closing direction (Standard Type) | M9NV | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 5,898.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Chuck Type / Open, Chuck Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Flat type fingers | Without auto switch (built-in magnet) | None | None | Clean Series (Vacuum type) | ||
฿ 7,002.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Chuck Type / Open, Chuck Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Flat type fingers | F8B | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,154.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Chuck Type / Open, Chuck Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Flat type fingers | F8B | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,040.00 | AIR CHUCK | 1 Piece(s) | 55 Day(s) | Pinch, Chuck Type / Open, Chuck Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Flat type fingers | F8N | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,154.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Chuck Type / Open, Chuck Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Flat type fingers | M9B | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,306.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Chuck Type / Open, Chuck Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Flat type fingers | M9B | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 6,602.40 | AIR CHUCK | 1 Piece(s) | 55 Day(s) | Pinch, Chuck Type / Open, Chuck Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Flat type fingers | M9B | 1 pc. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,344.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Chuck Type / Open, Chuck Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Flat type fingers | M9BV | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,496.80 | AIR CHUCK | 1 Piece(s) | 55 Day(s) | Pinch, Chuck Type / Open, Chuck Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Flat type fingers | M9BV | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,192.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Chuck Type / Open, Chuck Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Flat type fingers | M9N | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,803.85 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Chuck Type / Open, Chuck Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Flat type fingers | M9N | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,344.80 | AIR CHUCK | 1 Piece(s) | 55 Day(s) | Pinch, Chuck Type / Open, Chuck Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Flat type fingers | M9NV | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,496.80 | AIR CHUCK | 1 Piece(s) | 55 Day(s) | Pinch, Chuck Type / Open, Chuck Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Flat type fingers | M9NV | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,440.05 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | F8B | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,154.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | F8B | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,040.00 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | F8N | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,192.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | F8N | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,154.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9B | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,306.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9B | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 6,602.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9B | 1 pc. | 3 m | Clean Series (Vacuum type) | ||
฿ 6,526.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9B | 1 pc. | - | Clean Series (Vacuum type) | ||
฿ 7,344.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9BV | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,496.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9BV | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 6,697.60 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9BV | 1 pc. | 3 m | Clean Series (Vacuum type) | ||
฿ 6,621.60 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9BV | 1 pc. | - | Clean Series (Vacuum type) | ||
฿ 7,649.60 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9BV | 2 pcs. | 5 m | Clean Series (Vacuum type) | ||
฿ 7,268.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9BW | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,884.60 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9BW | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,459.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9B | 2 pcs. | 5 m | Clean Series (Vacuum type) | ||
฿ 7,192.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9N | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,344.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9N | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 6,621.60 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9N | 1 pc. | 3 m | Clean Series (Vacuum type) | ||
฿ 6,545.60 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9N | 1 pc. | - | Clean Series (Vacuum type) | ||
฿ 7,344.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9NV | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,496.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9NV | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 6,697.60 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9NV | 1 pc. | 3 m | Clean Series (Vacuum type) | ||
฿ 6,621.60 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9NV | 1 pc. | - | Clean Series (Vacuum type) | ||
฿ 7,884.60 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9NW | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,572.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 15.2 | 11.2 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Standard Type) | M9NWV | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 5,898.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 9.7 | 5.7 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Narrow type) | Without auto switch (built-in magnet) | None | None | Clean Series (Vacuum type) | ||
฿ 6,267.05 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 9.7 | 5.7 | - | 9.8 | Available in Cleanroom Environment | 10 | Side tap mounting method (Narrow type) | Without auto switch (built-in magnet) | None | None | Clean Series (Vacuum type) | ||
฿ 6,602.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 9.7 | 5.7 | - | 9.8 | Available in Cleanroom Environment | 10 | Side tap mounting method (Narrow type) | M9B | 1 pc. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,192.80 | SMC HAND/CHUCK | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 9.7 | 5.7 | - | 9.8 | Available in Cleanroom Environment | 10 | Side tap mounting method (Narrow type) | M9N | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,344.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 9.7 | 5.7 | - | 9.8 | Available in Cleanroom Environment | 10 | Side tap mounting method (Narrow type) | M9N | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 5,898.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 9.7 | 5.7 | - | 9.8 | Available in Cleanroom Environment | 10 | Through holes in opening/closing direction (Narrow type) | Without auto switch (built-in magnet) | None | None | Clean Series (Vacuum type) | ||
฿ 7,154.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 9.7 | 5.7 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Narrow type) | M9B | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 6,602.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 9.7 | 5.7 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Narrow type) | M9B | 1 pc. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,496.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 9.7 | 5.7 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Narrow type) | M9BV | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 6,697.60 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 9.7 | 5.7 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Narrow type) | M9BV | 1 pc. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,192.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 9.7 | 5.7 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Narrow type) | M9N | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,344.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 9.7 | 5.7 | - | 9.8 | Available in Cleanroom Environment | 10 | Basic form (Narrow type) | M9NV | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 5,936.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 20.9 | 14.9 | 40 | 30 | Available in Cleanroom Environment | 16 | Basic form (Standard Type) | Without auto switch (built-in magnet) | None | None | Clean Series (Vacuum type) | ||
฿ 5,936.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 20.9 | 14.9 | 40 | 30 | Available in Cleanroom Environment | 16 | Side tap mounting method (Standard Type) | Without auto switch (built-in magnet) | None | None | Clean Series (Vacuum type) | ||
฿ 7,078.40 | AIR CHUCK | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 20.9 | 14.9 | 40 | 30 | Available in Cleanroom Environment | 16 | Side tap mounting method (Standard Type) | F8N | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,192.80 | AIR CHUCK | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 20.9 | 14.9 | 40 | 30 | Available in Cleanroom Environment | 16 | Side tap mounting method (Standard Type) | M9B | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,344.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 20.9 | 14.9 | 40 | 30 | Available in Cleanroom Environment | 16 | Side tap mounting method (Standard Type) | M9B | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 6,564.80 | AIR CHUCK | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 20.9 | 14.9 | 40 | 30 | Available in Cleanroom Environment | 16 | Side tap mounting method (Standard Type) | M9B | 1 pc. | - | Clean Series (Vacuum type) | ||
฿ 7,383.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 20.9 | 14.9 | 40 | 30 | Available in Cleanroom Environment | 16 | Side tap mounting method (Standard Type) | M9BV | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,535.20 | AIR CHUCK | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 20.9 | 14.9 | 40 | 30 | Available in Cleanroom Environment | 16 | Side tap mounting method (Standard Type) | M9BV | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 6,736.00 | AIR CHUCK | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 20.9 | 14.9 | 40 | 30 | Available in Cleanroom Environment | 16 | Side tap mounting method (Standard Type) | M9BV | 1 pc. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,230.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 20.9 | 14.9 | 40 | 30 | Available in Cleanroom Environment | 16 | Side tap mounting method (Standard Type) | M9N | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 7,844.65 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 20.9 | 14.9 | 40 | 30 | Available in Cleanroom Environment | 16 | Side tap mounting method (Standard Type) | M9N | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
฿ 7,383.20 | AIR CHUCK | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 20.9 | 14.9 | 40 | 30 | Available in Cleanroom Environment | 16 | Side tap mounting method (Standard Type) | M9NV | 2 pcs. | - | Clean Series (Vacuum type) | ||
฿ 6,660.00 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 20.9 | 14.9 | 40 | 30 | Available in Cleanroom Environment | 16 | Side tap mounting method (Standard Type) | M9NV | 1 pc. | - | Clean Series (Vacuum type) | ||
฿ 5,936.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 20.9 | 14.9 | 40 | 30 | Available in Cleanroom Environment | 16 | Through holes in opening/closing direction (Standard Type) | Without auto switch (built-in magnet) | None | None | Clean Series (Vacuum type) | ||
฿ 7,192.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | 20.9 | 14.9 | 40 | 30 | Available in Cleanroom Environment | 16 | Through holes in opening/closing direction (Standard Type) | F8B | 2 pcs. | 3 m | Clean Series (Vacuum type) |
Loading...
Type | Main body | Number of Fingers | 2 pcs. | Main Body Shape | Square Shape |
---|---|---|---|---|---|
Operation Method | Double Acting Type | Additional Functions | With Linear Guide | Stroke Adjustment Mechanism | Not Provided |
How can we improve?
How can we improve?