(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom
[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Operating Pressure Range (MPa) | Auto switch | Number of switches | Lead wire length | Specifications | Connection port location | Type | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,025.60 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 11 | 8 | 6.5 | 7 | Available in Cleanroom Environment | 0.2~0.6 | Without auto switch (built-in magnet) | None | None | With Magnet | Axial side | Clean Series (Vacuum type) | 10 | ||
฿ 13,281.60 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 11 | 8 | 6.5 | 7 | Available in Cleanroom Environment | 0.2~0.6 | M9B | 2 pcs. | - | With Magnet | Axial side | Clean Series (Vacuum type) | 10 | ||
฿ 14,314.00 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 11 | 8 | 6.5 | 7 | Available in Cleanroom Environment | 0.2~0.6 | M9N | 2 pcs. | 3 m | With Magnet | Axial side | Clean Series (Vacuum type) | 10 | ||
฿ 12,025.60 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 11 | 8 | 6.5 | 7 | Available in Cleanroom Environment | 0.2~0.6 | Without auto switch (built-in magnet) | None | None | With Magnet | Direction from body side face | Clean Series (Vacuum type) | 10 | ||
฿ 13,281.60 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 11 | 8 | 6.5 | 7 | Available in Cleanroom Environment | 0.2~0.6 | M9B | 2 pcs. | - | With Magnet | Direction from body side face | Clean Series (Vacuum type) | 10 | ||
฿ 13,433.60 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 11 | 8 | 6.5 | 7 | Available in Cleanroom Environment | 0.2~0.6 | M9B | 2 pcs. | 3 m | With Magnet | Direction from body side face | Clean Series (Vacuum type) | 10 | ||
฿ 12,653.60 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 11 | 8 | 6.5 | 7 | Available in Cleanroom Environment | 0.2~0.6 | M9B | 1 pc. | - | With Magnet | Direction from body side face | Clean Series (Vacuum type) | 10 | ||
฿ 13,472.00 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 11 | 8 | 6.5 | 7 | Available in Cleanroom Environment | 0.2~0.6 | M9BV | 2 pcs. | - | With Magnet | Direction from body side face | Clean Series (Vacuum type) | 10 | ||
฿ 13,624.00 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 11 | 8 | 6.5 | 7 | Available in Cleanroom Environment | 0.2~0.6 | M9BV | 2 pcs. | 3 m | With Magnet | Direction from body side face | Clean Series (Vacuum type) | 10 | ||
฿ 13,320.00 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 11 | 8 | 6.5 | 7 | Available in Cleanroom Environment | 0.2~0.6 | M9N | 2 pcs. | - | With Magnet | Direction from body side face | Clean Series (Vacuum type) | 10 | ||
฿ 13,472.00 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 11 | 8 | 6.5 | 7 | Available in Cleanroom Environment | 0.2~0.6 | M9N | 2 pcs. | 3 m | With Magnet | Direction from body side face | Clean Series (Vacuum type) | 10 | ||
฿ 13,472.00 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 11 | 8 | 6.5 | 7 | Available in Cleanroom Environment | 0.2~0.6 | M9NV | 2 pcs. | - | With Magnet | Direction from body side face | Clean Series (Vacuum type) | 10 | ||
฿ 12,520.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 13.5 | 9.5 | - | 13 | Available in Cleanroom Environment | 0.15~0.6 | Without auto switch (built-in magnet) | None | None | With Magnet | Axial side | Clean Series (Vacuum type) | 15 | ||
฿ 13,776.00 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 13.5 | 9.5 | - | 13 | Available in Cleanroom Environment | 0.15~0.6 | M9B | 2 pcs. | - | With Magnet | Axial side | Clean Series (Vacuum type) | 15 | ||
฿ 13,928.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 13.5 | 9.5 | - | 13 | Available in Cleanroom Environment | 0.15~0.6 | M9B | 2 pcs. | 3 m | With Magnet | Axial side | Clean Series (Vacuum type) | 15 | ||
฿ 12,520.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 13.5 | 9.5 | - | 13 | Available in Cleanroom Environment | 0.15~0.6 | Without auto switch (built-in magnet) | None | None | With Magnet | Direction from body side face | Clean Series (Vacuum type) | 15 | ||
฿ 13,776.00 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 13.5 | 9.5 | - | 13 | Available in Cleanroom Environment | 0.15~0.6 | M9B | 2 pcs. | - | With Magnet | Direction from body side face | Clean Series (Vacuum type) | 15 | ||
฿ 13,928.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 13.5 | 9.5 | - | 13 | Available in Cleanroom Environment | 0.15~0.6 | M9B | 2 pcs. | 3 m | With Magnet | Direction from body side face | Clean Series (Vacuum type) | 15 | ||
฿ 13,148.00 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 13.5 | 9.5 | - | 13 | Available in Cleanroom Environment | 0.15~0.6 | M9B | 1 pc. | - | With Magnet | Direction from body side face | Clean Series (Vacuum type) | 15 | ||
฿ 14,118.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 13.5 | 9.5 | - | 13 | Available in Cleanroom Environment | 0.15~0.6 | M9BV | 2 pcs. | 3 m | With Magnet | Direction from body side face | Clean Series (Vacuum type) | 15 | ||
฿ 13,814.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 13.5 | 9.5 | - | 13 | Available in Cleanroom Environment | 0.15~0.6 | M9N | 2 pcs. | - | With Magnet | Direction from body side face | Clean Series (Vacuum type) | 15 | ||
฿ 11,036.00 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 11 | 8 | 6.5 | 7 | Available in Cleanroom Environment | 0.2~0.6 | Without auto switch | None | None | None | Direction from body side face | Clean Series (Vacuum type) | 10 | ||
฿ 11,531.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 13.5 | 9.5 | - | 13 | Available in Cleanroom Environment | 0.15~0.6 | Without auto switch | None | None | None | Direction from body side face | Clean Series (Vacuum type) | 15 | ||
฿ 12,280.00 | SMC AIR SLIDE CYLINDER | 1 Piece(s) | 55 Day(s) | 13.5 | 9.5 | - | 13 | Available in Cleanroom Environment / Copper-free/Fluorine-free Specification | 0.15~0.6 | M9B | 2 pcs. | - | With Magnet | Direction from body side face | Copper-Free/ Fluorine-Free/ Silicone Type-Free + low dust generation (Vacuum type) | 15 |
Loading...
Type | Main body | Gripping Methods | Pinch, Chuck Type / Open, Chuck Type | Number of Fingers | 3 pcs. |
---|---|---|---|---|---|
Main Body Shape | Cylindrical Shape | Operation Method | Double Acting Type | Additional Functions | High Accuracy |
Stroke Adjustment Mechanism | Not Provided |
How can we improve?
How can we improve?