1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parallel Open/Close Type Air Chuck, Rechargeable Battery Compatible 25 A-MHS□ Series

Parallel Open/Close Type Air Chuck, Rechargeable Battery Compatible 25 A-MHS□ Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,313.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

 
Part Number
25A-MHS3-25D-M9NL
25A-MHS4-16D-M9NV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Fingers Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Cylinder internal diameter
(mm)
Auto switch Lead wire length

฿ 10,313.00

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 3 pcs.2421474225M9N3 m

฿ 10,712.80

SMC HAND/CHUCK 1 Piece(s) 55 Day(s) [Others] 4 pcs.18.516.5-1016M9NV-

Loading...

  1. 1

Basic Information

Type Main body Gripping Methods Pinch, Chuck Type / Open, Chuck Type Main Body Shape Cylindrical Shape
Operation Method Double Acting Type Environment, Applications Standard Additional Functions High Accuracy
Stroke Adjustment Mechanism Not Provided Operating Pressure Range(MPa) 0.2::0.6 Number of switches 2 pcs.