(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.
Part Number |
---|
25A-MHL2-20D-M9NL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Stroke (mm) | Port thread type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,148.00 | SMC HAND/CHUCK FINGER | 1 Piece(s) | 55 Day(s) | 122 | 82 | 74 | 74 | 20 | M9N | 2 pcs. | 3 m | 40 | M thread |
Loading...
Type | Main body | Gripping Methods | Pinch, Parallel Type / Open, Parallel Type | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square Shape (Wide) | Operation Method | Double Acting Type | Environment, Applications | Dust Resistant |
Additional Functions | Not Provided | Stroke Adjustment Mechanism | Not Provided | Operating Pressure Range(MPa) | 0.1::0.6 |
Connector type for gripper opening/closing | None |
Please check the type/dimensions/specifications of the part 25A-MHL2-20D-M9NL in the Gripper, Parallel Open/Close Type Air Chuck, Wide Type, Rechargeable Battery Compatible 25 A-MHL2 Series series.
Part Number |
---|
25A-MHL2-20D1-M9BL |
25A-MHL2-20D2 |
25A-MHL2-25D-M9BWL |
25A-MHL2-32D1-M9NL |
25A-MHL2-40D2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Stroke (mm) | Port thread type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 21,456.00 | 1 Piece(s) | 55 Day(s) | 222 | 142 | 74 | 74 | 20 | M9B | 2 pcs. | 3 m | 80 | M thread | ||
฿ 19,440.00 | 1 Piece(s) | 55 Day(s) | 262 | 162 | 74 | 74 | 20 | Without auto switch (built-in magnet) | None | None | 100 | M thread | ||
฿ 14,651.20 | 1 Piece(s) | 55 Day(s) | 150 | 100 | 131 | 131 | 25 | M9BW | 2 pcs. | 3 m | 50 | M thread | ||
฿ 20,169.60 | 1 Piece(s) | 55 Day(s) | 318 | 198 | 228 | 228 | 32 | M9N | 2 pcs. | 3 m | 120 | Rc | ||
฿ 26,905.60 | 1 Piece(s) | 55 Day(s) | 486 | 286 | 396 | 396 | 40 | Without auto switch (built-in magnet) | None | None | 200 | Rc |
How can we improve?
How can we improve?