1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Gripper, Parallel Open/Close Type Air Chuck, Wide Type, Rechargeable Battery Compatible 25 A-MHL2 Series (Part Number)

SMC HAND/CHUCK

Gripper, Parallel Open/Close Type Air Chuck, Wide Type, Rechargeable Battery Compatible 25 A-MHL2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,148.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

 
Part Number
25A-MHL2-32D1-M9NL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Stroke
(mm)
Port thread type

฿ 20,169.60

SMC HAND/CHUCK 1 Piece(s) 55 Day(s) 31819822822832M9N2 pcs.3 m120Rc

Loading...

  1. 1

Basic Information

Type Main body Gripping Methods Pinch, Parallel Type / Open, Parallel Type Number of Fingers 2 pcs.
Main Body Shape Square Shape (Wide) Operation Method Double Acting Type Environment, Applications Dust Resistant
Additional Functions Not Provided Stroke Adjustment Mechanism Not Provided Operating Pressure Range(MPa) 0.1::0.6
Connector type for gripper opening/closing None

Please check the type/dimensions/specifications of the part 25A-MHL2-32D1-M9NL in the Gripper, Parallel Open/Close Type Air Chuck, Wide Type, Rechargeable Battery Compatible 25 A-MHL2 Series series.

Products with similar specification

Part Number
25A-MHL2-20D-M9NL
25A-MHL2-20D1-M9BL
25A-MHL2-20D2
25A-MHL2-25D-M9BWL
25A-MHL2-40D2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Stroke
(mm)
Port thread type

฿ 13,148.00

1 Piece(s) 55 Day(s) 12282747420M9N2 pcs.3 m40M thread

฿ 21,456.00

1 Piece(s) 55 Day(s) 222142747420M9B2 pcs.3 m80M thread

฿ 19,440.00

1 Piece(s) 55 Day(s) 262162747420Without auto switch (built-in magnet)NoneNone100M thread

฿ 14,651.20

1 Piece(s) 55 Day(s) 15010013113125M9BW2 pcs.3 m50M thread

฿ 26,905.60

1 Piece(s) 55 Day(s) 48628639639640Without auto switch (built-in magnet)NoneNone200Rc