(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.
Part Number |
---|
25A-MHF2-12D2R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimensions when open (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Cylinder internal diameter (mm) | Body options | Auto switch | Number of switches | Lead wire length | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,392.00 | SMC ACTUATOR | 1 Piece(s) | 55 Day(s) | 48 | 48 | 48 | 12 | Side piping | Without auto switch (built-in magnet) | None | None | Long stroke |
Loading...
Type | Main body | Gripping Methods | Pinch, Chuck Type / Open, Chuck Type | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square Shape (Flat Shape) | Operation Method | Double Acting Type | Environment, Applications | Standard |
Additional Functions | With Linear Guide / High Accuracy | Stroke Adjustment Mechanism | Not Provided | Connector type for gripper opening/closing | None |
Please check the type/dimensions/specifications of the part 25A-MHF2-12D2R in the Low-Profile Air Chuck, Rechargeable Battery Compatible 25 A-MHF2 Series series.
Part Number |
---|
25A-MHF2-12D1 |
25A-MHF2-12D1R |
25A-MHF2-12D2 |
25A-MHF2-16D |
25A-MHF2-16D1 |
25A-MHF2-16D1-M9BL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimensions when open (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Cylinder internal diameter (mm) | Body options | Auto switch | Number of switches | Lead wire length | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 220.80 | 1 Piece(s) | 55 Day(s) | 24 | 48 | 48 | 12 | Axial piping | Without auto switch (built-in magnet) | None | None | Middle stroke | ||
฿ 220.80 | 1 Piece(s) | 55 Day(s) | 24 | 48 | 48 | 12 | Side piping | Without auto switch (built-in magnet) | None | None | Middle stroke | ||
฿ 2,595.20 | 1 Piece(s) | 55 Day(s) | 48 | 48 | 48 | 12 | Axial piping | Without auto switch (built-in magnet) | None | None | Long stroke | ||
฿ 220.80 | 1 Piece(s) | 55 Day(s) | - | 90 | 90 | 16 | Axial piping | Without auto switch (built-in magnet) | None | None | Short stroke | ||
฿ 8,848.00 | 1 Piece(s) | 55 Day(s) | - | 90 | 90 | 16 | Axial piping | Without auto switch (built-in magnet) | None | None | Middle stroke | ||
฿ 10,294.40 | 1 Piece(s) | 3 Day(s) | - | 90 | 90 | 16 | Axial piping | M9B | 2 pcs. | 3 m | Middle stroke |
How can we improve?
How can we improve?